Search Results for 10-74920-33
Our Product Lines - Amphenol Sine
Your interconnect solutions expert for over 50 years! • RADSOK® Contacts • IP67/IP69K (in mated condition), IPXXB (unmated) • 360° HVIL/EMI Shielding • Mechanical Coding • Lever Lock Coupling System
AT06GY-2S-N-TPE-M10 10 (32.80FT) - Amphenol Sine
at06gy-2s-n-tpe-m10 10 (32.80ft) notes: unless otherwise specified 1. material: housing: pa66 seal: silicone rubber 2. modifications: overmolded 3. specifications: 3.1 current rating: 15amps - 300v ac/dc 3.2 overmolded asy operating temperature: -40c to +100c 3.3 contacts: copper alloy, nickel-plated 3.4 dielectric withstanding voltage: less than 2
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Multi-purpose Signal Conditioners - PCB
The 483C series comprises 8-channel rack-mounted signal conditioners designed to accommodate a diverse array of sensor types. Offering both basic standalone units and models with advanced functionality, this series caters to various user requirements.
TVP00R CTVP00R BS-C6170 D38999/20 JN1034A Wall mounting receptacle 10
6 Insert availability and identification JT LJT TV SJT Status Crimp HermeticsService Total Contact Size Class€Class Rating Contacts 22D22M 22 20 16 12 8 8 == 10 12 H Y* (Coax) (Twinax)(Power) Coax
R SeriesRD4 Temposonics
10 g/10- 2000 Hz IEC-Standard 60068-2-6 Electromagnetic emission EN 61000-6-4 Electromagnetic immunity EN 61000-6-2 EN 61000-4-2/3/4/6, Level 3/4, criterium A ... Phone: +33 6 14 060 728 E-mail: [email protected] UK Branch Offi ce Phone: +44 79 44 15 03 00 E-mail: [email protected] SCANDINAVIA Branch Offi ce
M-Series - Temposonics
Surface pressure max. 10 N/mm2* in axial direction *max. mechanical burden, e.g. by circlip, lock washers etc. Ø 17,4 8 Ø 25,4 8 Ø 33 8 Ring magnet Part No. 400533 OD 25,4 mm ID 13,5 mm Height 8 mm Surface pressure max. 40 N/mm2* in axial direction Ring magnet Part No. 201542-2 OD 33 mm ID 13,5 mm Height 8 mm Fixing holes 4,2 mm, circle Ø24 mm
B A6 - Amphenol Sine
6(&7,21 $ $ 6&$/( 6(&7,21 % % 6&$/( 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 $ 5(/($6( 1(: ':* )250$7 2&7 '53 6(( 3$57 180%(5 &+$57
Model 353B33 | PCB Piezotronics
Model 353B33:Platinum Stock Products; High sensitivity, quartz shear ICP® accel., 100 mV/g, 1 to 4k Hz, 10-32 side conn.
Thermo-Trex® 2000 Shielded Multi-Conductor and Multi-Pair Cable - TPC Wire
Thermo-Trex® 2000 Shielded Cable is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 45 0 °C / 850°F.. This flexible control and instrumentation cable features finely stranded, nickel-plated copper conductors, nickel plated copper braid shield and a specially woven glass-braid jacket impregnated with abrasion ...
Temposonics
I 6 I Temposonics® ER Analog Data Sheet ORDER CODE f Output Voltage V 0 1 0…10 VDC (1 output channel) V 1 1 10…0 VDC (1 output channel) V 0 3 0…10 VDC and 10…0 VDC (2 output channels) Current A 0 1 4…20 mA (1 output channel) A 1 1 20…4 mA (1 output channel) a Sensor model E R Aluminum cylinder with a guided driving rod d Connection type D 3 4 M12 (5 pin) male connector
Home - XMA
Coupling transmission lines with low insertion loss; Resources. Distribution Partners Need components fast? Ask our distributors; Territorial Sales Representatives Your local resources; Publications Check us out in publications; XMA Blog Living and learning about quantum computing, space, and more; About
Innovative Interconnects - Amphenol Ltd
About us We are Amphenol LTD. Founded in 1963, Amphenol LTD quickly made a name for itself in the historic town of Whitstable, Kent. As a local base with global reach, we became known for our strong sense of teamwork and our innovative products and systems.
BMR10-D-B1 - Amphenol Antenna Solutions
Penetrator™, Single Band, 1-Port, Omni-Directional Antenna, VPOL, 120°, 806-869 MHz, 16.4 dBi, 3960 mm (155.9 in)
STRAIN RELIEF CLAMP - amphenolpcd.com
Visit amphenolpcd.com for more information TABLE A DASH # Shell Size Code A Ø Max. B Max. C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm
031-9-RFX | Amphenol Global Search | Amphenol
The HD38999 is available for high speed (Gigabit Ethernet) data transmission in the size 9-9 insert pattern. Data transmission performance of this connector insert: 10 Base T, 100 Base TX, and 1000 Base T networks using Cat 5e per TIA/EIA568B and Class D per ISO/IEC 11801.
TEDS Sensors and technology - Introduction - PCB
Learn about TEDS Sensors and theory behind the Transducer Electronic Data Sheets. View TEDS equipped Impact Hammers, Impedance Heads, Single Axis & Triaxial Accelerometers and Microphones from PCB Piezotronics.
R-VPX - Amphenol Socapex
Phone: +33 (0)4 50 89 28 00 [email protected] We reserve the right to modify our products in any way we deem necessary. Any duplication is prohibited, unless approved in writing. www.amphenol-socapex.com Follow Amphenol Socapex on social media : Designed by Amphenol Socapex DOC-001044-ANG - June 2022 R-VPX Backplane configuration: How ...
Cable Glands and Cord Grips - Amphenol Industrial Operations
EX-35 10-11 EX-40 12-13 EX-45 14-15 EE-RG 16-17 ATEX Approved Glands Featuring Elastometric Seals for Flat Cable EX-50 18-19 EX-55 20-21 ATEX Approved Barrier Glands EX-60 22-23 EX-65 24-25 EX-70 26-27 EX-75 Stopper Box 28-29 Industrial Glands CGA 30-31 CGSS 32-33 CGDS 34-35 CGU 36-37 Accessories ARAdaptors & Reducers 38-39 Nylon Adaptors ...
R109LHW Wide-beam Chirp-ready Thru-hull External Mount - Airmar
19° to 10° port-starboard beamwidth; 10° to 5° fore-aft beamwidth; Maximum depth of 1829 m (6000') 1kW high frequency: 150 to 250 kHz; ... Weight: 15.1 kg (33.3 lb.) Documents. Acoustic Data L: 38-75A H: 150-250A. Brochure Ultrasonic Transducers. Brochure Thru-Hull Chirp Transducers. Dimensions D-18904. Installation D-17-335-01.