Search Results for 10-74920-33
Temperature Sensors | NTC Thermistors
Thermometrics, Inc., offers a wide range of NTC Thermistors. They are manufactured from the oxides of transition metals and can operate over the range of -196°C to 1000°C.
PCB Piezotronics | Measure vibration, pressure, force, and more
High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32... Model 352C33. Popular Applications. Semiconductor manufacturing. Smart Infrastructure. Earthquake detection / Sway fatigue analysis. Structural testing of bridges and foundations. Geological formation studies.
Contact Us | Improving your energy - CMR Group
Chemical Street 33 Industrial Aera Sidi Rezig 2033 - TUNISIA Tel: +216 71 426 978. Fax: +216 71 426 993. Email: [email protected]. CMR UK Controle Mesure Régulation (UK) Ltd. New York Way New York Industrial Park Wallsend - Tyne and Wear NE27 0QF UNITED KINGDOM Tel: +44 (0) 191 258 5222. Fax: +44 (0) 191 257 ...
300CB08/nrg300CB08 - Amphenol Broadband Solutions
3 All rights reserved. 300CB08/nrg300CB08 Amphenol Network Solutions 6.5.2020 149722-2 509.926.6000 — amphenol-ns.com.com Table of Contents Section One: Overview ...
Temposonics
Humidity 10…90 % relative humidity, no condensation Ingress protection IP30 Design / Material Housing ABS plastic Dimensions (h × w × d) 54 × 44 × 53 mm (2.1 × 1.7 × 2 in.) Electrical connection Connection type 1 × micro USB 1 × barrel connector 2.1 × 5.5 mm (female) 1 × barrel connector 2.5 × 5.5 mm (female) Operating voltage +24 VDC
Low-frequency accelerometer - Wilcoxon Sensing Technologies
793LE and 793L-33) • Manufactured in ISO 9001 facility Sensitivity, ± 5%, 25°C 500 mV/g Acceleration range 10 g peak Amplitude nonlinearity 1% Frequency response: ± 5% ± 10% ± 3 dB 0.6 - 700 Hz 0.4 - 1,000 Hz 0.2 - 2,300 Hz Resonance frequency 15 kHz Transverse sensitivity, max 5% of axial ...
HEV060 - アンフェノールジャパン株式会社
2 Pin power & 10 pin signal contact Quick mating High durability Excellent physical shock and vibration performance roHS compliant MEcHAnicAl durability ≥ 3000 次 insertion and extraction force 200N max 电气特性 Wire range Signal contact: 0.35 mm2 Power contact: 6 to 10 mm2 rated current Signal contact: 1A max Power contact: 60A max
Model 356B21/NC Platinum Stock Products; Triaxial ICP® accel ... - PCB
Size (Height x Length x Width) 0.4 in x 0.4 in x 0.4 in 10.2 mm x 10.2 mm x 10.2 mm Weight 0.14 oz 4 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female [4] All specifications are at room temperature unless otherwise specified.
SMP Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMP Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMP Connectors at Amphenol RF online.
Model 356A01 | PCB Piezotronics
Triaxial amplitude response calibration, from 10 Hz to upper 5% frequency, NIST traceable: 1: Optional Versions (HT) High temperature, extends normal operation temperatures. English SI; Temperature Range-65 to +325-54 to +163 (TLD) TEDS Capable of Digital Memory and Communication Compliant with IEEE 1451.4. English SI;
Selecting the Correct High Sensitivity Piezoelectric ... - PCB
X 10,000mV/g = 5000 mV = 5 volts . 3. Frequency Range (Hz) - the upper and lower frequencies for accelerometer operation. Larger structures exhibit lower frequencies. Consequently, high sensitivity accelerometers are designed to operate in the lower frequency ranges from 0.01 to <4000 Hz. 4.
LT2 ICP LASER TACHOMETER - PCB
Operating Temperature Range 14 °F to 122 °F (-10° to 50 °C) Storage Temperature Range -40 °F to 185 °F (-40 °C to 85 °C) Electrical Excitation Voltage 18 to 30 VDC Constant Current Excitation 2 to 20 mA Output Impedance < 100 Ω ... 1/19/2022 2:58:33 PM ...
Molded connector for walkaround applications
» R6WP-2-J88, 6, 10 or 16 ft. Molded connector for walkaround applications [email protected] wilcoxon.com Wilcoxon Sensing Technologies buy.wilcoxon.com +1 (301) 330 8811. Created Date: 7/9/2020 4:25:33 PM ...
Data Sheet ER Analog - Temposonics
I 6 I ORDER CODE f Output Voltage V 0 1 0…10 VDC (1 output channel) V 1 1 10…0 VDC (1 output channel) V 0 3 0…10 VDC and 10…0 VDC (2 output channels) Current A 0 1 4…20 mA (1 output channel) A 1 1 20…4 mA (1 output channel) a Sensor model E R Aluminum cylinder with a guided driving rod d Connection type D 3 4 M12 (5 pin) male connector e Operating voltage 1 +24 VDC (−15 / +20 %)
Pedlock® Buried Distribution (BDO) Fiber Pedestal Enhancement 10 ...
Pedlock® Buried Distribution (BDO) Fiber Pedestal Enhancement 10" BDO205-EB02OPT Author: [email protected] Subject: PB-00234-E11 Created Date: 1/30/2022 10:33:00 AM ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol Communications Solutions (ACS), a division of Amphenol Corporation, is a world leader in interconnect solutions for Communications, Mobile, RF, Optics, and Commercial electronics markets.
Features - amphenol-antennas.com
The tilt is infield adjustable 0-10°. • High suppression of all upper sidelobes (typically < -18dB) ... 60-120 mm (2.4-4.7 in) 15 kg (33 lbs) OPTIMIZER ® 65° 1349 mm VARIABLE TILT. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational ...
2X - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
Amphenol TPI (ATPI) - PowerLok | RadLok | Solar | Cable Assembly
Amphenol Technical Products International (Amphenol TPI) is a provider of high-technology interconnects, harnesses, and cable assemblies. Our harsh environment products Enable the Electrification Revolution across virtually every end market including EV/HEV, Data Center, Transportation, Heavy Equipment, Industrial, Energy Storage and Solar.