Search Results for 10-74920-33
Temposonics
33 1584390-28 33 1584390-03 [email protected] ITALY MTS Systems Srl.Sensor Division Via Diaz,4 25050 Provaglio d‘Iseo (BS), Italy Tel. + 39 030 988 3819 Fax + 39 030 982 3359 [email protected] www.mtssensors.com CHINA MTS Sensors Room 504, Huajing Commercial Center, No. 188, North Qinzhou Road 200233 Shanghai, China Tel. +86 21 6485 ...
CTF-10/40/100-MM - amphenol-aerospace.com
• Approximatley 5W at 10.3125Gbps FEATURES & BENEFITS: CTF-10/40/100-MM Amphenol Aerospace adds the CTF-10/40/100-MM protocol agnostic fiber to ... 33 5V Power 34 5V Power 73 5V Power 74 5V Power 35 Ground 36 Ground 75 Ground 76 Ground 37 A: I²C SDA 38 A-D: I²C SLC 77 D: I²C SDA 78 Spare ...
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 1/8/2010 10:44:10 AM
Receiver Multicouplers HPRS - AMPHENOL PROCOM
HPRS-S : 10 kHz - 108 MHz; HPRS-U : 690 MHz - 2.7 GHz; High-dynamic range amplifier built in to compensate for loss in the multicoupler network. High OIP2 and OIP3. Low amplifier noise figure. High isolation between receiver outputs. 12 V operating voltage (24 V as option). DC supply on solder terminal or on 2.5 mm barrel DC connector.
Busbar Power Connectors/Distribution | High Current Electrical Busbar ...
Amphenol offers a range of power interconnect solutions ideal for various industrial, energy storage, and EV charging applications. The BarKlip ® XP300 and XP200 busbar mounted connectors are designed to distribute up to 300A and 200A, respectively, to single pole busbars with ultra-low end-of-life contact resistance. They can be configured as PCB-mounted busbar connectors.
Datasheet - Amphenol Sensors
• High H2 range detection from 0 up to 10% • CO gas sensor (able to detect the venting phase beforeThermal Runaway) • Low power consumption (50mA) ... msb 39 38 37 36 35 34 33 lsb 32 5 Humidity_u8 msb 47 46 45 44 43 42 41 lsb 40 6 Level_CO_u4 msb 55 54 53 lsb 52 Roll_Counter_u8 msb 51 50 49 lsb 48 7
Technical Bulletins - Amphenol Socapex
Technical note Dark Tin Zinc (SnZn) protective plating on MIL Spec type connectors This paper focuses on the properties and characterization of the Amphenol Socapex Tin-Zinc electro-co-deposit, specifically used as a sacrificial plating for aluminum connectors shells protection.
Home - Custom Cable
No minimum. Fast turnaround. Design and order your custom cable. Our fast, easy-to-use online cable builder lets you design custom assemblies in any quantity for quick delivery.
2011-10-27 Training for new hires of 2011 - Amphenol-ast
2011-10-27 Training for new hires of 2011. From:Amphenol Author:Amphenol Clicks:18719times PubTime:2011/10/27 0:00 On October 27th,2011,HR & Admin. organized a training for new hires of 2011. It is the first time for this form of training. The whole training and activity made up of four parts:game、AST culture training、team presentation ...
E-Series Position Sensors - Temposonics
Temposonics ® E-Series linear position sensors are very compact models suitable to meet the needs of various industrial applications.. Position sensor with compact design for installation when space is limited; Available as Rod version (EH) for cylinder integrated position measurement
Amphenol REQUIRES CONTACT RETENTION W
33. OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 2 2 A3 AT06-08SX-ECXXX PLUG,8 SOCKET,AT SERIES,KEYED,END CAP SEE PART NUMBER CHART ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
Data Sheet - temposonics.com
I 3 I Temposonics® EE Analog Data Sheet TECHNICAL DATA Output Current 4…20 mA or 20…4 mA (minimum/maximum load: 0/500 Ω) Measured value Position Measurement parameters Resolution Infinite Cycle time < 3 ms Linearity 1 < ±0.02 % F.S. (minimum ±60 µm) Repeatability < ±0.002 % F.S. (minimum ±20 µm)
Datenblatt R-Serie V RP5 SSI - Temposonics
33 14 20,5 14,9 8 ± 2 Abstand zum Sensorelement Ø 4,3 4 Löcher Ø 5,3 28 9 50 2 68 9,5 Breite der Montageklammer: 14,6 4 11,5 4,5 8 M5-Gewinde U-Magnet OD33 Artikelnr. 251 416-2 Blockmagnet L Artikelnr. 403 448 Montageklammer Artikelnr. 400 802 T-Nut-Mutter Artikelnr. 401 602 Material: PA-Ferrit-GF20 Gewicht: Ca. 11 g Flächenpressung: Max ...
71920-402LF | DUBOX® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Vertical, Through Hole, Top Entry, Single Row, 2 position, 2.54mm (.100in) Pitch.
Antennes HF HF 5000 - AMPHENOL PROCOM
Land installations. In land installations, we recommend the vertical HF 5000 antenna to be mounted on a short ø45 - 65 mm mast tube which either is driven 6 - 8 feet in the ground or cast into the ground, to be able to cope with the occurring antenna wind load at the particular location.The free height of the mast tube shall be a few feet above the ground.
M28840
28840/10 Wall Mount Receptacle Connector O 22.81 22.30 3.3 2.54 52.37 MAX. R S TYP 4.77 MAX. PANEL THICKNESS V THREAD T DIA. A THREAD 4 HOLES MASTER KEYWAY Note: All dimensions are in mm (inches)
C 112 Series M12 - Connectors - Amphenol
Cable 10 Brown, blue, black 3 x 0,34 mm2 (AWG 22) 5 PUR shielded Cable 11 Brown, white, blue, 4 x 0,34 mm2 (AWG 22) 5 PUR shielded black Cable 12 Brown, white, blue, 5 x 0,34 mm2 (AWG 22) 5 PUR shielded black, grey Ordering example for different cable lengths C 112 10A 013 020 10 2.0 m 020 5.0 m 050 10.0 m 100} cable length
Isotron accelerometer - PCB
The 2256B is available in two sensitivities designated by its model number suffix. The 2256B-10 has . an output sensitivity of 10 mV/g and the 2256B-100 has an output sensitivity of 100 mV/g. Key features • Small, lightweight (4 gm) single axis Isotron ® accelerometer • 10-32 top connector • Hermetically sealed • Signal ground isolated ...
ANALOG - Temposonics
Vibration Rating: 5 g/10-150 Hz/IEC standard 68-2-6 Adjustment of Zero & Span: 100% field adjustment of measuring range Update Time: † 1 ms typical (length dependent) ... (33.19 ft. lbs.) Sealing: IP 67 Mounting: M18 x 1.5 or 3/4-16 UNF-3A Magnet Type: Ring magnet Temposonics PB with Captive Sliding Magnet Temposonics PB with Floating Magnet ...
Thermometrics TSW-10 Turbidity Sensor - amphenol-sensors.com
TSW-10 Turbidity Sensor The TSW-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers. An optical sensor for washing machines is a measuring product for a turbid water density or an extraneous matter concentration using the refraction of wavelength between photo transistor and diode.