Search Results for 10-74920-33
Datasheet - SGX Sensortech
SGXEuropeSp.zo.o. Konduktorska42St., 40-155Katowice, Poland T:+48(0)324384778 E:[email protected] www.sgxsensortech.com ©SGXSensortech2012-2022 DS-0512-MiCS ...
Piezoresistive pressure transducer - PCB
9. Use of excitation voltages above 10 Vdc requires manufacture and calibration at that voltage since thermal errors increase with high excitation voltages. If the unit is operated in a vacuum, excitation voltages above 10 volts may damage the unit. 10. Extreme care must be exercised in order to remove a mounted unit without damage.
Electromagnetic shaker system - Wilcoxon Sensing Technologies
Cable R4M-8B-8B-J9B-10 Temperature range 0° to +80°C Weight: Parts rigidly attached to structure Suspended weight Total weight 8 lb 20 lb 28 lb 100 31.6 10 3.16 Pounds, peak 4 10 100 1 k 2 k Frequency, Hz 316 Limited by shaker excursion Typical blocked force output (F10 shaker powered by PA8HF) Model F10 with dummy plug 8.25" dia. Electrical ...
Home - Lutze Inc.
Reliable flexible and continuous flexing cables and wire management for industrial automation
Model Number CABLE Revision: A - PCB
Model Number 053 CABLE Revision: A ECN #: 48970 Performance ENGLISH SI Number of Conductors 2 2 Cable Style Multi Conductor - Shielded Shielded Cable Configuration Twisted Pair Twisted Pair
[] 5.996 - PCB
recommended mounting torque 20-24 ft lbs. [27-33 newton meters] hold this dimension to obtain flush mount ℄ of .2520 [6.400] hole must intersect ℄ of chamber bore within .001[.03] tir. these diameters must be concentric to within .001[.03] tir. seal surface must be flat and free of tool marks with a min ( )
DECIMALS XX - PCB
10 feet [3 meters] long terminating in a 10-32 unf-2b threaded electrical connector.37 [9.5] hex 1 a .013 [.33] a
Amphenol
*Inline receptacle, 90° and 120° keyways only ** Not available for 10.3mm ***Only available for inline type **** 10.3mm requires Keyway selection Note: All dimensions for reference only. www.amphenol-industrial.com Amphenol 7 1000V DC Product Dimensions - Plug Ordering Information - 1000V DC Plug
Data Sheet R-Series V RH EtherNet/IP - Temposonics
Vibration test 30 g / 10…2000 Hz, IEC 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with ... 33 (1.3) 14 (0.55) 20.5 (0.81) 14.9 (0.59) ...
SMA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMA Connectors at Amphenol RF online.
B A2 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023. Created Date: 7/31/2020 11:33:50 AM ...
Model 086C03 | PCB Piezotronics
Model 086C03:Platinum Stock Products; Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 500 lbf, 10 mV/lbf (2.2 mV/N)
SIM2D45V - Amphenol Air LB
10 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h: ... Phone +33 3 24 22 78 49. Email [email protected]. Categories. Products; Markets; Solutions; Know-how; Be the First to Know. Get all the latest news, Subscribe here ! Enter your email.
PCB Piezotronics | Measure vibration, pressure, force, and more
2.33±.03 [59.2±.8] unless otherwise specified tolerances are: rev removed revisions description "preliminary" from title din 42103 electrical connector coaxial, smb Ø.28 [7.0] drawn checked engineer 10/14/13 njl 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: [email protected] dwg. no. jdm
Temposonics
3 Temposonics® E-Series Embedded Analog 2.2 Installation, commissioning and operation If danger of injury to persons or of damage to operating equipment is caused by sensor failure or malfunction, additional safety measures
Gemeco
We would like to show you a description here but the site won’t allow us.
Model 351B04 Cryogenic, quartz shear ICP® accel., 10 mV/g, 1 to ... - PCB
Cryogenic, quartz shear ICP® accel., 10 mV/g, 1 to 6k Hz, 10-32 top conn. (-320 to +250 F/-196 to +121 C) Installation and Operating Manual For assistance with the operation of this product, ... Weight 0.33 oz 9.4 gm [1] Sensing Element Quartz Quartz Sensing Geometry Shear Shear
Level Plus - Temposonics
Fig. 10: Screw removal 14.Remove the two Phillips head screw as shown below. ® Operation Manual I 5 I Fig. 11: Top Board Removed ... Phone: +33 1 58 4390-28 E-mail: [email protected] GREAT BRITAIN %UDQFK2I FH Phone: +44 79 44 15 03 00 E-mail: [email protected] CHINA %UDQFK2I FH
Model 356A24 Triaxial, low-profile, ceramic shear ICP® accel., 10 mV/g ...
Electrical Isolation(Base) 10 8 Ohm 10 8 Ohm Size - Height x Length x Width 0.33 in x 0.47 in x 0.47 in 8.3 mm x 12.0 mm x 12.0 mm Weight 0.13 oz 3.7 gm NOTES: [1] Typical. [2] 250° F to 325° F data valid with HT option only. [3] Zero -based, least squares, straight line method. [4] See PCB Declaration of Conformance PS023 for details.
Level Plus L - temposonics.com
10.The rigid pipe and flexible hose should now be separate from the housing. ® Installation Manual I 5 I Fig. 10: Sensor cartridge view ... Phone: +33 1 58 4390-28 E-mail: [email protected] GREAT BRITAIN %UDQFK2I FH Phone: +44 79 44 15 03 00 E-mail: [email protected] CHINA %UDQFK2I FH