Search Results for 10-74920-33
USCM SERIES - Amphenol Technical Products International
Page 10 . USCM Series 4Way Receptacles Keying Color Part Number Description X- Key Black USCM004-004 4 Way Jam-Nut Receptacle, X-Key, BK Gray USCM004-006 4 Way Jam-Nut Receptacle, X-Key, GY Black USCM004-104 4 Way Cable-to-Cable Receptacle, X-Key, BK Gray USCM004-106 4 Way Cable-to-Cable Receptacle, X-Key, GY ...
Datenblatt R-Serie V RP5 SSI - Temposonics
33 14 20,5 14,9 8 ± 2 Abstand zum Sensorelement Ø 4,3 4 Löcher Ø 5,3 28 9 50 2 68 9,5 Breite der Montageklammer: 14,6 4 11,5 4,5 8 M5-Gewinde U-Magnet OD33 Artikelnr. 251 416-2 Blockmagnet L Artikelnr. 403 448 Montageklammer Artikelnr. 400 802 T-Nut-Mutter Artikelnr. 401 602 Material: PA-Ferrit-GF20 Gewicht: Ca. 11 g Flächenpressung: Max ...
EXCEL|MATE - Amphenol Australia
16 name contact P/n & Wire size drawing 1 Pin Box mounted receptacle for Inter-Lock C42000400504G 0.5mm2 max wire 2 or 3 pin for Inter-Lock C20003609 0.5mm2 max wire Power contact
M28840
28840/10 Wall Mount Receptacle Connector O 22.81 22.30 3.3 2.54 52.37 MAX. R S TYP 4.77 MAX. PANEL THICKNESS V THREAD T DIA. A THREAD 4 HOLES MASTER KEYWAY Note: All dimensions are in mm (inches)
Temposonics
Resolution1 5 µm, 10 µm, 20 µm, 50 µm or 100 µm Cycle time minimum 1 ms (master dependent) Linearity 2 ≤ ±0.02 % F.S. (minimum ±60 μm) ... Phone: +33 1 58 4390-28 E-mail: [email protected] GREAT BRITAIN Branch Office Phone: +44 79 44 15 03 00 E-mail: [email protected] CHINA Branch Office
CTF-10/40/100-MM - amphenol-aerospace.com
• Approximatley 5W at 10.3125Gbps FEATURES & BENEFITS: CTF-10/40/100-MM Amphenol Aerospace adds the CTF-10/40/100-MM protocol agnostic fiber to ... 33 5V Power 34 5V Power 73 5V Power 74 5V Power 35 Ground 36 Ground 75 Ground 76 Ground 37 A: I²C SDA 38 A-D: I²C SLC 77 D: I²C SDA 78 Spare ...
Receiver Multicouplers HPRS - AMPHENOL PROCOM
HPRS-S : 10 kHz - 108 MHz; HPRS-U : 690 MHz - 2.7 GHz; High-dynamic range amplifier built in to compensate for loss in the multicoupler network. High OIP2 and OIP3. Low amplifier noise figure. High isolation between receiver outputs. 12 V operating voltage (24 V as option). DC supply on solder terminal or on 2.5 mm barrel DC connector.
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
Amphenol
33 zenin.deng 08oct21 orion.li 09oct21 tommy.xie 10oct21 none 4.77 9.53 a1 -- release new product 19aug20 zenin tommy contact plating part number color of housing tin tin brown black d key p/n chart at15-18pd-bm04bn at15-18pd-bm04bk potting or not in reservoir gold gold brown black brown black at15-18pd-bm01bn
Model 422E52 In-Line Charge Converter Installation and Operating ... - PCB
Spectral Noise (10 kHz) 0.2 µV/ √Hz -134 dB [1] Capacitance(Feedback) 100 pF 100 pF Overload Recovery Time 10 µsec 10 µsec Discharge Time Constant >0.1 sec >0.1 sec Resistance(Feedback) 4.8x10 9 ohm 4.8x10 ohm [2] Source Capacitance Loading 0.0005 %/pF 0.0005 %/pF Physical
Industrial | Markets - Amphenol
With over 60 insert arrangements ranging from 2 to 128 contacts per connector and up to 33 amps possible with a standard operating temperature from -55°C to +125°C. Amphenol Industrial Operations Amphe-PD™ This series, utilizing RADSOK® socket contact technology, is a general duty, touch-proof, thermoplastic rectangular with integrated ...
Temposonics
3 Temposonics RP Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 252182 3/ The IP rating is not part of the UL approval 4/ Power supply must be able to provide current of 1A for power up process Output Interface Ethernet POWERLINK Data protocol POWERLINK V2 according to IEEE 802.3
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Contact [email protected] TABLE A DASH # A Thread. Class 2B B Max. D Max. G Max. Cable Entry Min. Max. inch mm inch mm inch mm inch mm inch mm
Rugged Networks Solutions
www.amphenol-socapex.com Rugged Networks Solutions Connectors, Switches, Media Converters, Cordsets and Accessories for Harsh Environment
ETV38999 - Amphenol Aerospace
10 (Power) 33 33 8 (Power) 46 26 Contact Size Crimp Well Data Well Diameter Normal Well Depth 22D .0345 ± .0010 .141 20 .047 ± .001 .209 16 .067 ± .001 .209 12 .100 ± .002 .209 10 (Power).137 ± .002 .355 CONTACT RATING** ETV38999 Performance Criteria, Specifications Please note that the establishment of electrical factors is left
EN3645 - Amphenol Socapex
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 [email protected] We reserve the right to modify our products in any way we deem necessary.
Antennes HF HF 5000 - AMPHENOL PROCOM
Land installations. In land installations, we recommend the vertical HF 5000 antenna to be mounted on a short ø45 - 65 mm mast tube which either is driven 6 - 8 feet in the ground or cast into the ground, to be able to cope with the occurring antenna wind load at the particular location.The free height of the mast tube shall be a few feet above the ground.
112-156 MHz - Amphenol Antenna Solutions
Wind Load @ 160 km/hr (100 mph) 150 N 33.7 lbf Mounting Options Mounting bracket kits are ordered separately. Mounting Bracket Kit 0300120/00 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme ... 10/19/2015 6:31:36 ...
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
IMPACT AND DROP TESTING - PCB
Table 1 compares various penetration depths versus the resulting impact force from a 10 lb (4.5 kg) object dropped from a height of 39.4 in (1m). Table 1 Work Energy Method of Obtaining Force Estimate Work Energy Method using Estimated Displacements Material h (m) m (kg) v final (m/s) KE (J)d (m) F (lbs) F (N)