Search Results for 10-74922-22
Telephone Jacks - Amphenol NEXUS Technologies
7- and 10-Pin Waterproof Breakaway Connectors; Telephone Plugs and Jacks; Microphone Plugs and Jacks; Push-Button Switches; Ranger; Markets Served; Contact Us; ... 1 - 22 of 22 | Results Per Page | View | 1 Location. 316 Courtland Ave. Stamford, CT 06906. Reach Us. 203-327-7300; 203-324-7623 [email protected] ...
REVISIONS - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined ... AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part ...
Assembly - Amphenol Sine
for cable diameters 8,5-10,5mm 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to the payment of ... 9,5 10,5 Assembly instruction see N 22 091 0033 U. Author: NX Created Date:
cable connector HA T 3XXX 001+010+018 - Amphenol Sine
wire gauge <0,5mm² / 20 AWG <0,35mm² / 22 AWG flamability UL 94 VO locking system metal screw coupling; tightening torque 0,7 - 1,5 Nm 1) Edition 2000-05 2) values in brackets are according to DIN EN 61076-2-106 3) under operating conditions >108 Ohm Do not connect or disconnect under load. Metal housing parts shall be securely incoporated to ...
NovaSensor | Pressure Sensors and Pressure Sensor Die
NovaSensor P122 High Silicon Pressure Sensor Die are piezoresistive pressure sensors offered in a miniature 0.10 in x 0.10 in (2.5mm x 2.5 mm) die. When excited with 1.0 mA,the P122 produces a millivolt output that is proportional to input pressure. With NovaSensor’s SenStable® process, the P122 provide long-term stability and excellent ...
Product Data Sheet - Temposonics
R-Series Models RP and RH Temposonics® Linear-Position Sensors - EtherNet/IP™ Industrial MTS Sensors 3 Ethernet Interface Product Data Sheet, Part No.: 551253 Revision C (EN) 10/2015 EtherNet/IP™ Output Options, Programmability Enhanced Monitoring and Diagnostics Enhanced monitoring and diagnostics
DESCRIPTION L I S T A m p h e n o l
eco-mate,plug,size 10,6pos,socket. b1 - released drawing nov-23-2014 ben see part number chart materials list size process specifications: material specifications: unless otherwise specified ... mp20m23f ms20m23f 22-20 0.34-0.50 gold flash sp20m2f ss20m2f 22-20 0.34-0.50 gold flash
Jumper Cables - Amphenol Antenna Solutions
Designed for outdoor applications under extreme conditions with high flexibility and small bending diameters. Available in a variety of cable lengths and connector combinations.
GH2183-10 Heading Sensor with Solid State Compass + GPS, 10Hz - Gemeco
Temperature Storage Range: -30 to 70°C (-22 to 158°F) Three-axis Compass Data-output Update Rate - NMEA 0183 : 10 Hz Three-axis Compass Data-output Update Rate - NMEA 2000 : Adjustable up to 20 Hz
Customer Support - Airmar
Get exceptional customer support for your marine sensing needs at Airmar. Our dedicated team is ready to assist you with technical inquiries, product troubleshooting, and order assistance. Experience our commitment to providing top-notch support and ensuring your satisfaction as a valued customer.
Power Connectors | Products - Amphenol
Power options EX HAZLOC certified 16A, 32A, 63A, 125A for EX zone 1, 2, 21, 22 II 2 GD. Ex db eb IIC T* Gb. Ex tb IIIC T80°C Db IP66. Amphenol Energy Technologies GCA Circular Connector GCA circular connector with bayonet and screw locking, plug-compatible and crossable with CA-COM, as per MIL-C-5015 and VG95234, crimp and solder contacts. ...
Model 356A03/NC Platinum Stock Products; Triaxial, lightweight ... - PCB
Excitation Voltage 22 to 30 VDC 22 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 9 to 16 VDC 9 to 16 VDC Discharge Time Constant 0.24 to 1.0 sec 0.24 to 1.0 sec Settling Time(within 10% of bias) < 3 sec < 3 sec Spectral Noise(1 Hz) 1,200 µg/√Hz 11,772 (µm/sec2)/√Hz [1]
Table of Contents - Charles Industries
10” Diameter Antenna, 24” Offset SAM-141024xEXX1 • (1) Ericsson 220x/440x • 10” OD Pipe Mount 4G Canister Antenna SAM-201024xNA21 • (1) Nokia Airscale Micro • 10” OD Acecom 4G Canister Antenna SAM-201024xND11 • (1) Nokia Airscale Micro • 10” OD Denki Kogyo (DKK) Antenna SAM-201024xNXX1 • (1) Nokia Airscale Micro
Careers - Amphenol
More than 70,000 “Amphenolians” connect our world throughout the 100+ Amphenol businesses across the globe.
Amphenol RTS6BS14*4SHEC* XXXX
nick jun-22-2017 tod jun-22-2017 tommy jun-22-2017 none a1 -- released drawing jun-14-16jarrytommy 37.5 max Ø30.6 master keyway amphenol rts6bs14*4shec* xxxx notesÿˆ(unless otherwise specified) 1. materialÿˆ shellÿˆthermoplasticÿ ul94 v-0. insertÿˆthermoplasticÿ ul94 v-0. coupling nutÿˆthermoplasticÿ ul94 v-0. o-ringÿˆnbr or ...
TITLE: DWG NO - Amphenol Sine
WA23-10 Contact Locator, Size 6 and Size 8 96-978-22 Crimper and Dies-for Size 10mm²-185mm² Wires AT114008 Contact Removal Tool, Plastic, Size 8, 8-10AWG Machined Contacts, Pins and Sockets Part Number Description Size AWG Type Amps AT60-204-08141 Male Contact - Pin, Copper Alloy, Nickel-Plated 8 8-10 Machined 60A
Accessories and Tooling - Amphenol Sine
108039110 Locking Clip with Lanyard, Shell Size 10. REQUEST A QUOTE. 108039112 Locking Clip with Lanyard, Shell Size 12. REQUEST A QUOTE. 108039114 Locking Clip with Lanyard, Shell Size 14. ... Shell Size 22. REQUEST A QUOTE. 108039124 Locking Clip with Lanyard, Shell Size 24. REQUEST A QUOTE. CA-4012-59 Sealing Plug, White, Size 12 (2.5mm ...
STRAIN RELIEF CLAMP - amphenolpcd.com
22 22 1.75 44.45 1.78 45.21 2.14 54.36 1.36 34.54 0.78 19.81 24 24 1.88 47.75 1.90 48.26 2.26 57.40 1.42 36.07 0.85 21.59 28 28 2.12 53.85 2.20 55.88 2.72 69.9 1.63 41.40 0.95 24.13 32 32 2.50 63.50 2.27 57.66 2.79 70.87 1.86 47.24 1.02 25.78 strain relief clamp m85049 /120 - 10 w series slash # coupling dash # finish 120: 90° s: self lock ...
FSBDC Series Bayonet Duplex Connector - Amphenol Fiber Systems ...
The Bayonet Duplex Connector series offers the Pattern 105, Size 10, series proven connector construction, with the tri-mating bayonet locking mechanism for ease and quick mate/de-mate.
Model 625B02 | PCB Piezotronics
Model 625B02:Ring-style, industrial, ceramic shear ICP® accel, 500 mV/g, 0.2 to 6k Hz, side exit, 2-pin conn., frequency sweep ISO 17025 accredited ca