Search Results for 10-74922-22
barklip | Amphenol Global Search | Amphenol
BarKlip ® XP200 features 10 independent conducting beams that maintain contact with the mating busbar in common misaligned positions which provides high reliability and low contact resistance. In addition, XP200 connectors are plated in Amphenol's proprietary AGT ® silver-based plating to….
608.PDF - Amphenol
Keyway Orientation ANGLE ∝° SHELL SIZE ‘N’ `B’ ‘C’ ‘E’ ‘F’ 08 105 - - 118 82 10 105 85 125 115 85 12 105 89 121 115 85 14 105 91 119 75 120 16 105 93 117 75 120
ATEX - Temposonics
Temposonics ® magnetostrictive linear position sensors feature all relevant industry outputs to support a large variety of industrial applications. This, together with the reliability of the position and velocity measurement, guarantees superior control of the application. Developed for linear position measurement in industrial applications
WIRING SOLUTIONS - tpcwire.com
Ordering Information (Call for pricing & availability) UL APPROVED HAZARDOUS LOCATION GLANDS UL 2225 / UL 514B / CSA 22.2 CLASS I; DIV 1; GROUPS C, D, CLASS II; DIV 1; GROUPS E, F, G, CLASS II
D-DF - Amphenol CS
for holes ø3.2 (.126”) for holes ø3.2 (.126”) M3(G) or #4-40(H) 7.2 (.283”) 5.6 (.220”) Ø0.78/0.86 (.0.31”/.034”) 5.6 (.220”) 2.8 (.110”) 5.6 (.220”)
Gemeco
We would like to show you a description here but the site won’t allow us.
Self-Adhering Surface Temperature Sensors
Product Design Part number Foam backing size / mm Full length / mm Connector type JS4298 45x45, square 700 Molex 5559 JS5698 45x45, square 750 Molex 5559
c:userspdfsmp-mssb-pcs - Amphenol RF
Title: c:userspdfsmp-mssb-pcs.ps Created Date: 10/8/2013 10:36:22 AM
Model 288D01 | PCB Piezotronics
Model 288D01:ICP® impedance head, force/accel: Force: 100 mV/lb, range +/- 50 lbs; Accel: 100 mV/g, 50 g range
REVISIONS - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined ... AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part ...
High/Low Volume Custom Cable Wire Harness & Assembly Manufacturing
Class 1000, 10,00 Clean Work Area; Data Cables, RF Coax, Smart Cables; Medical Equipment. For over 30 years, DC Electronics has been focused on building custom cable and wire harness assemblies. This single focus gives us a level of experience and expertise that is hard to find anywhere else and enables our engineers to spot design flaws or ...
36.5 - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined ... AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part ...
G-Series Position Sensors - Temposonics
Temposonics ® G-Series linear position sensors provide high durability and accurate position measurement solutions in harsh industrial settings.. Different position sensor models for different purposes of position measurement: Rod version (GH) for cylinder integrated position measurement and for retrofitting legacysensor models
Contact Us - Amphenol
To contact someone from the company, please fill out this form.
DST800 Smart™ Sensor Plastic Thru-hull NMEA 0183 - Airmar
Depth, Speed, and Temperature. The DST800 is a Smart ™ TRIDUCER ® Multisensor that offers depth, speed, and temperature functions in one compact thru-hull housing. The low-profile, retractable sensor computes accurate depth, speed, and temperature data and sends it to any NMEA 0183 display.
Level Plus - Temposonics
7.3 Nitrophyl Floats 22 7.4 Sanitary Floats 24 7.5 Clean-in-Place Floats 24 7.6 Special Products 25 7.7 Long Gauge Floats 26 8 MAINTENANCE 27 9 ADJUSTMENTS 28 9.1 Alarm Settings 28 9.2 Calibration for C4 Transmitters 28. 1 INTRODUCTION MTS is recognized as the pioneer, innovator, and leader in magnetostrictive sensing. The new Level Plus
696-960 / 1710-2170 MHz - Amphenol Antenna Solutions
Weight without Mounting Brackets 22 kg 49 lbs Survival Wind Speed > 200 km/hr > 125 mph Wind Loads (160 km/hr or 100 mph) Front 971 N 218 lbf Side 573 N 129 lbf Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational
Amphenol Network Solutions > 2" FlexTrax Latch (10 Pack)
The 2" FlexTrax™ latch attaches to the rotating gate part of the 1-foot FlexTrax section. It adds a positive latch to securely hold the gate closed and contain cables. It easily snaps into place and can be used on any portion of the FlexTrax assembly where extra retention is needed such as inverted drops. Comes in packs of 10.
TITLE
40.5±0.5 22.2±0.5 A4 C1403S UPDATE THE APPEARANCE 11NOV21 LOUIE TOMMY REF: DT04-12PA-BE02 、DT04-12PB-BE02 DT04-12PC-BE02 DT04-12PD-BE02、DT04-12PA-BE03 WEIGHT:20.9g. 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL: ENGINEER: CHECKED:
Torque Sensors | PCB Piezotronics
Model:2508-01A. Measurement Range: (Full Scale Capacity)50 lbf-in; Measurement Range: (Full Scale Capacity)5.65 Nm; Sensitivity: (output at rated capacity)2 mV/V