Search Results for 10-74922-22
EU RoHS II Certificate of Conformance - Amphenol Aerospace
January 22, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable) M39029/106-622 YES CONTACT, PIN 6(c)
A A1 - Amphenol Sine
A1 -- PRELIMINARY DRAWING 22/JUN/20 SEVEN TOMMY 19.3 10.0 14.8 3.8. AWP-6PX 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: PART NUMBER TYPE DWG NO: SHEET OF DESCRIPTION
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
10-040450-28S YES GASKET, FLAT N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the ... 6/6/2019 3:32:22 PM ...
Declaration - SV Microwave
GENERATED: 6/22/2023 This letter is to confirm that the product(s) referenced below have been evaluated against Regulation (EC) 1907/2006 of the European Parliament, ^Registration, Evaluation, and Authorization of Chemicals (REACH), as interpreted by EU Court of Justice decision C-106/14 of 10 September 2015. The
Amphenol SerieECTA
10 Technical informations / Technische Daten / Données techniques 11 Technical informations / Technische Daten / Données techniques Our products are the subject of continuous development and we reserve the right to introduce changes in their design. ... 8 22 52 A 1 Ø 0 05 05 L 5 BE cap for receptacles and cable-cable plug IP67 ...
ASRN3A21P - Amphenol Air LB
Receptacle ASR 90 ° PCB mounting Metallized 2 pin contacts size 20 + 6 pin contacts size 22 (A2) Polarizing 1
Declaration - SV Microwave
GENERATED: 6/22/2023 This letter is to confirm that the product(s) referenced below have been evaluated against Regulation (EC) 1907/2006 of the European Parliament, ^Registration, Evaluation, and Authorization of Chemicals (REACH), as interpreted by EU Court of Justice decision C-106/14 of 10 September 2015. The
Declaration - svmicrowave.com
GENERATED: 6/22/2023 This letter is to confirm that the product(s) referenced below have been evaluated against Regulation (EC) 1907/2006 of the European Parliament, ^Registration, Evaluation, and Authorization of Chemicals (REACH), as interpreted by EU Court of Justice decision C-106/14 of 10 September 2015. The
Certificate - Temposonics
10/222 12. 12 E A4 ® TÜV, TUEV and TUV are registered trademarks. Utilisation and application requires prior approval. Köln, 2017-11-22 TÜV Rheinland Industrie Service GmbH, Am Grauen Stein, 51105 Köln / Germany Tel.: +49 221 806-1790, Fax: +49 221 806-1539, E-Mail: industrie-service@de.tuv.com www.fs-products.com Powered by TCPDF (www ...
1695-2700 / 1695-2700 MHz - amphenol-antennas.com
• Available with 4.3-10 or 7/16-DIN connectors • Four unique mounting options • Available for order with a grey, brown or black radome Features Connector Description The antenna has 12 connectors located at the bottom. Band #1 Y1 1695-2700 MHz (6x) 4.3-10 or 7/16-DIN Female Band #2 Y2 1659-2700 MHz (6x) 4.3-10 or 7/16-DIN Female
PB-00328-D17 - Charles Industries
ŸÞœN[8©W ³ð1ì|â8 b²™ãþx ×éÍÙ® 'A †˜Ï|º ŠÝÿ™û2]ÙÃÙ ä,kÔ Ï^ÉÇ sŸ ú4½ïšîáø r >ê®Í>]Æ k³ÿ"éOǧ÷]/{¸r 9 ÿ ÆÍ>ª âëŽÿ_€ [N~Ø endstream endobj 436 0 obj >stream hÞŒ”ÁJ 1 †_%G=m“¦M " ^Ä‹¸Þă QA ¾?þ‰î8"súÃî7é—N§¹ %Ê=“z(5 B̆¬Ä…‘FÜ ²‘ˆg ...
HV鑴х 鑴曡劏鑴曞崲闄嗚劔鑴濇 褰曟幊鑴ц ... - Amphenol
10 15 18 22.5 D2 21 26 23 32.2 L1 49.7 71.7 63.7 80.2 L4 13 12.5 16.5 20 G M6x1 M8x1.25 M8x1.25 M10x1.5 L2 25.7 34 30.5 43 L3 6.7 12.1 5.5 13 Chart 3 Receptacle with cooper block backshell dimension Part number 07 2 Chart 2 Receptacle with terminal block dimension Socket part number. Amphenol HV
P95 Medium Chirp, 300W, Raymarine 11-Pin, DO - airmar-emea.com
300 W. Ideal for inshore or coastal fishing in shallow to medium depths, the P95M is a 300 W, Chirp-ready, in-hull transducer working on the medium-frequency band of 95 to 155 kHz.
696-960 / 1695-2700 MHz - amphenol-antennas.com
† Available with 4.3-10 or 7/16-DIN connectors † Four unique mounting options † Available for order with a grey, brown or black radome ... Weight without Mounting Bracket Kit 10.3 kg 22.8 lbs Antenna Volume 0.07 m3 2.3 ft3 Survival Wind Speed 241 km/hr 150 mph Wind Area 0.22 m2 2.4 ft2 Wind Load (160 km/hr or 100 mph) 191 N 43 lbf.
Declaration - svmicrowave.com
GENERATED: 6/22/2023 This letter is to confirm that the product(s) referenced below have been evaluated against Regulation (EC) 1907/2006 of the European Parliament, ^Registration, Evaluation, and Authorization of Chemicals (REACH), as interpreted by EU Court of Justice decision C-106/14 of 10 September 2015. The
Temposonics
S Flange ¾"- 16 UNF -3A, 10 mm rod-Ø EH rod-style sensor with housing material 1.4404 (AISI 316L) and rod material 1.4404 (AISI 316L) F Flange ¾"-16 UNF-3A, 10 mm rod-Ø W Flange M18×1.5-6g, 10 mm rod-Ø c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. Stroke length Ordering steps 50 … 500 mm 5 mm 500 … 750 mm 10 mm
Declaration - svmicrowave.com
GENERATED: 6/22/2023 This letter is to confirm that the product(s) referenced below have been evaluated against Regulation (EC) 1907/2006 of the European Parliament, ^Registration, Evaluation, and Authorization of Chemicals (REACH), as interpreted by EU Court of Justice decision C-106/14 of 10 September 2015. The
Data Sheet ER Start / Stop - temposonics.com
Vibration test 5 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with . Magnet movement velocity ≤ 5 m/s Design / Material
12.0 ± 0 - SV Microwave
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.3 smpm backplane contact ( 3221-40071 )
Millivolt output C-grade - allsensors.com
22 ±1 ±1 1 ±2 Units PSI mV mV mV %fs %fs Parameter, note 1 Operating Range, differential pressure Output Span, note 5 Offset Voltage @ zero differential pressure Offset Temperature Shift (0°C-70°C), note 2 Linearity, hysteresis error, note 4 Span Shift (0°C-70°C), note 2 Part Number 4 INCH-D-CGRADE-MV 0.3 PSI-D-CGRADE-MV 1 PSI-D-CGRADE ...