Search Results for 10-74928-11
Model 356A16 | PCB Piezotronics
Lead Time for 1-10 is 6 Wks. Lead Time for 11-20 is 8 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 to 5k Hz, aluminum hsg, 4-pin conn. ... 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 1: ACS-1T: Triaxial amplitude response ...
2C4U3MT360X06F wxys4 - Amphenol Antenna Solutions
2C4U3MT360X06F wxys4 REV121721NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 6 of 14 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration November 20, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
N-Type Connectors - Amphenol RF
DC - 11 GHz (DC - 18 GHz on Extended Range Designs) Voltage Rating: 500 Volts RMS Continuous: Dielectric Withstanding Voltage: 1500 VRMS Max: VSWR (Return Loss) M39012 Straight Connectors : DC - 11 GHz: 1.30 (-18 dB) Max: M39012 Right Angle Connectors : DC - 9 GHz: 1.35 (-16 dB) Max: 9 - 11 GHz: 1.5 (-14 dB) Max: Insulation Resistance : 5000 ...
Automotive Health AirQuality ParticulateMatterSensor Datasheet
10~98%RH-40°Cto+85°C Temperaturestorage Temperatureandhumidityrange-40°Cto85°C IPlevel IP5K2 Fixing 2Screws4x8-T20 Connector MOLEX31067-1010 Externaldimensions 75mmx42,9mmx32,5mm Weight <50g Powersupplyoperatingrange 8to16V Currentconsumption (Average) <100mA,@12V <0.1mA (Sleepmode) Outputsignal LIN2.1 PM2.5 Accuracy (Highaccuratereference
www.sgxsensortech.com
www.sgxsensortech.com
Low Smoke:021232 10/2/2007 1:21 PM Page 3 NAVSEADesigns Low-Smoke,Non ...
10 3 Since the 1940's, MIL-C-17 has been the definitive specification for coaxial, triaxial and other high performance radiofrequencycables.Beginningin1970 ...
VIBRATION MONITORING SOLUTIONS - Wilcoxon Sensing Technologies
Dual output and triaxial sensors 10 Specialty sensors 11 Piezovelocity sensors 12 Traditional 13 Cables & connectors 14 - 17 Mounting accessories 18 - 19 ... Sensitivity tolerance ± 10% ± 10% ± 10% ± 10% Frequency response ± 3 dB, Hz 0.5 - 14,000 0.7 - 10,000 0.5 - 14,000 1 - 12,000 Resonance frequency 30 kHz 22 kHz 30 kHz 30 kHz
Quick-Connex® 10 & 12 AWG Mini Cordsets (3 & 4 Pole)
Industry standard for 12 and 10 AWG Mini connectors. Copper Alloy Contact Pins are Silver Plated, Machine Crimped to Conductors Provides long life, resists corrosion, easy positive engagement. Excellent for high/low voltage and low-level signal applications. Chemicals Quick-Connex® 10 & 12 AWG Mini Cordsets (3 & 4 Pole)
Quality Assurance Clauses - Borisch
PRF-001, Rev. 36, 11/21/24 Quality Assurance Clauses CLAUSE DESCRIPTION REVISION DATE CLAUSE 1 QUALITY SYSTEM REQUIREMENTS 10/10/18 A) Sampling procedures, when used, must comply with ANSI/ASQC Z1.4 or ANSI/ASQC Z1.9 (latest revision) or equivalent and must have an Accept on Zero plan. B) The supplier must maintain a “Lot Control System ...
Amphenol High Voltage Connectors
HVC2P60FSX16 (16 mm² Ø9.6~10.2 ) HVC2P60FSX25 ( 25 mm² Ø11.6~12.2) Socket: HVC2P60MVX00 (Type 1, Ø5.2mm) “X” indicates code 1/2/3/4 Mating design: Serviceable locking leg Locking assurance by CPA Operation with handle Terminal system: 2x Ø 6 mm Radsok, silver plated Wire size 16/25mm2, shielding
BA1012-2 - Amphenol Antenna Solutions
Wind Load - Side @ Rated Wind N (lbf) 46 (10.34) Connector Type --- (1x) N Female at Bottom Radiating Element Material --- Brass Element Housing Material --- Fiberglass Radome Color --- White RAL9010 Mounting Hardware & Material --- N275F Support Pipe Material --- Black Powder Coated Aluminum Lightning Protection --- Direct Ground Packaging ...
Application Note - temposonics.com
Document Part Number: 550952 Rev B 11/2022 LPS1A1C24D0XXXXU06000S SoCLEAN® Blending Tanks INDUSTRY: Pharmaceutical & biotechnology PRODUCT: Water solutions & buffers APPLICATION OVERVIEW Automatic tank gauging of the level in blending tanks mixing water, acids, bases, and/or buffers to create buffers solutions. The
B A3 - Amphenol Sine
10.7 1 11/16-18 unef thread 1 11/16-12 un thread-1 64 p r - w t a a a h d p 0-24 m p h e n o l y y m m d d size 12 contacts (16 places) 6 threaded adapter - blue a2 -- modify product name 11aug20 ian tommy a3 a3 -- update dimension 03nov21 lynch tommy notes: unless otherwise specified 1. material:
Model 393B31 | PCB Piezotronics
Model 393B31:Seismic, high sensitivity, ceramic flexural ICP® accel., 10 V/g, 0.1 to 200 Hz, 2-pin top conn.
nrg100GMT10-M - amphenolbroadband.com
The Amphenol nrg100GMT10-M 100A dual-feed 10/10-position GMT fuse panel features -48V operating voltage to fit in legacy and “next-gen” network applications, with advanced ... Shipping: 11 lbs. (5 kg) Color and finish Pewter grey powder coat Mounting 19" or 23" Environmental Temperature -5° to +55°C Humidity 0 to 90%, non-condensing
SMASH Series - amphenol-socapex.com
Sinusoidal vibrations (10 to 2000 Hz) micro discontinuity 2ns 15 g § 4.5.10 Random vibrations (600 to 700 Hz) no discontinuity greater than 2ns 2.682 g² / Hz EFA level Shocks no discontinuity greater than 2ns 100 g / 6s § 4.5.14 ENVIRONMENTAL CHARACTERISTICS Thermal shocks (°C) Number of cycles-65 / +150 5 § 4.5.13 Salt Spray (hours) 96 ...
M7029 SERIES - amphenol-aerospace.com
30 g, 11 ms terminal peak saw tooth (all directions) ENVIRONMENTAL CONDITIONS Connector type: M24308/24-39F or eq. Mates with: M24308/2-3F or eq. ared Sibrava +1 (607) 643-1845 jsibravaamphenol-aao.com amphenol-aerospace.com 4 FUNCTIONS AND SIGNALS INHIBIT signal
APXVB34L26AB_43-C-I20, -I20S - Amphenol Antenna Solutions
10-Ports, X-Pol, Hybrid Beam Antenna, 2.6m, 1x 698-960MHz, 65deg, 4x 1710-2690MHz, 33deg, Integrated RET, Site Sharing Optional
Home - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.