Search Results for 10-74928-11
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -xo\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
CLOSED CONDITION AS SHOWN - Amphenol Sine
a1 - release new drawing 11/jul/22 vito tommy ref:1028-043-1205 process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of
CHARGE AMPLIFIERS - PCB
11 to 13 mA. Output Current: ±5 mA/pk. Output Impedance <770 Ohm. Broadband Electrical Noise (1 to 10,000 Hz) 1040 μV. 478 μV: Configurable. Spectral Noise (1 Hz) 38 μ ...
SV Microwave, Inc.
fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 sheet 1 of 1 surface area: the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
107276-03 | aldenproducts.com
Receptacle Housing. Quantity. 1
Company Fact Sheet - ardentconcepts.com
4 Merrill Industrial Drive Hampton Beach, New Hampshire, 03842 www.ardentconcepts.com t (603) 926-2517 f (603) 926-2518 Company Fact Sheet
Digital Fluid-Trac Troubleshooting Guide - ssi-sensors.com
1 ssi-sensorscom Troubleshooting Guide pqsjhiu & . 8fdiopmphjft. ( Fpd0 F8/P Tfw0 & Digital Fluid-Trac® Troubleshooting Guide Measurement Technology The Digital Fluid-Trac® model DFT drum level gauge uses ultrasonic technology to generate a high-frequency sound wave and measures the time for the echo to reflect off the target fluid’s surface
APXVB34L26AB_43-C-I20, -I20S - Amphenol Antenna Solutions
10-Ports, X-Pol, Hybrid Beam Antenna, 2.6m, 1x 698-960MHz, 65deg, 4x 1710-2690MHz, 33deg, Integrated RET, Site Sharing Optional
10A005 000 9
11 IM 20.03. Motion|mate C148S 201500153 C148 10A005 000 9 Mohrlang 20.03.15 1:1; (1:2) 8 1 7 F 2 6 E 3 5 D 4 C C 5 D B 6 E A Copying of this document and giving it to others and the use or communication of the ... Test 3a >10 8 Ohm Durchgangswiderstand contact resistance IEC 60512-2-1 Test 2a <20 mOhm Prüfklasse climatic category IEC 60668-1 ...
Amphenol Assembletech
Excellent SI performance: signal rates up to UPI1.0 11.2GT/s, PCIe4 16GT/s, SAS 4.0 24Gbps and OpenCAPI 25Gbps 5. Compatible with many different industry standards and protocols including SAS, PCIe and 25G Ethernet ... 1. Mated Connector Impedance: 85+/-10% ohm @25ps RT 2. SCD21: meet SAS4.0 and PCIe4.0 spec 3. FEXT: meet SAS4.0 and PCIe4.0 ...
10-Port Antenna - Amphenol Antenna Solutions
%PDF-1.4 %âãÏÓ 2395 0 obj > endobj xref 2395 64 0000000016 00000 n 0000002229 00000 n 0000002389 00000 n 0000005657 00000 n 0000006241 00000 n 0000006900 00000 n 0000007614 00000 n 0000007710 00000 n 0000007825 00000 n 0000007938 00000 n 0000011440 00000 n 0000014577 00000 n 0000017706 00000 n 0000020107 00000 n 0000023133 00000 n 0000023435 00000 n 0000023573 00000 n 0000023602 00000 n ...
Features - Amphenol Antenna Solutions
(2x) 696-896 | (4x) 1695-2700 | (4x) 3300-4200 MHz 2C4U4VX045X14F wxys5 FIXED TILT 20-Port Panel Antenna 45° 54.8 IN REV092024NA www.amphenol-antennas.com 5 of 14 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
PRODUCT DATA DRAWING
.437 11.10 19.35.120 3.05.762.090±.001 2.29±0.03 b see notes date approved revision history see notes sv microwave, inc. scale: 5:1 size dwg. no. material: finish: per asme y14.5m - 1994 e without the written permission of proprietary sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified sf8711-6002 to 6009
M265LH Chirp-ready In-hull - Airmar
The high-frequency ceramic operates between 130 and 210 kHz with a narrow, 10° to 6°, bandwidth—perfect for picking apart structure and pinpointing tight-holding fish in structure. ... Weight: 5.2 kg (11.5 lb.) Documents. Acoustic Data L: 42-65A H: 130-210C. Brochure In-Hull Chirp Transducers. Dimensions D-92-265-01. Installation D-17-446 ...
L-1253-AG.fm - Amphenol Aerospace
amphenol® 11-12101 or daniels y631 m22520/2-37 or amphenol® 11-12102 or daniels k709 daniels drk 264-8 5 crimp rear intermediate contact wire well to white wire rear intermediate contact 6 after crimping outer contact, position preformed seal at base of chamfer on outer contact and heat shrink in place type i seal only.276 maximum finish dia ...
www.pctel.com
We would like to show you a description here but the site won’t allow us.
ValProbe® - kayeinstruments.com
ValProbe® - kayeinstruments.com
5086100A
Connector Type 1 Port, N-Type Female or 4.3-10 Female (specify when ordering) 380-2700 MHz 1-Port Ceiling Mount Omni Antenna 360° HPOL PUBLIC SAFETY This model is available in the iBwave In-Building Network Components Database - www.ibwavecomponents.com ... 11/28/2023 10:56:59 AM ...