Search Results for 10-74928-11
cpc s2s connector | Amphenol Global Search | Amphenol
D-SUB Filter Combination connectors from CONEC are equipped with the single-stage C-filter and are available in the versions 2W2C, 3W3C, 3W3, 5W5 and 8W8. Depending on the version, you can choose between the nominal capacities 1.3 nF, 5.0 nF, 10 nF, 12 nF, 47 nF and 100 nF as standard.
Mfg by - amphenol-industrial.com
CRIMPING RECO MMENDATIONS W DIE SIZES AWG 4 AWG 2 AWG 1/0 AWG 2/0 AWG 3/0 – 4/0 For Optimal performance we recommend W-Crimping Please note that W-crimping o ers the best performance, and is necessary to fulfi ll UL, CSA & EN1175-1 requirements.
5086100A
Connector Type 1 Port, N-Type Female or 4.3-10 Female (specify when ordering) 380-2700 MHz 1-Port Ceiling Mount Omni Antenna 360° HPOL PUBLIC SAFETY This model is available in the iBwave In-Building Network Components Database - www.ibwavecomponents.com SISO MECHANICAL SPECIFICATIONS Antenna Diameter Ø266 mm (Ø10.5 in) Height 18 mm (0.7 in)
Amphenol Network Solutions > Product
Your shopping cart is empty. Product Qty Amount; From: Until:
ATEX Product Manual - AMPHENOL PROCOM
2r1 11-04-2016 All New revision MFJ 2r2 23-05-2016 All Figures updated SMF 2r3 10-06-2016 All Text correction AA 2r4 22-06-2016 All Figures and text updated MFJ 2r5 06-07-2016 All Text correction SMF 2r6 30-08-2016 All New antennas added SMF 2r7 08-09-2016 Page 4 Minor Correction SMF
Amphenol
• Box Mounting Receptacles 9-10 • Single Hole Fixing Receptacles 11-12 • Cable Mounting Receptacles 13-14 • Plugs 15-16 • Plugs with optional Coupling Rings 17-18 • Cable Accessories 19 • Cables to DEF 10 20 • Accessories Dust Caps 21-28 • AIA Backshells – Interconnection Accessories 29-31 ...
amphe-pd-radsok-catalog-amphenol-industrial
www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE C10-752158-000 RADSOK ® Plug, 3.6mm C10-752155-000 RADSOK Receptacle, 3.6mm C10-474495-000 RADSOK® Receptacle, 3.6mm C10-752160-000
Triaxial switchable junction boxes - Wilcoxon Sensing Technologies
Dimensions 10 x 8 x 4 in., 1-6 channels Hinge stainless steel continuous weld Latch stainless steel butterfly knob Input fittings, user-selected cable grips or 5 socket M12 connectors ... 99124 Rev.B.3 10/18 11.09 [281.7] 9.21 [234.0] 11.77 [299.0] 19.11 [485.4] Channels Size Material Input connector Model number 6 10 x 8 x 4 in. Fiberglass M12 ...
5 pin | Amphenol Global Search | Amphenol
10 m15dp06 m1.5 x 6mm dowel pin, 9159a005 hardened steel 2 8 2 3 4 6 9 1 10.001 d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1---ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. size b title: dwg. no. rev scale: 2:1 weight: sheet 1 of 2 revisions rev. description date approved
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : 2.92mm bulkhead female ( sf1521-60025 )
P1 1 4 1 2 3 4 BLACK #3 10AWG 2 3 - Amphenol Sine
10.00-29.99 FT = +6" / -1" 30.00-49.99 FT = +12" / -1" 50 FT-OVER = +18" / -1" PIN 4 PIN 2 PIN 3 PIN 1 MATERIALS LIST SIZE ... TRUNK, 10 AWG, 1/2 - 14NPT P29360-Mxxx A1 11 KMM 12-MAY-14 MRF 12-MAY-14 KMM RFC 12-MAY-14 FULL. Title: C:Users orceDesktopNew folder (2)C-P29360-A1.dwg Author: mforce
Amphenol Canada
Created Date: 3/5/2020 11:09:10 AM
This catalog covers Amphenol - アンフェノールジャパン ...
3 Amphenol MIL-DTL-5015 and MIL-5015 Type Standard Cylindrical Connectors DESIGN CHARACTERISTICS • Medium to heavy weight cylindrical • Durable, field-proven design • Environmental resistant • Resilient inserts • Operating voltage to 3000 VAC (RMS) at sea level • Threaded couplings • Single key/keyway shell polarization • Cost effective CUSTOMER OPTIONS
Model 356A43 | PCB Piezotronics
Model 356A43:Platinum Stock Product; Triaxial ICP® accel., 10 mV/g, 500 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0 . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a ... Lead Time for 6-10 is 15 Dys. Lead Time for 11-15 is 20 Dys. Lead Time for 11-15 is 20 Dys. Product Description ...
terminal lugs | Amphenol Global Search | Amphenol
On connectorized 360/363 D4 Terminals (360–10, –11, etc.), connections are made via 25-pair female connectors (CINCH 222–22–50–023 or equivalent) to the ap-propriate 25-pair male connectors of the 360/ 363 D4 Terminal. Refer to Section 360–000–200 for the wiring dia-
NTC Type JI - amphenol-sensors.com
• Range of wire lengths 11.81 in to 196.85 in (300 mm to 5000 mm) (dimension WL on page 2) • Suitable for refrigeration applications, including evaporators NTC Type JI Amphenol ... L301 300 ± 10 L501 500 ± 10 L751 750 ± 20 L102 1000 ± 20 L152 1500 ± 25 L202 2000 ± 25 L252 2500 ± 50 L302 3000 ± 50 L352 3500 ± 50 L402 4000 ± 50 L452 ...
ATMSeries - Amphenol Sine
at 10 to 2000 Hz in each of the three mutually perpendicular planes. No electrical discontinuities longer than 1 microsecond. Operative at temperatures from -55°C to +125°C. Continuous at rated current. Contact Retention (Contacts withstand a minimum load of:) Contact Retention (Contacts withstand a minimum load of:) 20lbs. (89N) for Size 20 ...
amphe-pd-radsok-catalog-amphenol-industrial
www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE C10-752158-000 RADSOK ® Plug, 3.6mm C10-752155-000 RADSOK Receptacle, 3.6mm C10-474495-000 RADSOK® Receptacle, 3.6mm C10-752160-000
TRIAXIAL ICP® ACCELEROMETER - PCB
Size (Height x Width x Length) 0.4 in x 0.4 in x 0.4 in 10.2 mm x 10.2 mm x 10.2 mm Weight(without cable) 0.14 oz 4 gm [1] Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Thread 5-40 Female 5-40 Female