Search Results for 10-74928-11
Data Sheet R-Series V RP5 EtherNet/IP 551963 - Temposonics
Ø 3 (Ø 01 (11 (03 0 (17 (00 6 (6 (037 Mounting clamp with : 146 (07 4 11.5 (0.45) 4.5 (1.8) 8 (0.31) thea U-magnet OD33 Part no. 251 416-2 Block magnet L Part no. 403 448 Mounting clamp Part no. 400 802 T-nut Part no. 401 602 Material: PA ferrite GF20 Weight: Approx. 11 g Surface pressure: Max. 40 N/mm2 Fastening torque for M4 screws: 1 Nm ...
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 3/30/2009 10:12:16 AM
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
CONEC Home - CONEC
CONEC Home - CONEC
12.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : smp straight female ( 1221-4010 )
Amphenol Connectors | Electronic Connectors
Amphenol has been designing and manufacturing electronic connectors since the company’s inception in 1932. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries, and environmentally-friendly RoHS plating.
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Electrical Isolation(Base) >10 8 Ohm Size - Height x Length x Width 0.44 in x 0.40 in x 0.44 in 11.2 mm x 10.2 mm x 11.2 mm Weight 0.16 oz 4.5 gm Mounting Adhesive Adhesive Supplied Accessory : Model 034G05 4 -cond. shielded cable, 5 ft (1.5M), 4 -pin plug to (3) BNC plugs (1) Supplied Accessory : Model 080A109 Petro Wax (1)
Model 130A23 | PCB Piezotronics
-10 to +50 °C: Temperature Effect on Output (-10 to +50 °C) 0.7 dB: 0.7 dB [1] Influence of Axial Vibration ((1 m/s²)) 60 dB re 20 µPa: 60 dB re 20 µPa [1] Electrical: Excitation Voltage: 18 to 30 VDC: 18 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Bias Voltage: 9 to 14 VDC: 9 to 14 VDC: Output Impedance: 52 Ohm
Model 357A67 | PCB Piezotronics
Mounting stud, M3 to 10-32, for 357A67: 1: ACS-1T: Triaxial amplitude response calibration, from 10 Hz to upper 5% frequency, NIST traceable: 1: ACS-44T: Extended Frequency Response Calibration to +10% point on a triax accel, (requires ACS-1T) 1: M081A134: Mounting stud, M3 to M3, for 357A67: 1
Low Pressure Sensor Solutions | All Sensors
CRITICAL CARE EQUIPMENT. In the critical realm of respiratory support equipment, such as ventilators, transport ventilators, and anesthesia machines, our pressure sensors play an essential role in ensuring patient safety and effective treatment.These sensors are key in providing precise control of airway pressure, a factor that is vital for the safe and effective support of patients with ...
Model TLD356A02 | PCB Piezotronics
Lead Time for 1-10 is 7 Wks. Lead Time for 11-20 is 9 Wks. Product Description; Specifications; Documents & Downloads; Triaxial, general purpose, ceramic shear ICP® accel., 10 mV/g, 1 to 5k Hz, 14 mm cube size, 4-pin conn., TEDS 1.0 ... Mounting stud, 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 1: ACS-1T: Triaxial amplitude response ...
RP-TNC Connectors - Amphenol RF
DC - 11 GHz (DC - 18 GHz on Extended Range Designs) Voltage Rating: 500 Volts Peak: Dielectric Withstanding Voltage: 1500 VRMS Max: VSWR (Return Loss) DC - 11 GHz: 1.3 (-18 dB) Max: Insulation Resistance : 5000 MΩ Min: Center Contact Resistance: 1.5 mΩ Max: Outer Contact Resistance: 0.2 mΩ Max: RF Leakage-60 dB Max @ 3 GHz: Insertion Loss ...
Amphenol
Amphenol MIL-MIL ---STDSTDSTD- ---1553B Data Bus1553B Data Bus1553B Data Bus Couplers and Interconnect Systems MIL-STD 1553B • In-Line Couplers to PAN6465/JN1042 and JN1052 • R.T. Connector Coupler • R.T. Multiway Connector Couplers
M28876 Fiber Optic Connector | Circular Connectors
Amphenol Fiber Systems International manufactures a complete line of circular fiber optic connectors including M28876 connector
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 8/14/2007 10:33:51 AM
360-80 Intelligent Channel Bank Shelf - Charles Industries
11. Tighten the fasteners STANDARD WALL MOUNT MOUNTING BRACKET HOLES MOUNTING BRACKET REAR OF SHELF FRONT OF SHELF BOTTOM OF SHELF Figure 6. Shelf Mounting Bracket Position for Wall Mounting 4.3 Desk Mounting Step Action 1. Remove the shelf brackets. 2. Attach adhesive rubber feet to the bottom of the shelf (supplied—shipped loose in the box).
Unknown - Temposonics
Vibration rating: 10 g/10 - 2000 Hz IEC-Standard 68-2-6 EMC Test: Electromagnetic emission EN 50081-1 Electromagnetic immunity EN 50082-2 EN 61000-4-2/3/4/6, Level 3/4, Criteria A, CE qualified Operating Voltage: +24 Vdc nominal (-15 or +20%) Polarity protection: up to -30 Vdc Overvoltage protection: up to 36 Vdc Current drain: Analog: 50 - 140 mA
Marport
11 Paarden Eiland Road Paarden Eiland 7405 +27 (0) 79 519 8318. www.marport.com [email protected]. Dealers of Namibia. Walvis Trawl. Ben Amathila Ave PO Box 2953 Walvis Bay +264 (0) 64203142. [email protected]. Dealers of Eastern Asia Taiwan. Global Electronics Co., Ltd. 4FL, No 245, Section 1 , Long-MI Road
N Nitrile per AMS 3224 Yellow 135oC S Silicone per AMS ... - Amphenol PCD
albpcl75p24x -24 1.500 38.10 1.269 32.23 .0349 15.83 Cushion Materials Cushions for the 75P Clamp are available in a wide variety of rubber materials, contact us today to learn more!
Amphenol Cables on Demand - Network, Storage and Computer Cables
We would like to show you a description here but the site won’t allow us.