Search Results for 10-74928-11
CUSTOMER DRAWING - Amphenol Australia
10 29 74.5 REF. 38.4 21.6 Y$ SEE TABLE CLOCKWISE RECOMMENDED CABLE RANGE 10.2#0.2MM FOR 25MM2 11.5#0.3MM FOR 35MM2 13.6#0.3MM FOR 50MM2 Amphenol Technology(Zhuhai)Co.,Ltd No.63, Xinghan Road, Sanzao Town, Jinwan, Zhuhai, PRC 8.0MM SURLOK PLUS RIGHTANGLE PLUG SIZE C CAGE CODE 77820 DOCUMENT NO. C10-730188-() REV. I SCALE: 1,0 REF. SHEET 1 OF 1 ...
Hoffman Products - TPC Wire
12-10 AWG rInG termInAls 8 AWG rInG termInAls stud sIze non- InsulAted VInyl VInyl W/ suPPort sleeVe nylon W/ suPPort sleeVe nylon HIGH temP 650°f HIGH temP 900°f HeAt sHrInk 6 DS3 DFVL3R2 DFVDS3 DFNDS3-- - - 8 D4 DFVL4R2 DFVD4 DFND4 - D4NPT/J DWS4HT DHS4 10 D5 DFVL5R2 DFVD5 DFND5 - D5NPT DWS5HT DHS5 1/4" D6 DFVL6R2 DFVD6 DFND6 - D6NPT DWS6HT ...
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
MIL-DTL-38999 Series III double-ended receptacles with feedthrough contacts. Provide increased system flexibility while mating to standard D38999 plugs
Data Sheet - Temposonics
Vibration test 15 g/10…2000 Hz, IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 55011 (CISPR 11) Class B and EN IEC 61000-6-3 Electromagnetic immunity according to EN IEC 61000-6-2 The TH sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No. 1091
Temperature Sensors | NTC Thermistors
Thermometrics, Inc., offers a wide range of NTC Thermistors. They are manufactured from the oxides of transition metals and can operate over the range of -196°C to 1000°C.
10147875 | Amphenol Global Search | Amphenol
10 to 55 Hz, .06 inch total excursion in 1 minute cycles for 6 hours, 55 to 2000 Hz, 10G peak amplitude sweep MIL-STD-1344, method 2005 High Impact Mated Nine hammer blows from 1, 3 and 5 feet, three each in three axes on mounting panel MIL-STD-202, method 207 Heat Rise (Class L only) Mated Maximum rated DC current for four hours at +25°C in ...
SSI Technologies Application Note PS-AN6 MediaGauge (Model MG1-9V ...
Burst Pressure 10 X Full Scale or 15,000 PSI whichever is less Operating Temperature Range -10° to 60°C (14° to 140°F) Storage Temperature Range -20° to 85°C (-4°to 185°F) Tested Conditions Humidity 250 Hours (40°C and 90% to 95% R.H. Pressure/Temperature Cycles > 1.8 million Cycles (0 to FS @ 8Hz and -20° to 85°C)
PRODUCT DATA DRAWING - SV Microwave
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified sf2911-60973-xs www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
Full performance, compact sensors
Sensitivity tolerance ±5% ±10% ±15% Sensitivity 100 mV/g Acceleration range 80 g Frequency response, ±3 dB 0.4 Hz to 14 kHz Connector 2 pin, MIL-5015 Protections EMI/RFI, reverse wiring Operating temperature range-50 to +120° C Weight 62 g Height 1.81 in / 46 mm Diameter 0.69 in / 18 mm Full performance, compact sensors 780 series Reliable ...
PCIe ® Gen 6 High Speed Interconnect Solutions
Amphenol introduces to the market the next generation interconnect solution – ExtremePort™ Swift is a 0.60mm pitch, extremely low-profile connector capable of transmitting high-speed signal up to PCIe ® Gen 5 and target for PCIe ® Gen 6 under extreme mechanical condition.. The ExtremePort™ Swift not only provides a SI performance ready signal transmission media but also a new way of ...
Model 357A64 | PCB Piezotronics
Model 357A64:UHT-12™, Charge output accel, high temp to +1200 F, 1 pC/g, 1000 g, 0.46 inch cube, stud mount, with screw tabs, to 10k Hz, case isolated
Amphenol Aerospace
Learn about the Series Five connectors, the innovative and versatile solutions for harsh-environment applications in aerospace and military industries.
Piezovelocity transducers - Wilcoxon Sensing Technologies
Bias output voltage, nominal 10 VDC 10 VDC Grounding case isolated, internally shielded Temperature range –50° to +120°C –50° to +120°C Vibration limit 250 g peak 250 g peak Shock limit 5,000 g peak 2,500 g peak Electromagnetic sensitivity, equiv. in/sec 25 µin/sec/gauss 25 µin/sec/gauss
BoardLock Family - Amphenol Sine
www.amphenol-sine.com www.amphenol-sine.com BoardLock™ Family Comparison Chart, cont. Series ATFHD13 BoardLock ™ ATM13/15 Image Positions Single Position Single Position 2, 3, 4, 6, 8, and 12 Current Rating Size 4, 100A Size 4, 8 or 12; 25A to 100A Size 20, 7.5A
Amphenol
21-33198-11 21-33198-11 Contact, Pin, Triaxial Type LJT-R and TV-R Crimp (MIL-DTL-38999 Series I & III Electrical Connectors) Standard contact arrangements available in Series I and III are 17-2, 21-75, 21-79, 25-7, 25-17, 25-26 and 25-46. Con-tact is supplied with a piggyback grommet seal. Installation Instructions 1.
602GB - Amphenol Ltd
602GB series is a range of high temperature miniature bayonet lock connectors with rear insertable, rear release crimp contacts.
Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
Model HTJ356B01 | PCB Piezotronics
Lead Time for 6-10 is 8 Wks. Lead Time for 11-20 is 10 Wks. Lead Time for 11-20 is 10 Wks. Product Description; Specifications; Documents & Downloads; Triaxial, lightweight miniature, ceramic shear ICP® accel., 5 mV/g, to +356 F (+180 C), ground isolated (incl. 034G05)
50250027432110.PDF - Amphenol Sine
10/04/08 1 0/4 8 /a.2.05 par tsli item description qty 1 dust cap for plug mp-6256 1 2 lanyard pvc coated 1.5mm od 1 3 crimp swage 2 4 lug 1 p/n to suit connector mp-742-39s mp-742 -61s mp-6256-39p m p625 1 0 first issue 10/04/08 a.o 8740 rev description date by chg/no revision history 110‘5 1 2 4 3
Temposonics
3 2.2 Installation, commissioning and operation If danger of injury to persons or of damage to operating equipment is caused by sensor failure or malfunction, additional safety measures