Search Results for 10-74928-11
Model - amphenol-gec.com
Title: Model Created Date: 20171031134544Z
SCHEMATIC DIAGRAM - PCB
COAXIAL CABLE W/ 10-32 PLUGS DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 JES 1/3/20 JES 1/3/20 BAM 1/3/20 SCHEMATIC DIAGRAM SHELL CENTER PIN 7 2 5 2 7 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
radsok-power-connectors-catalog-amphenol-industrial
Size 2/0 (10.3mm) 175 350 Size 4/0 (12.0mm) 230 400 Size350 (14.0mm) 310 500 Size 700(18.0mm) 460 750 ... 11 Amphenol Industrial Operations. 13 POWERBLOK™ Type Example Part Number Rated Current Application Mated Part Above Board (Press-Fit) Configured to customer applications 35~400+A
Hy-Trex® MP500 Power Cable - TPC Wire
Hy-Trex® MP500 Power Cable is a highly flexible cable ideal for use to supply power to OEM equipment and machines. Ideal for flexing/twisting applications, or in static applications such as installation in cable trays.
Terrapin SCE2 - Amphenol Ltd
Resilient in severe battlefield situations; Brass shell as standard, also available in Aluminium; Black-Silver plating is both low-lustre and corrosion resistant (1000 hours salt spray)
Home - Lutze Inc.
Reliable flexible and continuous flexing cables and wire management for industrial automation
安费诺(常州)电子有限公司
Add No. 11 Fengxiang Road,New District, Connector Amphenol INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY www.amphenol-gec.com Changzhou,Jiangsu, China P.C 213001 GuangZhou, China Tel +86 20-3210-6099 Add 9th Floor, No. 10, the 4th Street, Kehui Jingu,Huangpu District, Guangzhou ,China P.C 510663 North America Winnipeg,Canada Tel +1 204 697 2222
Amphenol
11 sullen.zhang 26aug20 orion.li 27aug20 tommy.xie 28aug20 none tommy contact size min. insul o.d. typical wire range max. insul o.d. current rating 12 10-14 awg (6.0-2.0mm²) 25 amps 3.40 mm (.134 in) 4.32 mm (.170 in)--ref:hd34-24-16pn 110°ref 110°ref main polarizing keyway Ø50.8 Ø40.1 amphenol ahdm04-24-16pn yymmdd 1 11/16-18 unef 2a ...
PDS: Rev :B STATUS:Released Printed: Oct 24, 2014
PDS: Rev :B STATUS:Released Printed: Oct 24, 2014. Title: D:UsersababuDesktopA30912BC Model (1) Author: ababu Created Date: 10/24/2014 11:08:36 AM
MFM.PDF - Amphenol Fiber Systems International (AFSI)
Plug Protective Cap 10 – 553998 – 139 (860) Receptacle Protective Cap 10 – 553970 – 139 (860) Amphenol Amphenol. Title: MFM.PDF Author: joc Created Date: 3/11/2002 1:23:14 PM ...
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Features - Amphenol Antenna Solutions
%PDF-1.4 %âãÏÓ 638 0 obj > endobj xref 638 58 0000000016 00000 n 0000002048 00000 n 0000002207 00000 n 0000004899 00000 n 0000005502 00000 n 0000006026 00000 n 0000006140 00000 n 0000006252 00000 n 0000006343 00000 n 0000006966 00000 n 0000009978 00000 n 0000012669 00000 n 0000015295 00000 n 0000017914 00000 n 0000020003 00000 n 0000020440 ...
6638318v - Amphenol Antenna Solutions
The antenna has 10 colour-coded connectors located at the bottom face. Frequency Designation: R1 Y1: Y2 Y3 : Y4 Frequency Range: 698-960 MHz 1710-2690 MHz: 1710-2690 MHz 1710-2690 MHz: 1710-2690 MHz Polarisation: ... Standard values based on NGMN-P-BASTA version 11.1 recommendation. 65° ...
Pedlock BDO Series - Charles Industries
10 11.7 30.7 37.2 13.8 12.8 12 13.6 28.8 35.2 16.1 15.1. charlesindustriescom L( ½ &PP 7MKLLIWIVZIH ½ TIGM ûGELILLS (LERKID-OSP3-I2 Product Specifications For vault mount base option (includes cover mounting hardware and moisture barrier), add a “V” after first “E” of part number
SIZE TYPE B C- - Amphenol Sine
11 IAN 09/MAY/22 SULLEN 09/MAY/22 TOMMY 10/MAY/22 NONE NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: HOUSING: THERMOPLASTIC; COLOR: SEE PART NUMBER CHART ... *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined ...
B A1 - Amphenol Sine
8 - 10 awg (8.0-5.0 mm²) 6.09 mm (.240 in) 36.0 recommended torque : 1.9 - 2.2 n.m 2x Ø4.0, 16.1 dp from mating surface recommended attachment options: 1. hex washer head sheetmetal screw, #10, hex size 5/16" 2. self thread screw for plastic such as st 4.8 . housing gasket ring seal wire seal 6 recommended panel cutout 52.5±0.5 11.60 36.00 ...
Mini Cool Edge IO Connector System - Amphenol
Mini Cool Edge IO is an internal flyover connector system used in server, storage and data centers. Internal flyover is a trend that supports design flexibility and reach for high data rate signals inside the box. With a 0.60mm signal pin pitch and curren
Technology in connectors
1|11 Detailed data sheets for the mentioned part numbers are available under www.conec.com RJ45 Connector System for Harsh Environment Accessories and Tools for RJ45 Connectors Products - Spare protective cover - RJ45 modular plug termination tool - Punch down tool for IDC RJ45 jack version - RJ45 Cat. 5e plug connector, shielded - RJ45 modular ...
Data Sheet R-Series V RH5 Analog - Temposonics
Shock test 150 g/11 ms, IEC standard 60068-2-27 Vibration test 30 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies)/ RH5-J: 15 g / 10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2
MA160UX02 - amphenol-antennas.com
Maximum power (watts) Cellular : 10 Noise figure 2 dB Max. GPS Amplifier DC power 3 to 5 Vdc on coaxial cable (+ ve centre) Termination Cellular : RG174 (4 m) + FME socket GPS : RG174 (4 m) + SMA plug Color Black Size (mm) Diameter 65 x 13 reserve the right to modify or amend any antenna or specification without prior notice