Search Results for 10-74928-11
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; ... N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm 172176-11. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are ...
Mounting Flange - Amphenol PCDAmphenol PCD
11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED. Sign up to receive the latest news from Amphenol PCD. Email.
Self-Adhering Surface Temperature Sensors
Product Design Part number Foam backing size / mm Full length / mm Connector type JS4298 45x45, square 700 Molex 5559 JS5698 45x45, square 750 Molex 5559
Selecting the Correct High Sensitivity Piezoelectric ... - PCB
X 10,000mV/g = 5000 mV = 5 volts . 3. Frequency Range (Hz) - the upper and lower frequencies for accelerometer operation. Larger structures exhibit lower frequencies. Consequently, high ... sensitivity of 100 mV/g might have a spectral noise specification of 11 ug/Hz at 10 Hz.
NPI Series of Media-Isolated Pressure Sensors - Amphenol Sensors
Amphenol Advanced Sensors NPI Series of Media-Isolated Pressure Sensors Features • Pressure Range: 2.5 psi (17 kPa) to 5,000 psi (35,000 kPa) • High stability and reliability
OCTIS INTERFACE WITH BOARD CONNECTOR AND PLUG ASSEMBLY
6.3 Ozone Exposure 10 6.4 Chemical Resistance 10 ... 6.11 Sheath retention 12 Qualification test matrix 13 7.0 REVISION RECORD 13 PDS: Rev :B STATUS:Released Printed: Aug 19, 2019. NUMBER GS-12-1413 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION 7 OCTIS interface for Hybrid, Signal, Power, SFP & RJ45 ...
PwrMAX Connector System - amphenol-cs.com
10 layers (refer to figure 1) Yes 30 130 2 100 4 92 6 85 83 10 75 Low Power (Board to board) 2 25 Signal (2.50mm pitch) 1 3 ≥2 1 Low Power for cable contact (6.50mm pitch) 4 (2 columns x 2 low power contacts/column) 12 AWG 25 8 AWG 37 6 AWG 44 Notes: 1. Only PwrMAX® in legacy version has board connector with cable configuration. 2.
Rack and Panel Connector | Rectangular Connectors - Amphenol Aerospace
R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. View Product R-VPX Evolution Capable of data rate transfer speeds of more than 16 Gb/s and meet the performance requirements of VITA 46 and VITA 47 standards while being intermateable with ...
ReferenceMate portable reference source - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies an Amphenol Company 97029 Rev. C.2 09/2020 Tel: +1 (301) 330-8811 8435 Progress Drive Fax: +1 (301) 330-8873 Frederick, MD 21701, USA Page 1 of 15 www.wilcoxon.com ReferenceMate portable reference source
PRODUCT DATA DRAWING DATE REV DESCRIPTION - NRN 46230 08/21 SEE PDM
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 2911-61009 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
Ethernet Military Switch RES-SCE-AC-8US - Amphenol Socapex
The Amphenol Socapex MIL-STD-461 Ethernet Military Switch RES-SCE-AC-8US is a portable, unmanaged Ethernet switch designed for rugged environments. With its small size and low weight of only 140 grams, it is ideal for unmanned vehicles and mobile rugged networks. The switch features 8 fast ports and is powered by 5VDC (USB), making it optimized for Size Weight and Power (SWaP).
Connectors | Products - Amphenol
The Amphenol Socapex USB3 Amplifier extends USB3 connections up to 11 meters, offering exceptional reach, versatile compatibility, and tailored length options for applications in C5ISR, battlefield communications, and naval environments. With enhanced EMI protection, IP68 sealing, and robust durability, it ensures reliable performance in ...
Non-Environmental Relay Sockets Solder Termination Relay Sockets
MS25327 (4 Pole/10 Amp) APCD P/N Non-Environmental Relay Sockets Solder Termination 6 Pole/5 Amp, 4 Pole/10 Amp, 2 & 4 Pole/5 Amp, 2 Pole /10Amp ... .024 11 Relay Socket Weight RSE120074 .024 11 RSN120070 .044 20 Solder Termination RSN116820 RSN116800 Side View RSN116810 RSN116891 RSN116825 RSN116890 9224 Series
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance April 17, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
SIMEG0118NSN - Amphenol Air LB
SIMEG0118NSN Grounded module Socket With peripheral sealing 1 contact #8 quadrax anti rotate on polarizer side Plating Nickel Polarization N
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance September 5, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
GS-12-641 PRODUCT SPECIFICATION - Amphenol CS
LQ.Lei 10/28/15 CLASSIFICATION UNRESTRICED This document is the property of and embodies CONFIDENTIAL and PROPRIETARY information of FCI. No part of the information shown on the document may be used in any way or ... 1,11 1,5 1,9 1,4 1,3 L/L Contact Resistance 5.2.1 4,8 2,4 Insulation Resistance 5.2.2 3,7 Dielectric Withstand Voltage 5.2.3 4,8 ...
ProFinPlus - AMPHENOL PROCOM
10 dB for 617 - 960 MHz WiFi > 10 dB Correlation Coefficient < 0.4 for 617 - 960 MHz < 0.1 for 1710 - 3800 MHz VSWR < 2.2:1 for 617 - 960 MHz < 2.0:1 for 1710 - 3800 MHz < 2.0:1 for 2400 - 2500 MHz < 2.0:1 for 5000 - 6000 MHz Maximum Input Power 25 W for 4G/5G antenna 100 W for whip GPS Antenna P1dB (GPS Amplifier) Approx. +7 dBm
Hand Torque Angle Wrenches | PCB Piezotronics
11.4 Nm ¼-inch Square 8 in 203 mm 11.2 oz 318 gm 027137-07022: 200 lbf-in 22.7 Nm 3/8 -inch Square 12 in 305 mm 12.8 oz 363 gm ... 10 VDC Maximum Bridge Resistance 350 Ohm Compensated Temperature Range +70 to +150°F +21 to +66°C Operating Temperature Range ...
74868 | Amphenol Global Search | Amphenol
74868 # 1$ scale: none danbury, conn. date issued by of rev date name date rev revisions description date eco appr amphenol corporation danbury, conn. # .005 # 1$ scale: none code ident. sheet of "c" braid "a" center conductor "b" dielectric 349-50767 h 349-50767 h 1 4bodyf1_fak 2 b.c. gleissner 26-nov-06 m. hoyack 4/25/08 b