Search Results for 10-74928-21
Contact Us - Amphenol
To contact someone from the company, please fill out this form.
HIGH VOLTAGE 38999 - Amphenol Aerospace
randon ron Phone: 1 (607) 563-5685 • Email: rownamphenol-aao.com amphenol-aerospace.com amphenolmao.com 1. 2. 3. 4. 5. 6. 7. 8. Connector Type Shell Style Service ...
APC00-18-16P | Amphenol Global Search | Amphenol
PCB L&T S-Type Load Cell, 5,000 lbf rated capacity, 150% of RO static overload protection, 2mV/V output, 5/8-18 UNF threads, integral 10 ft cable w/ open end, nickel-plated steel. Technical informations. Operating temperature -55°C to + 125°C. Nickel Aluminium Bronze shells. Threaded anti-vibration coupling mechanism. Crimp or solder contacts.
N Nitrile per AMS 3224 Yellow 135oC S Silicone per AMS ... - Amphenol PCD
albpcl75p24x -24 1.500 38.10 1.269 32.23 .0349 15.83 Cushion Materials Cushions for the 75P Clamp are available in a wide variety of rubber materials, contact us today to learn more!
Commercial Aerospace | Markets - Amphenol
They are available in Stainless Steel qualified to ESC15 & 16 are in Titanium qualified to ESC20 & 21. The Titanium versions provide comparable performance to Stainless Steel, but with 30% weight savings, offering significant benefits in aero-engine applications where weight is critical. ... (10–800mm), compact size, and true touchless ...
TULC Combination Sensor - ssi-sensors.com
Epsjhiu & . %% Ufdiopmphjft. NNE 6 Fpd0 UVNE/CP Tfw0 & ssi-sensorscom PGN 18FE56A3H Name Level 2 Units Mm Scale Factor 0.1 Offset 0 Start Bit 16 Bit Length 16 Minimum 0 Maximum 6425.5 OBD Sensor Failure Detected Output set to 0xFE00 (6502.4 scaled No Echo Condition
High Speed Connectors | Products - Amphenol
Insert arrangements can incorporate: coax (sizes 8, 12, and 16); twinax (sizes 8 and 12); and triax contacts (sizes 8, 10, and 12). Amphenol Aerospace Operations D38999 Connectors with Quadrax, Differential Twinax Contacts D38999 Series III Connectors are ideally suited for the incorporation of shielded contacts for high-performance, high-speed ...
TV07RQF-25-17S | Amphenol Global Search | Amphenol
MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with fi rmware above MD3.10). Our patented, RET module controlling all tilt angles, fully inserted inside the antenna (fi eld replaceable) ... Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 9.6 ...
Model 112B05 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.21 oz (6.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. ... 0.21 oz: 6.0 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-10:
C-AT62-203-12141-10 REV A1 - Amphenol Sine
Title: C:\Users\jhead\Desktop\ATP Contact ,crimp 10~12 awg wire\C-AT62-203-12141-10_REV_A1.dwg Author: JHead Created Date: 8/7/2019 9:39:20 AM
Register - SV Microwave
Register on our site here for an improved experience and faster checkout
Model 086C01 | PCB Piezotronics
21.6 cm: Electrical Connection Position: Bottom of Handle: Bottom of Handle: Extender Mass Weight: 0.9 oz: 25 gm: Electrical Connector: BNC Jack: BNC Jack * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 084A06: Extender mass, aluminum, 0.615" dia. x 2.00", 0.9 oz (25 gm), for Model 086C01: 1:
RMS and peak velocity loop powered sensors - wilcoxon.com
2 Lower resistance is allowed, greater than 10 Ω recommended. 3 Minimum R L wattage determined by: (0.0004 x R L). V DC power – 10 V 20 mA DC supply voltage R L (max resistance)2 R L (minimum wattage capability)3 12 VDC 100 Ω 1/8 watt 20 VDC 500 Ω 1/4 watt 24 VDC 700 Ω 1/2 watt 26 VDC 800 Ω 1/2 watt 30 VDC 1,000 Ω 1/2 watt
PRODUCT DATA DRAWING A DCN 41727 10/15 DAL DESCRIPTION
a dcn 41727 10/15 dal checked: approved: drawn: stw 05/13/04 stw 05/13/04 jmc 05/13/04 rohs compliant.769±.002 19.53±0.05 freq. range: dc to 40.0 ghz material: body & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 ... 10/21/2015 3:34:37 pm ...
ENVIRONMENTAL BACKSHELLS - amphenolpcd.com
ENVIRONMENTAL 90° & 45°; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 TABLE A Accessory Shell Size DASH # Connector
ms3474 | Amphenol Global Search | Amphenol
MIL-DTL-38999, MIL-C-26482 and MIL-5015, with a wide range of contact arrangements and options Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-aerospace.com This catalog has been specifically designed to assist in the critical process
rje58-188 | Amphenol Global Search | Amphenol
RJE58-188-5411 | Amphenol Global Search | Amphenol 843-191-2801 | Amphenol Global Search | Amphenol 21-033470-191 (PIN) 21-033471-191 (SOCKET) G H inner wire insulation. Observe center conductor through the contact’s wire inspection hole, to make certain conductor is properly positioned.
PCB Product Finder for 0 (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Series II Commercial Socket Junction Modules - Amphenol PCD
TJT Tracks Performs to M81714 Style /5, /10, /16 (light weight) TJF Flange Ground Performs to M81714/28 electrical and mechanical standards ... M81714/21-1D001 TJSE22311 TJSE22371 WC TJSE20211 TJSE20111 LC M81714/21-1D002 TJSE20311 TJSE20111 WC TJSE20212 TJSE20272 LC M81714/21-1D003
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance December 20, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace