Search Results for 10-74936-10
CTF-10/40/100-MM - amphenol-aerospace.com
• Approximatley 5W at 10.3125Gbps FEATURES & BENEFITS: CTF-10/40/100-MM Amphenol Aerospace adds the CTF-10/40/100-MM protocol agnostic fiber to copper converter to the Integrated Electronics Product Line. This unit features up to 160GBps Bi-Directional bandwidth over standard Ethernet Interface. It features a 24 channel transceiver
10158393 | Amphenol Global Search | Amphenol
Minitek®Pwr 5.7, Right Angle Through Hole Header, Dual Row, Black Color, 10 Positions, 100μin Tin overall plating, LCP, GW Compatible, Tray packing. Minitek®Pwr 5.7 Connector System, Receptacle Terminal, High Conductivity copper Alloy, Tin plating, AWG (#14-16). The information below is for reference only.
Band-Pass Filter for the 130 MHz Band - amphenolprocom.com
Weight Approx. 4.6 kg / 10.14 lb. Approx. 10 kg / 22.05 lb. Approx. 14.5 kg / 31.97 lb. Environmental Operating temperature range -30 °C to +60 °C Frequency Stability Approx. 1.5 ppm / °C ORDERING Model Product No. BPF 3/1-200-SHT 200000983 BPF 3/2-200-SHT 200001163 BPF 3/3-200-SHT 200001890
www.pctel.com
We would like to show you a description here but the site won’t allow us.
High Power Connectors | Products | Amphenol Aerospace
All contacts wired in series circuit with 100 ±10 Milliamperes of current flow. Operating Temperature Range: Classes RF, RL, and RK: -55°C (–75°F) to 200°C (392°F). Classes RW, DT, & DZ: -55°C (–75°F) to 175°C (347°F). Environmental Seal:
PDS: Rev :H STATUS:Released Printed: Feb 10, 2021 - Amphenol CS
Title: Amphenol FCI c-8609-0000a.pdf Author: MJacob Created Date: 2/10/2021 1:09:14 PM
IMAGED / Jul . 26 2005, 10:11 AM - Amphenol Aerospace
IMAGED / Jul . 26 2005, 10:11 AM . Created Date: 7/7/2005 12:56:54 PM ...
Model 356A03 | PCB Piezotronics
Model 356A03:Platinum Stock Products; Triaxial, lightweight miniature, ceramic shear ICP® accel., 10 mV/g, 0.25" cube
hvc2p28fs | Amphenol Global Search | Amphenol
HVC2P28FS&MVXXX is a high voltage, high current, 2.8mm 2 poles connector with metal shield and HVIL contact system. It has IP67, IP6K9K (mated) and IPXXB (unmated) ratings, and can withstand 900V DC and 20-40A rated current.
hsd-nasp | Amphenol Global Search | Amphenol
hsd-nasp | Amphenol Global Search | Amphenol part no. 2fa1-nxsp-pcbc8 coding part no. color ral no. a 2fa1-nasp-pcbc8 jet black 9005 b 2fa1-nbsp-pcbc8 cream 9001 c 2fa1-ncsp-pcbc8 signal blue 5005 d 2fa1-ndsp-pcbc8 claret violet 4004 e 2fa1-nesp-pcbc8 leaf green 6002 f 2fa1-nfsp-pcbc8 nut brown 8011 g 2fa1-ngsp-pcbc8 blue grey 7031 h 2fa1-nhsp ...
Contact - CONEC
Tel.: +90 212 250 10 10 Fax.: +90 212 256 94 04 [email protected] www.sanil.com.tr. USA. CONEC Corporation Sales USA. Tel. +1 919 460 8800 [email protected] www.conec.com. Contact. CONEC Elektronische Bauelemente GmbH Ostenfeldmark 16 59557 Lippstadt +49 2941 765-0 +49 2941 76565 [email protected] Infos. Company; Career;
PRO-PDI 2G-3R-.. dB-10W-N
10 W Resistive unequal power divider. Covers the frequency range from DC - 2000 MHz. Very little ripple on divider output over the entire frequency range. SPECIFICATIONS Electrical Model PRO-PDI 2G-3R-10 dB-10W-N PRO-PDI 2G-3R-20 dB-10W-N Frequency DC - 2000 MHz DC - 2000 MHz Max. Input Power 10 W 10 W Coupling 10 dB 20 dB Impedance 50 Ω 50 Ω ...
1900SIM CONNECTORS - Amphenol PCD
BROCHURE 10/21 - V8.0 Railway 1900SIM CONNECTORS. 2 AMPHENOL AIR LB - 2 rue Clment ADER, ac de W - 08110 CARIGNAN - FRANCE Tel : 0.24.22.78.49. - Fax : 0.24.22.78.75 - www.amphenol-airlb.fr PRESENTATION 1900SIM is a rectangular, modular and sealed connector, in lightweight composite.
fci connector | Amphenol Global Search | Amphenol
10169235-001. The FCI Basics Semi-automatic Crimping machine is designed for applications in the prototyping phase, small production quantities and can be used with the FCI Basics range of hand tools.The FCI Basics Semi-automatic Crimping machine provide and high quality thanks to the linear crimping action, portable with only 10 Kg weight and user-friendly, operation by hand.
prodigtv.ru | Amphenol Global Search | Amphenol
The Amphenol Network Solutions 125GMT10/nrg125GMT10 and 125GMT15/nrg125GMT15 fuse panels are 125A dual-feed and provide 10/10 and 15/15 GMT fuse positions. Our 125GMT/nrg125GMT panels feature ±12/±24/±48V operating voltages to serve both legacy and “next-gen” network applications. Engineered into a standard 1RU footprint that support up ...
NX-K10YAR- P09WCD0-000 - Amphenol NEXUS Technologies
Images Type of Connector In-Line Receptacle Size 0 Number of Contacts 9 Keying Brown Contact Type Sockets Contact Diameter 0.5 mm Cable Diameter 3-5.5 mm Insulator Material PEEK Wire Cross Section 26 AWG Termination Type Solder Termination Diameter 0.65 mm Data Transmission NA Degree of Protection IP6K8 / IP6K9K Operating Temperature -51°C – 125°C Mating […]
Model 208C03 | PCB Piezotronics
10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A81: Thread lock adhesive (for Series 200) 1: 084A03: Impact cap, convex (for Series 208) 1: 081B05: Mounting stud, 10-32 to 10-32, 0.275" long, BeCu w/shoulder: 2: M081A62:
H2183 Heading Sensor - Airmar
Default 10 Hz update rate for heading (HDG) Three-axis solid-state compass with dynamic stabilization; Only recreational heading sensor that uses a three-axis rate gyro for rate-of-turn data; Three-axis accelerometer provides best-in-class pitch and roll information; Compass calibration can be easily done on any display or PC
Accessories - Cabelcon
Cabelcon offers a comprehensive line of connectors, jumpers, and accessories for wireless, broadband communications and CATV systems. Our product portfolio addresses the challenges installers face in the field, from physical barriers around installation sites to adverse weather conditions.
fci asia | Amphenol Global Search | Amphenol
10169235-001. The FCI Basics Semi-automatic Crimping machine is designed for applications in the prototyping phase, small production quantities and can be used with the FCI Basics range of hand tools.The FCI Basics Semi-automatic Crimping machine provide and high quality thanks to the linear crimping action, portable with only 10 Kg weight and user-friendly, operation by hand.