Search Results for 10-769040
THDM Series MT Connector | Amphenol Fiber Systems
The THDM is a MIL-PRF-28876 derived mechanical transfer (MT) rugged fiber optic connector for military and aerospace applications.
Amphenol Corporation - Amphenol Corporation Completes Acquisition of ...
Amphenol Corporation (NYSE: APH) today announced it had completed the acquisition of CommScopes (NASDAQ: COMM) Outdoor Wireless Networks (OWN) and Distributed Antenna Systems (DAS) businesses. The acquisition of the OWN and DAS businesses brings to Amphenol a strong portfolio of innovative and advanced technologies for communications networks, said Amphenol President and Chief Executive ...
Amphenol Industrial Operations
Amphenol Industrial Operations
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
date | Amphenol Global Search | Amphenol
date approved scale: 10:1 third angle projection dwg. no. b material: finish: per asme y14.5m - 1994 e without the written permission of mil-std-10. 2) all dimensions are after plating. sv microwave, inc is prohibited. size title: 95077 cage code 2400 centrepark west drive, suite 100 is the sole property of sv microwave, inc. proprietary ...
10168197 | Amphenol Global Search | Amphenol
Amphenol's FCI Basics Bergstak ® board-to-board product family is one of the most popular board-to-board connector series in the market. Designed for industrial, telecom, datacom, automotive, and medical applications - Bergstak ® offers micro pitch from 0.4mm to 0.8mm, connector position options from 10 to 200, and stack height flexibility from 3mm to 20mm.
Paladin 112Gb/s | Backplane Connector | Amphenol
To browse the Venia store, enable JavaScript in your browser.
SOFTWARE/APPS - Airmar
Accurately test both traditional and Chirp-ready transducers that operate at frequencies ranging from 10 kHz to 500 kHz. With Chirp-ready units and any traditional units over 1kW and above, the TDT1000 will automatically read Xducer ID® features such as transducer model, frequency, part number and serial number. ...
AT Series™ Connectors - Amphenol Sine
10-24AWG, 13A-25A, Size 12, 16 Contacts; Thermoplastic housing with integrated latch featuring over-sized detents for mating to ensure a secure connection. Excellent UV resistence. Best-in-Class wedgelocks ensure proper contact alignment & seal retention. Integrated latch for mating ensures a secure connection.
KAYE - Kaye ValProbe Real-Time Wireless Data Logger | Wireless Thermal ...
A robust Validation Console running Windows 10 LTSC, preloaded with ValProbe RT® software dedicated to validation tasks. This setup enhances security and reduces software validation efforts. The software’s intuitive interface supports all validation tasks, including Setups, Qualifications, Logger Verifications, Reporting, and Data Storage ...
Amphenol Optimize
Amphenol Optimize Mfg. Co. 482 N Mariposa Rd Bldg. A Nogales, AZ 85621 Phone: (520) 397-7015 Fax: (520) 397-7014
NovaSensor | Pressure Sensors and Pressure Sensor Die
NovaSensor P122 High Silicon Pressure Sensor Die are piezoresistive pressure sensors offered in a miniature 0.10 in x 0.10 in (2.5mm x 2.5 mm) die. When excited with 1.0 mA,the P122 produces a millivolt output that is proportional to input pressure. With NovaSensor’s SenStable® process, the P122 provide long-term stability and excellent ...
solidworks certification list | Amphenol Global Search | Amphenol
Certifications & Approvals; Output Linearity Measuring Range Modbus Digital I/O ±1 mm 1575…22000 mm: LevelLimit Document Part No. Revision Language Download Data Sheet 551993 E: EN LP-Series Dashboard 625179 1.10 ...
eHPCE Enhanced High Power Card Edge Connector | Power Solutions | Amphenol
The eHPCE connector offers a 15% increase in power density with the same footprint as classic HPCE.
Innovative Interconnects - Amphenol Ltd
/ 10 January 2025 . Canterbury Christ Church University at our manufacturing facility. Article / 9 July 2024 . Raptor – reach new heights +44 1227 773200 info@amphenol.co.uk Thanet Way, Whitstable, Kent, CT5 3JF, UK. About. About us; Careers; Certifications; Distributors; Divisions; Contact. Contact us; 3D Models & Drawings ...
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
200WX WeatherStation® Instrument - Airmar
Its internal 10 Hz GPS and three-axis electronic compass provide heading, position, speed-over-ground, and course-over-ground functionality that is necessary for dynamic true wind-data processing on a moving vehicle. The 3D compass with dynamic stabilization provided by the three-axis rate gyro enhances the rate-of-turn data. The patented 200WX ...
TR Multicoax | Mezzanine Connectors | Signal Integrity - Amphenol CS
To browse the Venia store, enable JavaScript in your browser.
Understanding Different Cable Gland Thread Types: NPT, Metric, & PG
Cable glands are an essential component of any electrical installation, and understanding the different types of thread used in cable glands is important. The three most common types of threads used in cable glands are NPT, Metric, and PG. Understanding the differences between these thread types will help you choose the right cable gland for your needs.
L-1102-8.fm - Amphenol Aerospace
arrangements, such as the QWL, QWLD, 10-214000 Series, 10-244000 Series and others. • See Amphenol catalog sections: – MIL-DTL-5015 Cylindrical 12-020, – MIL-DTL-5015 Modifications 12-021, – Heavy Duty Cylindrical 12-052, – Commercial Aircraft Cylindrical 12-101, – 97 Series (MIL-DTL-5015 Proprietary) 12-022, – GT Series Bayonet ...