Search Results for 10-779824-08s
MODEL 378A21 1/2 RANDOM - PCB
LACUSE OF MODEL 378A21Model 378A21 is an industry exclusive, 1/2 in (12 mm), prepolarized, random incidence response microphone and p. eamplifier combination. Designed to measure beyond the 20 kHz maximum frequency of the human hearing range, the 378A21 has a flat response in diffuse field applications where high frequencies need to be ...
heavymate industrial solutions - Amphenol Sine
Color, sizing, material and plating surface may differ. The best option is to request samples from the Product Manager. heavymate industrial solutions - Advantages of the system• High combination possibilities• Possibility of inverse configuration• Rated voltage up to 1.
Features - amphenol-antennas.com
Omni arrays in the 696-960, 1695-2700 and 3300-4200 frequencies
ACJS-MV-3 1/4" Phone Jack, Stereo, Vertical PCB, Insulated,
QUANTITY REQUEST A QUOTE Description 1/4" Phone Jack, Stereo, Vertical PCB, Insulated, SCHEM 3
BA6312-5 - amphenol-antennas.com
BA6312-5. FeaturesThese antennas feature a very broad frequency band, rugged construction and sm. l size. Radiating elements are constructed of copper alloy, encased in a weather-resistant, low-loss fiberglas. radome. BA6312 “Light Weight” models terminate in a 1 inch-14 threaded ferrule which attaches directly to the N275F mounting.
USB Connectors | Products | Amphenol
Rugged USB 2.0. Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB plugs.
G861B06212T9P1HR | BOARD MOUNT- 2.0MM | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Header Plug; 2.0mm pitch, part number G861B06212T9P1HR
C:\Users\dparks.SINECO\Documents\Engineering\WORKSPACE\A_Series ...
2.1 CURRENT RATING: 25 AMPS 2.2 OPERATING TEMPERATURE: -55°C TO +125°C 2.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 2.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 2.5 CONTACT MILLIVOLT DROP: 60 MILLIVOLT DROP @ 25 AMP TEST CURRENT. 2.6 MOISTURE RESISTANCE: IP67 ( MATED CONDITION ) 2.7 CONNECTOR MATING CYCLE DURABILITY: 100 CYCLES
Amphenol
MATERIAL: 1.1 HOUSING: THERMOPLASTIC UL 94V0 1.2 SEAL: SILICONE RUBBER 1.3 POWER CONTACT: COPPER ALLOY, Tin PLATED 1.4 SHIELDING: COPPER ALLOY, NICKLE PLATED SPECIFICATIONS: 2.1 CURRENT RATING: 6.0mm2(MS10B23XX)@35 AMPS 4.0mm2(SS12A1XX-10)@25 AMPS 2.5mm2(SS12A1XX)@20 AMPS "XX" DENOTES DIFFERENT PLATING. 2.2 VOLTAGE RATING: 1000 V AC/DC 2.3 OPERATING TEMPERATURE: -40°C TO +130°C 2.4 ...
B A3 - Amphenol Sine
PART NUMBER. 2.1 OPERATING TEMPERATURE: -55°C TO +1. 2.2 INSULATION RESISTANCE: 1000 MEGOHMS MIN @. 2.3 MOISTURE RESISTANCE: IP69K ( MATED CONDIT. 2.4 MATING CYCLE DURABILITY: 100 C. 2.5 RoHS COMP. IA. T3. THIS PRODUCT IS USED WITH AIPXE-325X4A-XXXX AND AIPXE-325X4B-XXXX ENCLOSURE (XXXX= ALL MODIFICAT.
Amphenol Aerospace
Amphenol Aerospace
Accueil - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. With manufacturing in Denmark and the UK, Amphenol Procom serves a wide range of markets such as Public Safety, Aviation, Telecom, Hazardous Environments, IOT, Transportation and Industry.
Quadruple-Band Base Station and Marine Antenna for the 900 MHz, 1800 ...
Quadruple-Band Base Station and Marine Antenna for the 900 MHz, 1800 MHz, 1900 MHz and the 2000 MHz DESCRIPTION Quadruple-Band base station and marine antenna – four bands with only one
SF3211-60009-60012.PDD - Sheet1
2400 Centrepark West Drive, Suite 100 West Palm Beach, FL 33409. 50 OHMS DC TO 40.0 GHz 1.25:1 DC TO 26.5 GHz 1.35:1 DC TO 40.0 GHz 325 VRMS -55 C TO +125 C. FINISH:
vq22 1..3
The VQ22 is an improved poison-resistant sensor consisting of two matched elements which are used for the detection of combustible gases, particularly methane in air mixtures in concentrations from 0.1% upwards. There is no interference from water vapour or carbon dioxide.
Product sheet - amphenol-antennas.com
reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical ...
ATPSeries - Amphenol
ATP SeriesTM. OverviewATP SeriesTM connectors are designed as a high-performance, cost-effective, thermoplastic solution to be used within the Marine, Heavy Equipment, Agricultural, Automotive, Alternative Energy fields, as well as other demand-ing interconnect app. cations. Available in 2 and 4 position options, the ATP SeriesTM Connectors ...