Search Results for 10-779824-08s
HPRS - AMPHENOL PROCOM
Description. Active wideband receiver multicoupler for the VHF band and the low part of the UHF band with one input and two or four outputs. For use where a number of receivers have to share the same antenna. Wide frequency range. Covers 30 - 960 MHz. Other versions available: HPRS-S : 10 kHz - 108 MHz. HPRS-U : 690 MHz - 2.7 GHz.
Model 629A30 Precision Triaxial Industrial ICP® Accelerometer ...
PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: [email protected] Repair inquiries: [email protected]. global offices and sales representatives, visit our website, www.pcb.com.Safety ConsiderationsThis product is intended for use by qualified pers.
Amphenol Canada Corp.
GOLD OVER 1.27μm (50μ") MIN. NICKEL ON THE MATING AREA AND 2.54μm(100μ") MIN. TIN OVER NICKEL ON THE CONTACT TAILS. INSERTS - ENGINEERING THERMOPLASTIC, GLASS REINFORCED, UL FLAMMABILITY RATING 94V-0, COLOUR: BLACK. GASKET - SILICONE RUBBER, BLACK.
BA6312-5
BA6312-5. FeaturesThese antennas feature a very broad frequency band, rugged construction and sm. l size. Radiating elements are constructed of copper alloy, encased in a weather-resistant, low-loss fiberglas. radome. BA6312 “Light Weight” models terminate in a 1 inch-14 threaded ferrule which attaches directly to the N275F mounting.
Model 640B01 Platinum 4-20 mA Velocity Transmitter Installation ... - PCB
3Toll Free Line 1-800-959-4IMIMANUAL NUMBER: 25317 MANUAL REVISION: EIntroductionThe Model 640/641/645/646 B Series Industrial 4-20mA Sensors combine the. capabilities of a piezoelectric vibration sensor and a 4-20mA vibration transmitter. The sensor outputs a 4-20mA. ignal that is proportional to the overall velocity or acceleration of the ...
Model 602D01 Platinum Stock Products; Low profile, industrial ... - PCB
of the signal conditioner. A 10 to 30 µF capacitor coupled with a resistor shifts the signal level to essentially eliminate the sensor bias voltage. The result is a drift-free AC mode of operation. 3.0 OPTIONAL FEATURES In addition to standard features, a variety of options are also available. When listed before the model
CLASSIFICATION UNRESTRICTED - Amphenol CS
40P 40 10.0 56P-12S 56 9.0 2.3 56P-12S 0 N/A 7.0 5 Oz, 2Layers. Only one Signal contact energized 1.6 mm thick Ambient Yes 30 N/A 5 Oz. - 2 External Layers test board Table 8 PDS: Rev :C STATUS:Released Printed: Jul 16, 2012. TYPE APPLICATION SPECIFICATION NUMBER GS-20-128
Automotive | Markets | Amphenol
The Amphe-309 consists of both IP44 (splash-proof) and IP67 (Water Proof) devices from 16 A up to 125 A, from a simple plug to customer-specified combination units. The series range covers all clock positions in use for low profile, watertight, and Heavy Duty solutions. EC 603 09-1 & 2, EN 60 309-1 & 2, BS 4343-2 1992, and UL 1682 & 1686.
Model 605B01 Low-cost Biaxial Industrial ICP® Accelerometer ...
PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: [email protected] Repair inquiries: [email protected]. lobal offices and sales representatives, visit our website, www.pcb.com.Safety ConsiderationsThis product is intended for use by qualified person.
Amphenol SF-XP85B102DX-000 SFP28 25GBASE-SR Transceiver (Short Range ...
Genuine Amphenol 25GBASE-SR SFP28 Optical Transceiver Modules provide a high-density, high-performance interface for 25-Gigabit Ethernet and 16x Fibre Channel applications. Our multi-rate enabled SFP28 optical modules support speeds of up to 28.0Gbps, while maintaining backwards compatibility with 1x, 2x, 4x & 8x rated devices. Each SFP28 transceiver utilizes a high-reliability low-power 850nm ...
S.6Y-165 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
Model 603M170 Industrial ICP® Accelerometer Installation and ... - PCB
Installation and Operating Manual. For assistance with the operation of this product, contact the PCB Piezotronics, Inc. 684-3823 E-mail: [email protected] Web: www.imi-sensors.comRepair and Maintenance PCB guarantees Total Customer Satisfaction through its “Lifetime Warranty Plus” on all Platinum Stock Products sold by PCB and throug. its ...
Environmental EMI/RFI Backshell - BV1 | Amphenol LTD
M85049/6, /8, /10, /17, /78 environmental EMI/RFI backshell. Key features. Good strain relief and sealing; Offers excellent shielding; Accommodates individual and overall shielding; Applications. Ideal choice for heavy duty cabling solutions in harsh environments where electro-magnetic and radio frequency noise need to be isolated;
4240.06-1050 - AMPHENOL PROCOM
The 4240.06-1050 Series colinear antenna is designed for ADS-B applications where a durable and high performance colinear antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
A1 RELEASE DRAWING 17/AUG/22 VITO TOMMY
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023. Title: Z:工程部Connector teamNew projectsDraftingD.Duplicate tooling for Mexico设计输出2.1 Design and Drawing2.1.5 Customer Author: Vito.Li Created Date:
c:userswiki.zengdesktopsmp-msld-pce-5x
seeding direction of IlJser N NOTE: Al Il 'TOI. S 'L C n[tch net to 250 AO on of í,lhe poc from oro the Oil' the pocket: the of carrier. All thC5 length. Title. c:userswiki.zengdesktopsmp-msld-pce-5x.ps. Created Date. 10/31/2018 2:09:49 PM.
VQ2 Combustible Gas Detector Elements
The VQ2 consists of two matched elements which are used for the detection of combustible gases, particularly methane in air mixtures in concentrations from 0.1% upwards. There is no interference from water vapour or carbon dioxide. Using the recommended bridge circuit (see below) and the mounting arrangement shown on page 2, the minimum ...
REVISIONS - Amphenol RF
a release to mfg. 12-mar-10 2135 cl b dimensions & note are updated 13-apr-12 2302 mg no description material finish qty 1 center contact brass gold 1 2 body & nut brass white bronze 1 3 insulator ptfe 1 4 rubber seal silicon rubber 1 notes : the connector interface meets mil-std-348