Search Results for 10-779824-08s
Top Things to Consider for Energy Storage System Connectors - Amphenol CS
Battery Storage System is at the heart of the ESS. Amphenol has Busbar connectors and cables as well as Input Output solutions going into 48V / 1000V / 1500V Lithium ion battery racks. Our BarKlip ® connectors offer the smallest 150A+ ESS solution in the market with a high current rating of up to 160A /200 /300A per contact @ 30°C T-Rise.
PCB
PCB
B RTS6BS16*26Sxx A3 - Amphenol Sine
B RTS6BS16*26Sxx A3ecomate® RM/RSSM/AquariusTM - Con. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021.
FINISH - svmicrowave.com
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 4911-60030 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
CA0162C22601012 Ecomate 7 Position (6 +PE) Circular Molded, - Amphenol Sine
CA0162C22610012 Ecomate 7 Position (6 +PE) Circular Molded, Std. Strain relief, M-F, 16AWG, PVC, TC-ER, UL Flexible Cable Assy, 10 Meter REQUEST A QUOTE CA0161F116003 Ecomate 7 Position (6 +PE) Female Receptacle, 16AWG Leads, UL1015 , 0.3 Meter
MIL-DTL-83723, Series III, Pyle B
Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 17. B. MIL-DTL-83723, Series III, Pyle. Threaded or B. yonet, High Temp. Stainless SteelAMPHENOL AEROSPACE OFFERS THE PYLE® PRODUCT LINE OF MIL-. Accessory Orientation Teeth (Optional 360° also available) Full Mating Indicator Band.
B A2 - Amphenol Sine
Sine Systems - www.amphenol-sine.com. 44724 Morley Drive Clinton Township, MI 48036. APPROVAL: CUSTOMER: E 20THIS DRAWING IS SUPPLIED FOR INFORMATION. NLY. DESIGN FEATURES, SPECIFICATIONS AND PERFORMANCE DATA SHOWN HEREON ARE THE PROPERTY OF THE AMPHENOL CORPORA. ION. NO RIGHTS OF REPRODUCTION ARE IMP.
7.5~11.0 mm - Amphenol Sine
10 12 11 p 13 14 15 1716 ma7cap1700-sx xxxx 1 ma7cap1700-sx connector 1 2 3 17 sc000044 contact, socket, Ø1.0mm,crimp 18~22awg 17 sc000030 contact, socket, Ø1.0mm,crimp 24~28awg notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton, epdm housing body: zinc die cast, nickel plated coupling nut: copper alloy ...
B A3 - Amphenol Sine
2xØ3.10±0.12x13.25 dp flange seal 31.1 21.6 4.5 34.0 15.3 15.3 17.2 24.0 36.1 4.0 4.0 pin #1 2xØ2.79±0.12x10.15 dp reservoir 2.5 6.7 7.8 0.8 22.0 2xØ2.38 atp15-2p-bm0xxxx no potting potting or not in reservoir potting color gold contact plating gold atp15-2p-bm0xxxx variants tin no potting tin potting gray gray gray gray
10E012 003 2
10-12mm Verriegelung Locking Bajonett Bayonet Katalognummern für Kontakte Catalog numbers for contacts Kontakt-contact-Anschlussquerschnitt / AWG wire gauge / AWG Katalognummer catalog number 1,5mm 0,09-0,25mm² / 28-24 - 0,35-0,5mm² / 22-20 - 0,75-1,0mm² / 18 - 1,6mm 0,14-0,5mm² / 26-20 N 02 016 0003 (X) 0,5-1,5mm² / 20-16 N 02 016 0002 (X)
Circular Multi-Pole Rhino 38999 | Amphenol LTD
Fluid resistance as per MIL-DTL-38999L. IP2X finger protection in accordance with BS EN 60529 mechanical finger. RoHS compliant (unless Olive Drab Cadmium plate is specified) Current rating up to 1000A. Shell to shell continuity < 2.50mΩ initially, in accordance with EIA-364-83.
Active Incar Temperature Sensor
< 10 seconds (25°C to > 85°C in OIL) Housing Material PP-(GF+TD)15 NTC Part Number TC330S39FB Weight 29.5 grams/piece Air Flow Volume Minimum 1.2 m/s (at 23 ±5°C, 13.5 ±0.1V), inlet Operating Current 70.0mA Maximum (at 14.0 ±0.1V) Rated Voltage 12.0V Minimum Starting Voltage 9.0V MAX Noise
424x.06-1050 - amphenolprocom.com
The 4240.06-1050 Series colinear antenna is designed for ADS-B applications where a durable and high performance colinear antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
Amphenol Industrial Products Group
We would like to show you a description here but the site won’t allow us.
A1
10 12 11 e oct.30,2017whitetommy amphenol ma2lae1200 xxxx 1 12 ma2lae1200 sc000035 connector contact, pin, Ø1.0mm, crimp 22~18awg 1 2 12 sc000146 contact, pin, Ø1.0mm ,crimp 28~24awg 3 notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton housing body: zinc die cast, nickel plated contact: copper alloy ...
SGX - Industrial
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. [email protected]