Search Results for 10-827809-003
LOCC-Box - Electronic Circuit Breakers - Lutze Inc.
LUTZE's electronic circuit breaker LOCC-Box provides reliable load monitoring and protection in 24V DC control circuits. Innovative features include adjustable trip current range (1-10A), patented adjustable characteristics (fast, med, slow 1, slow 2 and slow 3), output alarm signal at 90% of the load setting, remote reset and remote on/off functions.
Amphenol Advanced Sensors
Temperature Sensors, Pressure Sensors, CO2 Indoor Air Quality Sensors, Humidity Sensors, Dust Sensors. Advanced sensor technologies and embedded measurement solutions for Automotive, Medical, Industrial, Air Quality Applications.
SSI Technologies – Application Note PS-AN4 MediaGauge™ (Model MG-9V ...
10 X Full Scale or 15,000 . PSI whichever is less . Operating Temperature Range-10° to 60°C (14° to 140°F) Storage Temperature Range-20° to 85°C (-4°to 185°F) To clear the maximum peak pressure reading: Press and hold down the Backlight/P-H button for 3 seconds until the maximum pressure reading appears on the LCD (it will be ...
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications.
Adhesive Standoff - Amphenol PCDAmphenol PCD
An elevated mounted attachment without adding holes to the structure. Made of Glass Filled Ultem and adhered using wet processes epoxy, each standoff uses 10-32 insert making it compatible with all APH Clamps; however, metric option is also available. For limited footprint, trim option also available.
Contact Us - Amphenol
To contact someone from the company, please fill out this form.
Model JM353B16 High frequency, quartz shear ICP® accel., 10 mV/g ... - PCB
.003 - .005 DECIMALS X ± 0.3 FILLETS AND RADII 0.07 - 0.13 INSTALLATION DRAWING 081-XXXX-90 NONE 1 OF 1 FOR STANDARD 081 SERIES MOUNTING ... 10-32 C M5 X 0.80 D 1/4-28 E M6 X 1.00 F 0 8 1-X X X X-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any
PCB Product Finder for 0 (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
SGX - PRODUCTS - SGX Sensortech
By utilizing this range of gas detection technologies, we ensure that our sensors are optimized for various applications and industries. Whether it's detecting flammable gases, toxic substances, or volatile organic compounds, our advanced sensors provide reliable and accurate measurements for enhanced safety and environmental monitoring.
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
5X - PCB
.003 - .005 FILLETS AND RADII 0.07 - 0.13 OUTLINE DRAWING 353-2110-95 5X 1 OF 1 353B11, B15, & B65 SERIES ACCELEROMETER DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 KRM 11/10/17 KRM 11/10/17 BAM 11/10/17 3 5 3-2 1 1 0-9 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any ...
Powerlok™ Connector - Amphenol Technical Products International
Powerlok™ StraightAssembly Plug ITA Powerlok™ Plug • 1POS 2POS 3POS Assembly Overmolded Assembly Overmolded Assembly Overmolded 120A 200A 300A 400A -500A Straight Right Angle Straight Right Angle Straight Right Angle Straight Right Angle Straight Right Angle Straight Right Angle
Model JM353B18 High frequency, quartz shear ICP® accel., 10 mV/g ... - PCB
High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 8k Hz, 10-32 top conn., ground isolated, M3 mtg stud Installation and Operating Manual For assistance with the operation of this product, ... .003 - .005 DECIMALS X ± 0.3 FILLETS AND RADII 0.07 - 0.13 INSTALLATION DRAWING 081-XXXX-90 NONE 1 OF 1 FOR STANDARD 081 SERIES MOUNTING
Base Station Antennas | Huge range | Amphenol Procom
Amphenol Procom delivers state-of-the-art Base Station Antenna products for both RF and mechanical constructions. Our innovative approach to product development offers the highest quality and our thorough testing protocol guarantees our Base station antennas are the mos t reliable on the market. W e test all of our products performance against dust, water, wind load, temperature and lightning ...
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
SMPM Connectors - Amphenol RF
The full detent and smooth bore mating systems provide respective levels of engagement/disengagement forces. This family of interconnects addresses small package design needs; it can be utilized as a highly shielded interconnect for high data rate applications or in a board-to-board system using a floating bullet adapter.
Model 354B05 | PCB Piezotronics
Model 354B05:Triaxial, Thru-hole mtg, Ceramic shear ICP® accel, 100 mV/g, 0.6 to10k Hz, Case isolated, TEDS Ver 1.0, 4-pin connector, incl. both 6-32
Financials - Quarterly and Annual reports - Amphenol
Annual Reports and Proxy Statements. About Amphenol. Our Company; Product News; Investor Relations; Environmental, Social and Governance
Amphenol
We would like to show you a description here but the site won’t allow us.
ROHS COMPLIANT PRODUCT DATA DRAWING A DCN 41793 10/15 DAL DATE APPROVED
dal 10/21/15 bnk 10/21/15 rohs compliant a dcn 41793 10/15 dal see notes date approved revision history rev description third angle projection see notes sv microwave, inc. scale: 6:1 size dwg. no. b material: finish: per asme y14.5m - 1994 3) break corners & edges .005 r. max. 7) remove all burrs unless otherwise specified 95077 sf2950-6200 ...