Search Results for 100 amp connector
696-960 / 1695-2700 MHz - amphenol-antennas.com
When ordering, select the Radome Color, Degree of Electrical Downtilt for the Low (x) and Mid Band (y) and the Connector Type (z). Radom Color Electrical Downtilt Degree Connector Type (z) Low Band R1 (x) Mid Band Y1 (y) 4.3-10 Female 7/16-DIN Female Grey Pantone 420 C 0° 0° CUT360X06F00s0 CUT360X06F00D0 0° 6° CUT360X06F06s0 CUT360X06F06D0
OS2020-5005-06 - Model
mil-std-100 & 1000 9/17/20 os2020-5005-06 plated minches apply before/after processing dimensions are in inches and 63 finish: note: interpret iaw ansi y14.5-1982 third angle projection. area draw ing practices per ansi-y-14.5 see note mccormick jw 9/17/20 9/17/20 coupler sma-f/f 6db part - as a basis for the written permission of xma corp.
9735-002 | Amphenol Global Search | Amphenol
9735-002 | Amphenol Global Search | Amphenol 002 / 9 5 / C Amphenol offers the 97 Series Connector Family - A general duty standard cylindrical connector, MIL-5015 style. The 97 Series is a widely used connector series for the auto-motive, robotics, machine tool and welding industries, as well as numerous other commercial applications from ...
SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 100 mm
SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 100 mm (3.93 Inches) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... Connector 1 Part Number: SMP-FR-C06-2: Connector 2 Part Number: SMP-FS-C06-1-R: Export Control Classification Number: EAR99: IP Rating ...
Amphenol CS-DSNULW19FF-005 DB9 Female to DB9 Female Null Modem Cable ...
Buy 5ft Amphenol CS-DSNULW19FF-005 Cables Direct from the Factory at Cables on Demand. DB9 Female to DB9 Female Null Modem Cables by Amphenol feature crossed wiring for serial data transfer applications not requiring hardware flow control. Our fully assembled null modem cable integrates dual layer copper shielded 26 AWG data-grade wire with pre-terminated DB9 female d-sub connectors.
NUMBER GS-12-577 PRODUCT SPECIFICATION 1 of 17 B MezzoStak™ 0.5 BTB ...
The capacitance between adjacent and opposing contacts in a mated connector shall not exceed 2.0 picofarads when tested in accordance with Du Pont specification BUS-03-114. The following details shall apply: A. Test frequency: 100 khz . B. Preparation: The connectors shall be mated but not soldered to a P.C. board.
NPX1 NovaSensor Sensors
pin connector that accepts standard 0.025 in (0.64 mm) square posts on 0.100 in (2.54 mm) centers. A red wire allows for easy recognition of connector orientation. NPI-12 Series schematic diagram ParameterValueUnits Notes General Pressure Range 15 psig Maximum Overpressure 50 psig Environmental Temperature Range
R-33D-R1VB - andrew.com
Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector General Specifications Antenna Type Sector Band Single band Color Light Gray (RAL 7035) Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket Performance Note Outdoor usage
Amphenol Assembletech
2. Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 3. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. Mated Connector Impedance: 100+/-10% ohm 2. Common Mode Impedance: meet SAS3.0 specification 3. Insertion loss: meet SAS3.0 specification, 4. Maximum Crosstalk: meet SAS3.0 specification
C01620E0048012 4+PE Female straight, with lock cable connec - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ C01620E0048012 4+PE Female straight, with lock cable connector with screw termination.
222B ICP® FORCE SENSOR Revision: K - PCB
Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Physical Stiffness 3 lb/µin 0.53 kN/µm [1] Size (Diameter x Height) 0.870 in x 1.620 in 22.1 mm x 41.51 mm Weight 2 oz 58 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack
ATM06-3S-SR01GY | 3-Way Plug, Female with Shrink Boot Adaptor | ATM ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ATM06-3S-SR01GY 3-Way Plug, Female with Strain Relief. Comparable to PN# DTM06-3S-E007-ATM06-3S-SR01GY 3-Way Plug, Female with Strain Relief.
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. Assembly Instructions C48 (Size: 12 kb) 901-9723 PDF Customer Drawing (Size: 88 kb) 901-9723 STP 3D Model (Size: 470 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
high radiation laboratory | Amphenol Global Search | Amphenol
50-Pin D-Sub Cables (DB50) -- 50-Pin D-Sub cable assemblies by Amphenol provide the perfect I/O solution for your DB50 d-sub equipped devices. All of our 50-pin d sub cables come fully populated with 24K Gold plated contacts, molded DB50 connectors, and offer varying degrees of shielding depending upon your specific requirements.
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
Trex-Onics4 Pin M12 D-Coded Micro Ethernet Cord Sets with Profinet 2 ...
3. 8 PIN M12 DC MICRO CONNECTORS CONSTRUCTED OF COPPER ALLOY CONTACTS WITH GOLD OVER NICKEL PLATING, CONNECTOR INTERFACE SEALING O-RING, TPU OVERMOLD MATERIAL AND NICKEL PLATED BRASS COUPLING NUT — Ensures electrical integrity with chemical and abrasion resistance. 4. RJ45 SHIELDED CONNECTOR FEATURES INTEGRAL C CRIMP — For
AT12P-BT-BK Boot (Backshell) for 12-way Receptacle, Black. - Amphenol Sine
AT04-12PC-MM01 12-Way Receptacle, Male Connector with C Position Key and Extended Shroud, Reduced Diameter Seal (E-Seal) and End Cap. Comparable to PNs# DT04-12PC-CE01, DT04-12PD-CE07, 934446133 REQUEST A QUOTE
Model 333B | PCB Piezotronics
Modal array, ceramic shear ICP® accel, 100 mV/g, 2 to 1k Hz, 3-pin conn mtg block, cable/connector not included. Cable assembly to be used is model 009M202/XXXCC, where "XXX" delineates the length in feet (prefix the model with an "M" for meters) and "CC" delineates whether it terminates to the PD or PE connectors.
MLOC4-LS2BNXMW-3M
Minimum Bend Radius, multiple Bends 100 mm | 3.937 in Minimum Bend Radius, single Bend 50 mm | 1.969 in Environmental Specifications Installation temperature -40 °C to +60 °C (-40 °F to +140 °F) Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F) Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
L4P43A-PNM-9M - andrew.com
Connector Retention Tensile Force 889.64 N | 200 lbf Connector Retention Torque 5.42 N-m | 47.998 in lb ... 39.997 in lb Coupling Nut Retention Force 444.82 N | 100 lbf Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22 Interface Durability 500 cycles Interface Durability Method IEC 61169-16:9.5 Environmental Specifications ...