Search Results for 100 amp connector
108-1611-100 | Paladin® | Amphenol
Contact us today for more details of Paladin ® , Part number 108-1611-100. Amphenol is one of the leading manufacturers of Paladin ® . ... Paladin ® 112Gb/s Backplane Connector, 6-Pair, Guide Module, With Post, No Key. Environmental Compliance. Click to download Certificate of Compliance Report.
Push-Button Switches with Contact 2 - Amphenol NEXUS Technologies
M55116 Mil-Spec and Mil-Spec-type Connectors; 7- and 10-Pin Waterproof Breakaway Connectors; Telephone Plugs and Jacks; Microphone Plugs and Jacks; Push-Button Switches; Markets Served. Military; Commercial Aviation; Medical Products; Telecommunications; Simulation Controls Markets; Powerboat Racing;
CablesOnDemand.com: Buy Amphenol Cables Direct from The Cable Factory!
Amphenol 2m (6.6 ft) 50G/56G SFP56 Direct Attach Copper (DAC) Cables provide affordable 50-Gigabit Ethernet connectivity in a low-profile package. Each SFP56 cable utilizes an upgraded 20-position “board-as-connector” design with zinc die-cast backshells for superior EMI performance and minimal insertion loss.
FR-N-4SM-01-100F1 - HYBRIFLEX® - RFS Technologies an Amphenol Company
FR-N-4SM-01-100F1 HYBRIFLEX® RRH Optical Fiber Cable, 4 Pair, Ruggedized Bend-Insensitive Single-Mode Fiber, DLC to DLC/FullAXS Compatible Connectors, 100 ft
Model 622B00 | PCB Piezotronics
Electrical Connector: 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Electrical Connection Position: Top: Top * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A40: Mounting stud, 1/4-28 x 0.438" long stainless steel screw with hex socket and brass tip: 1:
696-960 / 1695-2700 MHz - amphenol-antennas.com
Connector Description The antenna has 4 connectors located at the bottom. Low Band R1 / Mid Band Y1 696-960 / 1695-2700 MHz (4x) 4.3-10 or 7/16-DIN Female Electrical Characteristics R1 Y1 Frequency Bands (MHz) 696-960 MHz 1695-2700 MHz 696-806 806-960 1695-1880 1850-1990 1920-2200 2300-2700 Polarization ±45° ±45°
SMA PCB End Launch Jack 50 Ohm | 132323 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm. Downloads. 132323 STP 3D Model (Size: 339 kb ) 132323 PDF Customer Drawing (Size: 63 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
00111920102 - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs; ... 100 g: Shocks - Duration: 6 ms: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 48 h: Fluid resistance - Withstanding under sprinkling:
TV - Reduzierte Flanschsteckdose - Serie 38999 | Amphenol Socapex
Die TV-Steckdose mit reduziertem Flansch ist ein kleiner und leichter Steckverbinder, der für den Einsatz in militärischen, luftfahrttechnischen und fortschrittlichen industriellen Anwendungen entwickelt wurde, bei denen Größe und Gewicht eine wichtige Rolle spielen. Diese Buchse ist von der Version der Serie III nach MIL-DTL-38999 abgeleitet und ist in Konfigurationen mit Kontermutter ...
Model 176A07 | PCB Piezotronics (es)
Model 176A07:Charge output pressure sensor with UHT-12™ element, 6.0 pC/psi, single ended with a 10-32 connector. IECEx hazardous approved. (es) Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? ...
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
edge connector series available in 2.4mm, 3.6mm and 5.7mm contact sizes. The 5.7mm is the highest current board level product rated to 120 amperes. Connection to the board is through a solder reflow process. The busbar pin will mate horizontally with the RADSOK® slightly above the board. RADSOK® RadStack™ was designed to address the need ...
tv07rw-25-8s-lc | Amphenol Global Search | Amphenol
Search Results for tv07rw-25-8s-lc XCede® | Backplane Connectors | Amphenol While maintaining the same mating interfaces, XCede connector design provides designers with readily available 85Ω and 100Ω solutions to meet a wide variety of application needs, including Ethernet and PCI. ... XX ± 0.25 JES 1/3/20 JES 1/3/20 BAM 1/3/20 ...
Perfect for Smaller AWG Applications - amphenol-sine.com
Connector Retention A mated connector subjected to a pulling force by the exiting wire bundle at 89 lbs. times the number of contacts to a maximum of 356 lbs. applying load for 30 seconds Thermal Shock Subjected to 10 cycles at -55°C to +125°C with no cracking, chipping or other damage detrimental to the normal operation of the connector
All Products - Amphenol
The PwrBlade+® connector is a next-generation AC/DC power distribution connector system for demanding applications requiring higher linear current density and low power loss. It is capable of 192A/linear inch with eight adjacent high power contacts energized simultaneously and 0.7m power contact resistance after environmental exposure.
Data Sheet R-Series V RH5 Analog - Temposonics
Connection type 1 × M16 male connector (6 pin), 1 × M12 male connector (5 pin) or cable outlet Operating voltage +12…30 VDC ±20 % (9.6…36 VDC); the RH5 sensors must be power supplied via an external Class 2 power source in accordance with the UL approval Power consumption < 3.25 W Dielectric strength 500 VDC (DC ground to machine ground)
6900 | Amphenol Global Search | Amphenol
Find various powerlock connectors and solutions for electric power distribution, high voltage, and high density applications from Amphenol and its subsidiaries. Compare features, specifications, and applications of different powerlock series and products, such as PowerLok G1, G2, RadLok, Solar, and more. ... 100 psi, 50 mV/psi, 3/8-24 mtg thd ...
Model 356B41 Triaxial ICP® seat pad accel., 100 mV/g, 0.5 to ... - PCB
Triaxial ICP® seat pad accel., 100 mV/g, 0.5 to 1000 Hz, 5-ft integral cable, conforms to ISO 10326-1 Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Rectangular Connector Assemblies
Rectangular connectors present a wide range of options for designing and mating with existing equipment. The inserts, which can be changed out within any hood of corresponding size, use hoods with either latches or bayonet pegs. When mating to existing connectors and using side