Search Results for 100 r?
+ O ' R - Amphenol Sine
AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit, Size 12/16/20 CA-5D12 Universal Hand Crimp Tool, Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 M300-25A Hand Crimp Tool used with Crimp Locator MFX-3966, Size 12, 10AWG MFX-3966 Contact Locator used with Hand Crimp Tool M300-25A, Size 12, 10AWG
10-597878 | Amphenol Global Search | Amphenol
Search Results for 10-597878 Rack and Panel Connector - Amphenol Aerospace R-VPX is a ruggedized, high-speed, board-to-board interconnect system capable of data rates in excess of 10 Gbps, meeting and exceeding VITA 46 standards. ... Amphenol Aerospace Recessed pins in this 100% scoop-proof connector minimize potential contact damage. Versatile ...
Operation Manual R-Series V Powerlink 552010 - Temposonics
Temposonics® R-Series V POWERLINK O I 6 I 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization N Magnet slider longer ball-jointed arm (part no. 252 183), suitable for internal linearization
Temposonics
R P Profile. c Stroke length X X X X M 0025…5080 mm X X X X U 001.0…200.0 in. Standard stroke length (mm)* Stroke length Ordering steps 25 … 500 mm 25 mm 500…2500 mm 50 mm 2500…5080 mm 100 mm Standard stroke length (in.)* Stroke length Ordering steps 1 … 20 in. 1 in. 20…100 in. 2 in. 100…200 in. 4 in..
55714 | Amphenol Global Search | Amphenol
TITLE PAGE REVISION MEG-Array™ 81, 100, 200, 240, 300, 1 of 13 R 400 ... This specification applies to the MEG-Array 1.27mm x 1.27mm Grid High Density Connector System which provides for parallel interconnection of printed wiring boards in low power applications.
C14610R0258542 High profile hood for coupling application. W
C14610R0258542 High profile hood for coupling application. C14610R0258542 High profile hood for coupling application. $0.00
Temposonics® R-Series RD4 Position Sensors
Temposonics® RD4 is a high-performance position sensor with detached electronics: the sensor rod with the built-in waveguide is connected via a cable to the electronics. This sensor design allows easy mounting in limited spaces while isolating the sensor electronics from high temperatures, high vibration and shock, or other environmental extremes.
SMPM Male PCB Thru-Hole Connector, R/A, FD | SV Microwave
The SMPM Male PCB Thru-Hole Connector, R/A, FD. This high-performance PCB thru-hole connector is available in stock. Get the product now! Check Inventory. Register. Log in. Compare Products List. Check Inventory. ... 100 : Withdrawal Force - SB 1.5 lbs ...
Home - Amphenol Antenna Solutions
Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with low sidelobes and sharp roll-off CleanBeam Antennas Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with
REVISIONS - amphenol-sine.com
receptacle and arb16-48s*r-xxxx & arb16-60s*r-xxxx plug ... temperature rating: -29°c to +100°c [-20°f to +212°f]. 3. bottom of part molded open. 4. small material extension is acceptable on this end all around. all thickness on this end may vary. 5. small non-fills are acceptable inside of part. 6. all dimensions are for reference use only. 4
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip ... -20°C ~ 100°C Storage Temperature-40°C ~ 120°C T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-40 267 284.7 303.2-35 197.2 209.6 222.5-30 147.1 155.9 165
Microsoft Word - PS_AN7_MediaGauge_MG-MD_ProductOverview_04
• Pressure Ranges: 5, 15, 50, 75, 100, 200, 300, 500, 750, 1000, 1500, 2000, 3000, 5000 PSI • Keypad Operated Functions: Auto zero; peak hold and high and low pressure set points • Monitoring and control outputs: 4-20 mA output and a limit switch (NPN transistor output) controlled by the high and low keypad programmable pressure set points.
Rugged Ethernet Switch & Media Converters - Amphenol PCD
- 1 or 2 ports 10/100/1000 or 10/100 Base TX - 1 or 2 ports 1000 or 100 Base FX/SX/LX or WDM single fiber - Version 2x2 ports: total isolation between the 2 networks NETWORKING - Full wire-speed forwarding rate - Option for Up to 2 ports PoE - IEEE802.3af, IEEE802.3at - Store-and-forward or Pass through mechanism
SMPM Connectors - Amphenol RF
100 Min (Full Detent), 500 Min (Smooth Bore) Coupling Mechanism: Push-On: Interface Specification: MIL-STD-348: Engagement Force: ≤ 15N: Disengagement Force: ≤ 2N : Mechanical Misalignment : Axial: 0.25 mm: Radial: 3° Min Board to Board Distance: 6.6 mm
Data Sheet R-Series V Powerlink 552008 - Temposonics
The R-Series V is the long term solution for harsh environments that have high levels of shock and vibration. ... 100 µm (selectable) Cycle time 1 Stroke length ≤ 50 mm ≤ 715 mm ≤ 2000 mm ≤ 4675 mm ≤ 7620 mm Cycle time 250 µs 2 500 µs 1000 µs 2000 µs 3200 µs
Data Sheet R-Series V RP5 EtherNet/IP 551963 - temposonics.com
100 µs. For time-critical applications R-Series V with extrapolation allows synchronized controller communication for any stroke length of the sensor. In addition to position and velocity, the acceleration for up to 30 magnets can also be reported. Temposonics® R-Series V sensors are available with internal linearization which offers improved
Triaxial low g DC accelerometer - pcb.com
for operation from 7V to 36V. The second option (R) allows for operation at a regulated excitation voltage of 5V. The accelerometer provides single-ended output with a 2.5V output ... Frequency response (±3dB, ref 100 Hz) typical Hz 0-550 0-2500 0-2800 0-2800 0-5000 0-5000 Zero measurand output 2500 2500 2500 2500 2500 2500 ±75 ±75 ±75 ±75 ...
S a ea aelerati l ere sesrs - Wilcoxon Sensing Technologies
Notes: 1 Maximum loop resistance (R L) can be calculated by: R L = 2 Lower resistance is allowed, greater than 10 Ω recommended. 3 Minimum R L wattage determined by: (0.0004 x R L). V DC power – 10 V 20 mA DC supply voltage R L (max resistance)2 R L (minimum wattage capability)3 12 VDC 100 Ω 1/8 watt 20 VDC 500 Ω 1/4 watt 24 VDC 700 Ω 1/2 ...
R-Series V RP5 - Temposonics
Discover the new generation of R-Series V RP5 high-performance sensors in profile form for demanding applications. With operating temperatures up to +85°C and high shock and vibration resistance, they offer precise position measurements in harsh environments. Flexible mounting options, lengths from 25 to 6350 mm. Choice of guided or free magnets.