Search Results for 100 r?
Examining Type SH, Type MV, Concentric Neutrals Medium ... - TPC Wire
Type SH cable is a single conductor shielded power cable. The purpose of the shield (as with all medium voltage cables) is to relieve potential electrical stress build-up within the cable. Type SH cables are designed at a 100% insulation level and typically specified in voltage ratings of 5kV, 15K, 25K, and 35K. Type-MV Cables
Operation Manual R-Series V EtherCAT 552059 - temposonics.com
Temposonics® R-Series V EtherCAT® Operation anual I 6 I 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization
Side Scan Transducer Products
Frequency 100 kHz 500 kHz Beam Width (Horizontal) 1.0° 0.5° Beam Width (Vertical) 40° 40° TVR (μPa/V@1m) 172 dB 175 dB Source Level (uPA @ 1m) 226 dB 221 dB Aperture Size 748 mm x 19 mm 299.7 mm x 3.6 mm ˜˜ ˜˜ dB ˜ re ˜ 1µPa/V@1m ˜ dB ˜r e ˜ 1µPa/V@1m ˜ 70 ˜8 0˜ 90 ˜ 100 ˜ 110 ˜ 120 ˜ 130 ˜ Receive Sensitivity (RVS) dB ...
HIGH DENSITY INTERCONNECTS - Amphenol Aerospace
R o H S A m p he n o l E U /20 9 5 / C. DZ. Black Zinc-Nickel alternative to . cadmium. 500 hour salt spray, conductive. R o H S A m p he n o l E U / 20 9 5 C. DW. ... Insert Retention to Shell: 100 psi in axial load Durability: 500 full mating and unmating cycles. Vibration: 60G sine per MIL-DTL-38999L Para 4.5.23.2.1.
SMP Male PCB Surface Mount Connector, R/A, SB - SV Microwave
SMP Male PCB Surface Mount Connector, R/A, SB 1211-40001. This PCB surface mount connector can perform various temperatures. Check Inventory. Register. Log in. Compare Products List. Check Inventory. ... 100 : Insertion Force - FD 7.0 lbs : Withdrawal Force - LD 7.0 lbs ...
Datenblatt R-Serie V RH5 Analog - temposonics.com
R-Serie V RH5 Analog DIE NEUEV TION Ausgabe von Position und Geschwindigkeit ... +100 °C Positionsmagnet Magnetabstandhalter O-Ringe 19,5 1,5 33 14 20,5 14,9 8 ±2 Abstand zum Sensorelement Ø 4,3 Ø 14,3 Ø 23,8 Ø 31,8 Ø 4,3 3,2 Ø 15,3 Ø 2,2 Ø 16,4 Ø 2,2 Blockmagnet L Artikelnr. 403 448
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
Operation Manual R-Series V PROFINET IO RT & IRT - Temposonics
Temposonics® R-Series V PROFINET IO RT & IRT O I 6 I a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization N Magnet slider longer ball-jointed arm (part no. 252 183), suitable for internal linearization
T RSERIES - Temposonics
Power Consumption: 100 mA typical Operating Temperature: Head Electronics:- 40 to 75°C (- 40 to 167°F) Sensing Element:- 40 to 105°C (- 40 to 221°F) ... function of Temposonics R Series position sensors with Serial Synchronous Interface (SSI). The position of a magnet mounted on a machine is precisely determined by a
1.00mm Pitch FFC/FPC - F52Q/F52R Series - Amphenol CS
www.mhe-icc.cm Disclaimer Pese te tht the ve irmti is sect t che itht tice. 1.00mm Pitch FFC/FPC - F52Q/F52R Series MATERIAL §§Housing: LCP, natural color (UL94V-0) §§Slider: PA9T, black color (UL94V-0) §§Contact: Phosphor bronze, T=0.20mm §§Anchor-plate: Brass, T=0.20mm MECHANICAL PERFORMANCE
IDS-17-12 Amphenol - Amphenol Industrial Operations
180N.F r epo tDiv ,Plan 4 Nogales, AZ 85621 Tel: (520) 285-5130 Fax: (520) F285-5134 Email: rpedrazzini@amphenol-aio.com Europe: Amphenol Industrial Operations Europe V i aB rb n 5 1-20020 Lain ate (MI) Italy Tel: +39 02 93254.204 ax: +39 02 93254.444 Email: info@amphenol-aio.com Mi dle East: Am ph eno lM id Ea st r FZ Office C-37 PO Box 21107 ...
SMPM Male PCB QB Surface Mount Connector, R/A - SV Microwave
SV Microwave presents the SMPM Male PCB QB Surface Mount Connector, R/A 3211-60112. Access the design resources now and place your order today! Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. ... 100 : Insertion Force - SB 2.5 lbs : Insertion Force - FD 4.5 lbs ...
REVISIONS - amphenol-sine.com
receptacle and arb16-48s*r-xxxx & arb16-60s*r-xxxx plug ... temperature rating: -29°c to +100°c [-20°f to +212°f]. 3. bottom of part molded open. 4. small material extension is acceptable on this end all around. all thickness on this end may vary. 5. small non-fills are acceptable inside of part. 6. all dimensions are for reference use only. 4
Data Sheet R-Series V RP5 Profinet 551961 - Temposonics
Temposonics R-Series V RP5 PROFINET IO RT IRT Data Sheet TECHNICAL DATA Output Interface PROFINET RT PROFINET IRT version 2.3 Data protocol MTS Profile and Encoder Profile V4.2 Data transmission rate 100 MBit/s (maximum) Measured value Position, velocity/option: Simultaneous multi-position and multi-velocity measurements up to 30 magnets
Part # 1214-4001 - svmicrowave.com
SMP Female QB Connector, R/A for .047 Cable Available Inventory: 100. 1222-60007. SMP Connectors 1222-60007. Add to compare list Datasheet. Part # 1222-60008 SMP Female QB Connector, R/A for .085 Cable Available Inventory: 167. 1222-60008. SMP Connectors 1222-60008. Add to compare list Datasheet.
Pulse One Medical Cable Assemblies - amphenolalden.com
Limited Use (< 100 mating cycles) - plug only L Multiple Use - up to 5,000 mating cycles M f ts 4 pole 04 7 pole 07 10 pole 10 ... Rear Panel Mount (solder cup tail) - no cable R Cable Length (millimeters) - XXXX 1,000 and 2,000 mm standard m Suffix to be assigned by Amphenol Alden YYYY ...
Product Specification / Data Sheet - Temposonics
The Model RF Flexible Housing option is available for R-Series Sensors with voltage, current, SSI, CANbus, DeviceNet, Profibus, EtherCAT and EtherNet/IP outputs. Important specification notes: 1. For R-Series model specific specifications, consult the individual R-Series data sheets applicable to the sensor output(s) being used. 2.
radsok-power-connectors-catalog-amphenol-industrial
T&R/Tray/ Tube 35~1200A Compliant Pin/ Press Fit Board to Board Customized Quick push/pull Available with plastic cover & locking function Yes 3 PowerBlok™ WTB ... Metal Tube/Bulk 100~350A Solder Board to Board Horizontal Insert Quick push/pull Available in plastic cover Excellent heat dissipation Yes 6 Amphe-PD Plastic Bulk 55~120A
W RU WV OW X DF QW &R - SV Microwave
2400 Centrepark West Drive, Suite 100, West Palm Beach, FL 33409 2 Multiport Contacts BMZ Interface Specifications Materials and Finish ... .047 S.R. CABLE. E-Mail: sales@svmicro.com • Website: www.svmicrowave.com 2400 Centrepark West Drive, Suite 100, West Palm Beach, FL 33409 8
Ultraminiature Product Series Cutsheet 040621 - Amphenol RF
R* = Red No. of Terminated Ends (1 or 2) A-1PA - 113- 100 B 2 ... U-1PU- 113- 100 B 2. Technical Specifications Compatbility and Cable Options Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com or call 800.627.7100 Electrical Impedance