Search Results for 100 r?
High POWER - Amphenol Aerospace
Minimum of 100 mating cycles. For higher durability RADSOK ® contacts are recommended. Military Finish RoHS Material/ Description RF Electroless Nickel R o H S A m p hen ol E U /2 02 /9 5 / C Aluminum, 200°C*, 48 hour salt spray RK Passivated Stainless Steel R o H S A m p hen ol E U /2 02 /9 5 /E C 200°C*, 500 hour salt spray RL Stainless ...
Thermometrics Transmission Oil Temperature Sensor - Amphenol
• R@25°C: 2009Ω±4% • R@100°C: 183Ω±2% • Sealing Spec: Leakage rate <0.5% when exposed to 20 Bar oil pressure for 1 minute • Fast Response: T63 <15s seconds (25°C~85°C in oil) • Insulation Resistance: >100MΩ at 500VDC between copper shell and wire • Chemical Compatibility: Automatic Transmission Fluid • RoHS Compliant
Differential PE Signal Conditioner - PCB
100-17355-60 Universal 12 VDC Power Supply Included EDVEP316 Twinaxial BNC connector (2 each) Included EDVEJ1167-U 25 pin “D” connector (1 each) Included ... Humidity 95% R.H. Power Voltages 12 - 16 VDC Current 520 mA typical Physical characteristics Dimensions 5.0 x 2.78 x13 in (12.7 x 7.1 x 33 cm)
03554 | Amphenol Global Search | Amphenol
03554 c3:1 mar01/07 tbd 3 decimal places angular degrees third drawing dwg size: d product drawing (ear 13821) jan 17/11 k.l. angle a.green 1 decimal place cover options, rohs compliant do not r/a cable header, thread and dust any purpose or used for manufacturing purposes without written permission from amphenol canada corp. revisions
Thermometrics NTC SP Series - amphenol-sensors.com
SP60/65/85/100 Specifications NTC Type SP60/65/85/100 dimensions Thermal and Electrical Properties The following table lists the thermal and electrical properties for all ultra-stable probe thermistors. ... Material System (All Types 60/65/85/100) Code Letter R-vs-T Curve 25/125
FAKRA Connectors - Amphenol RF
100 MΩ Min: Center Contact Resistance: 24 mΩ Max: Outer Contact Resistance: 5 mΩ Max (6 mΩ after Environmental Testing) Contact Current (dependant on cable size) ≤1 A DC: Insertion Loss : DC - 200 MHz: 0.15 dB: 200 - 500 MHz: 0.25 dB: 500 MHz - 2 GHz: 0.3 dB: 2 - 3 GHz: 0.3 dB: 3 - 6 GHz: 0.45 dB: Power Handling: 95 W Max @ 1 GHz @ 25ºC
Temposonicsr G-Series GH (ATEX) Position Sensors | MTS Sensors
R-Series V RH5 R-Series V RP5 R-Series V RM5 R-Series V RF5 R-Series V RFV R-Series V RDV TempoLink® Smart Assistant TempoGate® Smart Assistant Discover the R-Series V R-Series Position Sensors Toggle Sub Menu. R-Series RH R-Series RP R-Series RD4 R-Series RT4 R-Series RF
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
Thermometrics NTC Type 95 Series Thermistors - Amphenol
De-rated from 100% at 77°F (25°C) to 0% at 212°F (100°C) Type EC95 Dimensions Tinned alloy 180 leads Ø 0.008 in (0.20 mm) 2.5 in (63.5 mm) nom Epoxy-coated thermistor chip Ø 0.095 in (2.4 mm) max Ordering Information Select appropriate part number below for resistance and temperature tolerance desired. R 25°C Material System-4°F to 122°F
726T Compact general purpose accelerometer, 100 mV/g
100 mV/g: Sensitivity tolerance: ±5 %: Frequency response, ±3dB: 0.6 Hz - 15,000 Hz: Mounting Thread: 10-32 tapped hole: Connector style: 10-32: Connector orientation: Top exit: Full-scale range: 80 g peak: Resonance frequency: 32 kHz: Temperature range-50°C to +120°C: Weight: 34 grams: Hazardous area approvals:
User Guide: Manufacturing Guidelines - PCB
zero or less, the tolerance shall be +100% / -50% of the standard tolerance. An example of this is R.005, where the tolerance will be +.005, -.0025. 11. Material — identifies the raw stock used to manufacture the product. 12. Heat treat — When heat treat is noted in material block, part is hardened prior to machining.
Model TLD354C03 Triaxial, thru-hole mtg, ceramic shear ICP® accel., 100 ...
5'≤ LENGTH < 100' = +6"/ - 0 100'≤ ... R CHANGED "B" HOLE TOLERANCE 53828 2 1 MOUNTING THREAD SEE DRAWING 5-40 A M3 X 0.50 B 10-32 C M5 X 0.80 D 1/4-28 E M6 X 1.00 F 0 8 1-X X X X-9 0 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any
Amphenol LMD and LMS Modular Connectors - Amphenol Aerospace
100 Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace com LRM (Line Replaceable Modules) Staggered/ ... R designates receptacle Ordering information on modules, contacts and strain reliefs is given on other pages of this LMD catalog section that follow . RECEPTACLE HOUSING
konica minolta new drivers | Amphenol Global Search | Amphenol
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - EtherCAT® Output 5 Product Data Sheet, Document Part No.: 551074 Revision B (EN) 05/2014 Model RP Profile-Style Sensor Standard Magnet Selections Standard magnet selections (Model RP) SELECTION OF POSITION MAGNETS (ONE MAGNET INCLUDED WITH MODEL RP SENSOR)
Military to Commercial Shell Style Conversion Table - Amphenol Aerospace
32 Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 1. SERIES AND STYLE Long Junior Tri-Lock High Temperature Chemical and Fuel Resistant Hermetic
CHARGE AMPLIFIERS - PCB
Frequency R: esponse (4 mA) 60 . kHz. 75 . 15 : kHz. N/A. High Frequency Response (20 mA) 100 KHz: N/A. High : Frequency Response (-5%) N/A: 100 KHz. Non-Linearity: ≤ 1.0 % . ... (100 Hz) 13 μV/√Hz. 7 μV/√Hz: Configurable. Spectral Noise (1 kHz) 10 μV/√Hz. 6 μV/√Hz: Configurable. Spectral Noise (10 kHz) 10 μV/√Hz. 4 : μV/√Hz ...
Data Sheet R-Series V RP5 Analog - Temposonics
The R-Series V is the long term solution for harsh environments that have high levels of shock and vibration. Internal resolution 0.1 µm The sensor works with an internal resolution of ... Null/Span adjustment 100 % of electrical stroke Resolution 16 bit (internal resolution 0.1 µm)
MH-Series MXR Position Sensors - Temposonics
Temposonics ® MH Series MXR position sensors with stainless steel housing are ideal for retrofitting older equipment or for external mounting.. Designed for retrofitting; Designed for external cylinder mounting; The position sensors are available in four discrete stroke lengths up to 250 mm, as well as stroke lengths from 100 to 600 mm (50 mm ordering increments)
SMPM Female R/A to 2.92mm Male 3" Cable Assembly for .047 SuperFlex ...
SV engineers designed the SMPM Female R/A to 2.92mm Male 3" Cable Assembly for .047 SuperFlex Cable 7032-9435. Access the design resources CAD Model and Datasheet.
axon connector | Amphenol Global Search | Amphenol
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. ... (MIL) specification, commercial, and custom solutions options. AlumaLite . 100% Aluminum up to 50% weight saving. Offers superior EMI ...