Search Results for 100 r?
tank connector | Amphenol Global Search | Amphenol
SV Microwave offers the SMA Male Connector, Swept R/A for .141 Cable SF2912-6605 with high performing capabilities. Check out the details now! ... ATRT-100 - Contact and Wedgelock Extraction Tool. REQUEST A QUOTE. ATM06-2S 2-Way Plug, Female. Comparable to PN# DTM06-2S. REQUEST A QUOTE. Recently Viewed Items. Turn History Off
Data Sheet R-Series V RDV SSI (Doc Part No. 552140) - Temposonics
Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position or velocity, position and temperature in the sensor electronics housing Measurement parameters Resolution: Position 0.1…100 µm (0.0001…0.1 mm) Resolution: Velocity 0.001 mm/s (determined over 10 measured values)
SGX - SGX Sensortech Sensor
Learn More about sensor. IR15TT-R. 0-100% CO2 and 0-100% Hydrocarbon IR Gas Sensor for Bio-gas applications with internal thermistor
4801-700X-02 - Model - XMA Corp
mil-std-100 & 1000 4 3 2 1 revisions part - as a basis for the copied nor used - in whole or in and shall not be reproduced, of xma corp. or omni spectra specifications are the propertyremove all bur surface roughness this drawing incorporates 63 rev description eco # written permission of xma corp. items without the express unless otherwise noted
Data Sheet R-Series V RDV EtherCAT (Doc Part No. 552136)
Temposonics® R-Series V RDV EtherCAT ® Data Sheet TECHNICAL DATA Output Interface EtherCAT® Ethernet Control Automation Technology Data protocol EtherCAT® 100 Base-Tx, Fast Ethernet Data transmission rate 100 MBit/s max. Measured value Position, velocity and acceleration/option: Simultaneous multi-position, multi-velocity and multi-acceleration
2046-6050-23 - Model - xmacorp.com
break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified apply before / after processing see notes finish: see notes inches dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street ...
Connectors | Products - Amphenol
R-SATA connector is the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid-state drives, optical drives, and removable magnetic media drives. ... The connectors in this series feature 100% contact protection (scoop-proof). They are also available in marine bronze ...
SIZE TYPE B C- - amphenol-sine.com
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp04-18-06s* ( * = seal type ) (not c030 option) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp06-18-06pn-sra a1 release new product 19/aug/20 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 ahdp06-18 ...
Data Sheet MXR 551601 RevA EN - Temposonics
Data sheet MXR Sensor I4I SENSOR MODEL M X R 1-3 MXR = Externally mounted sensor with self-contained housing SENSOR STYLES = S 4 S = Version S Electronics STROKE LENGTH (ORDER LENGTH) M 5-8 — — — M = Millimeters 100…500 mm in 50 mm increments CONNECTION TYPE N 9-11 N _ _ = Integrated: Key orientations (See Figure 3) (90° M12 connector plugged):
PRODUCT DATA DRAWING REV. DESCRIPTION DATE APPROVED
2. break corners & edges r.005 max. 3. chamfer 1st and last thread. 4. surface roughness 63 per mil-std-10. 5. dia's on common centers to be concentric within .005 t.i.r. 6. remove all burrs. unless otherwise specified: finish: revision history rev. description date approved see notes jmc 12/13/10 stw 02/07/11 stw 02/07/11 n/a d dcn 48136 11/18 ...
PRODUCT DATA DRAWING A DCN 41763 10/15 MAL DATE APPROVED - SV Microwave
within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. surface area: n/a mil-std-10. 6) dia.’s on common centers to be concentric e 2400 centrepark west drive, suite 100 sheet 1 ...
E14R00P44 - andrew.com
E14R00P44 ©2025 CommScope, Inc. All rights reserved. CommScope and the CommScope logo are registered trademarks of CommScope and/or its affiliates in the U.S. and ...
North America locations -copy - Casco Automotive Group
Certificates and Policies. ISO 14001:2015 EMS Certification ISO/TS 16949:2009 Ford Q1 GM BIQS VDA 6.3 QMS IATF 16949:2016 Certification
SIZE TYPE B C- - Amphenol Sine
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-31p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: 7. receptacle is supplied with dust cap. ahdp04-24-31sr-sra a1 release new drawing 12may20 ian of: sh: rev: dwg no: title: rev description date revisions eco by ...
77820 | Amphenol Global Search | Amphenol
R-VPX VITA 46 Connector System | Products | Amphenol Aerospace Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. ... 115VAC (RMS), 400 Hz 100 VDC Other 200 VDC Insulation Resistance (Check the ...
XMAPD10-1-4-4S - Model
break / r of .003" to .0005" description eco # date approved a c surface b mil-std-100 & 1000 unless otherwise specified apply before / after processing 1 b c d 1 1 finish: sheet and shall not be reproduced, drawing number of rev a do not scale print 63 these drawngs and remove all burrs/sharp w/ sq. in.x" .05" [1.27]
B DECIM ALS - XMA Corp
mil-std-100 & 1000 4 2 1 specifications are the property of xma corp. or omni spectra part - as a basis for the written permission of xma corp. dias concentric <.003 t.i.r. unless otherwise specified copied nor used - in whole or in items without the express unless otherwise noted tolerances in: inches dimensions are in inches and third angle ...
Cordsets Quick-Connex Mini DIN Standard 11mm - tpcwire.com
Ensures 100% bonding between jacket and connector head while resisting damage from impact, abrasion, oil, and most chemicals. Surge Suppression Built into each DIN to protect against electrical spikes or surges. Chemicals Ordering Information Description Blunt Cut Part No. AC Micro Part No. DC Mico Part No. Mini Part No. Cordset Length (ft) Cordset
aaa oils | Amphenol Global Search | Amphenol
Model 1102-02A:PCB L&T Canister load cell, 100 lbf (445 N) rated capacity, 50% static overload protection, 2mV/V output, 1/4-28 UNF-2B threads, PT02E-1 ... MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Analog Outputs 3 Product Data Sheet, Document Part No.: 550992 Revision E (EN) 05/2014 Analog Output Options ...
RNJ - アンフェノールジャパン株式会社
• Humidity 100% R.H. • Air leakage: • Receptacles RNJ27: 16 cm3 / h max under 2 bars pressure • Floating RNJ26 - 46: Front Face: 16 cm3 / h max under 2 bars pressure Rear Face: 4 cm3 / h max under 0,5 bar pressure (higher pressure withstanding available on request) • Salt spray: • olive drab cadmium 500 h • electroless nickel 48 h