Search Results for 100 r?
Cable Glands Grip-Seals EMI Shielded Cable Glands - TPC Wire
efiatns suet t ane Fr ete sefiatns an aaat as ur aes eresentate r a ... REACH Compliant Pressure Rating: 150 PSIG NEMA 4X & 6 IP68 Operating Temperature Range -40°C to 100°C Tension Chemicals Buna-N Form Seal A Buna-N form seal creates a strong seal around the cord surface providing a liquid tight IP68 seal. ...
Part # 3222-40059 - svmicrowave.com
Threaded SMPM Female Connector, R/A for .085 Cable Available Inventory: 393. 3222-40059. SMPM Connectors 3222-40059. Add to compare list Datasheet. Part # 4021-00064 TNC Female Bulkhead Connector for .085 Cable Available Inventory: 69. 4021-00064. TNC Connectors 4021-00064.
253-966-1658 | Amphenol Global Search | Amphenol
The Temposonics® R-Series V brings very powerful sensor per-formance to meet the many demands of your application. The main advantages of the rod version RH5 with POWERLINK output are: The R-Series V is the long term solution for harsh environments that have high levels of shock and vibration.
CUSTOMER OUTLINE DRAWING - Amphenol RF
r.shang material-date 12-dec-14 drawn h.chen finish drawing no. item no. part no. 2fa1-nxsp-pcbc8 coding part no. color ral no. a 2fa1-nasp-pcbc8 jet black 9005 b 2fa1-nbsp-pcbc8 cream 9001 c 2fa1-ncsp-pcbc8 signal blue 5005 d 2fa1-ndsp-pcbc8 claret violet 4004 e 2fa1-nesp-pcbc8 leaf green 6002 f 2fa1-nfsp-pcbc8 nut brown 8011 g 2fa1-ngsp-pcbc8 ...
132134-10 | Amphenol Global Search | Amphenol
Search Results for 132134-10 D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts Size 8, 10 & 12 Triax contacts; Wide selection of connector shell styles and sizes: Scoop-proof recessed design in LJT-R, TV-R and SJT-R connectors provide protection for contacts; Standard power contacts are crimp rear release, qualified to SAE
Control/Instrumentation - TPC Wire
Super-Trex® Multi-Conductor P&R Cable; Super-Trex® 4-Conductor Aramid Reinforced Portable Power Reeling Cable; ... and tinned drain wire providing 100% protection from electromagnetic and radio frequency interference. View Product Trex-Onics® Flat Festoon Cable. Trex-Onics® Flat Festoon Cable’s unique design allows it to lay flat in a ...
Type PTO Series - amphenol-sensors.com
240 YQS5925PTO YS5925PTO (RL6015-100-120-240-PTO) 100 120°C 16.51 6.86 8.38 0.8 38.1 240 YQS5930PTO YS5930PTO (RL3020-3000-100-240-PTO) 3K 110°C 8.89 7.87 6.35 0.8 25 480 YQS5934PTO YS5934PTO (RL3020-5K-100-480-PTO) 5K 102°C 8.89 7.62 6.35 0.8 25 *Resistance = 2 x Resistance at 25°C ref L AAS-920-458B-03/2014 www.amphenol-sensors.com
SMPM Male PCB Edge Launch Connector, SB - SV Microwave
100 : Insertion Force - FD 4.5 lbs : Withdrawal Force - SB 1.5 lbs ... R/A, SB Available Inventory: 132. SF3211-60034 SMPM Connectors SF3211-60034 Add to compare list Datasheet. Newsletter. Subscribe. Facebook; X; Youtube; LinkedIn ...
CEMM THOME, spol. s.r.o.
View Larger Map Cemm Mex Iris #105 Col. 29 de Julio Parque Industrial Kalos Guadalupe Guadalupe, N.L. Mexico C.P. 67205 Telephone: +52 81 88 65 92 00 E-mail: cemm.contact@cemmthome.com
353B13 ICP® ACCELEROMETER - PCB
Revision: R ECN #: 44362 Performance ENGLISH SI Sensitivity(± 10 %) 5 mV/g 0.51 mV/(m/s²) ... Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.5 to 2.0 sec 0.5 to 2.0 sec Settling Time(within 10% of bias) <5 sec <5 sec
Fiber Optic Solutions for Broadcast Applications
In June of 2009, the transition to 100% DTV/HDTV was implemented in the United States. The growing use of HDTV cameras at outdoor locations and events created the need to transport signals with a bit rate of 3 Gbps over long dis - ... 110-6100-125-R 110-6000-125-R 110-6200-125-R 110-2000-125-R 110-2200-125-R 1091000 1 09 8 FS12-1000 FS12-6000 ...
QEPT® On-Board Transceiver - アンフェノールジャパン株式会社
where both reliability and performance are critical. Aggregates 100 Gbps over its 4 channels (25Gbps/channel), hot-pluggable and quick to install, a versatile product with an easy path to PAM4 . QEPT® On-Board Transceiver. THINK UNLIMITED. 100Gbps High-Speed 4-TRX Optical Module. Less than 2 W of power consumption . to. enable the whole power ...
3108 | Amphenol Global Search | Amphenol
Amphenol Aerospace's board-level and rectangular connector portfolio continues to evolve as speeds increase and size decreases for embedded systems. The R-VPX connector series, which includes the R-VPX, R-VPX Evolution, and R-VPX Evolution 2, are some of the fastest VITA 46 connectors in the market, achieving speeds in excess of 25 Gb/s.
TRIAXIAL ICP® ACCELEROMETER Revision: R Optional versions have ... - PCB
Spectral Noise(100 Hz) 10 µg/√Hz 98 (µm/sec2)/√Hz [1] Spectral Noise(1 kHz) 5 µg/√Hz 49 (µm/sec2)/√Hz [1] Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Height x Length x Width) 0.55 in x 0.80 in x 0.55 in 14.0 mm x 20.3 mm x 14.0 mm
PRODUCT DATA DRAWING DESCRIPTION - SV Microwave
3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 95077 2400 centrepark west drive, suite 100 unless otherwise specified surface area: 1) all dimensions are in inches [millimeters] 4) cham. 1st & last threads. sv microwave, inc is prohibited. 2) all dimensions are after plating. 5) surface roughness 63
Data Sheet R-Series V RP5 EtherNet/IP 551963 - temposonics.com
100 µs. For time-critical applications R-Series V with extrapolation allows synchronized controller communication for any stroke length of the sensor. In addition to position and velocity, the acceleration for up to 30 magnets can also be reported. Temposonics® R-Series V sensors are available with internal linearization which offers improved
Telaire SM-UART-01L+ Dust Sensors - Amphenol
Resolution R - 1 - ug/m3 Detection Error[2] 0 ~100ug/m3 D err - - +/-15 ug/m3 > 100ug/m3 - +/-15 % Response Time t rsp 10 s Supply Voltage V CC-5 Ripple<30mV - V Current Consumption I CC - - 100 mA Signal Output (RX, TX) L<0.8 @ 3.3V, H>2.7 @ 3.3V. 3 SM-UART-01L+ Electrical Characteristics Name Part No. Description Manufacturer Connector ...
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. surface area: 5) surface roughness 63 mil-std-10. 6) dia.’s on common centers to be ...
rtx 40 series vs 50 series | Amphenol Global Search | Amphenol
Temposonics® R-Series V THE NEW GENERATION Master challenges better with the new generation 100 % mechanically and electrically compatible to the predecessor, RH/RP with Analog, EtherCAT ®, PROFINET, EtherNet/IP™, POWERLINK and SSI. ... Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect ...
Thermometrics NTC Type HTC High Temperature Probes
100 100 mils Code Probe Length A 0.125 in (3.17 mm) B 0.25 in (6.35 mm) standard D 0.5 in (12.7 mm) Code Material System D --Code Resistance RT @ 257°F (125°C)* 514 510 kΩ 754 750 kΩ 105 1.0 MΩ 155 1.5 MΩ CodeTolerance** F 1 G 2 J 5 K 10 L 15 M 20 N 25 P 30 Q 40 R 50 S Non-standard (consult factory)