Search Results for 100 r?
Force Sensors for R&D and Process Monitoring - PCB
Temperature Range: -100 to +350 °F; Temperature Range: -73 to +177 °C; Electrical Connector: (Quantity, 3)10-32 Coaxial Jack; Electrical Connector: (Quantity, 3)10-32 Coaxial Jack; $3150.00 USD (Pricing valid in US only) Datasheet Add to Cart Add this product to my product comparison.
axr-5 | Amphenol Global Search | Amphenol
Model 608A11:Platinum Stock Products; Low-cost, general purpose, industrial ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 10-ft integra. f Main Menu. 0 1 1. ... firewall capability, plus 500 hour salt spray resistance, EMI -45dB @ 10GHz specification min., 200°C R o H S A m p he n o l E U / 20 9 5 C RL Corrosion resistant steel ...
ROHS COMPLIANT PRODUCT DATA DRAWING DESCRIPTION - SV Microwave
r/a adapter checked: approved: drawn: dwi 09/30/93 dwi 09/30/93 jid 09/23/93 rohs compliant.808 20.52.741 18.82 6) dia.’s on common centers to be concentric any reproduction in part or as a whole 2) all dimensions are after plating. mil-std-10. without the written permission of e is the sole property of sv microwave, inc. 2400 centrepark west ...
www.amphenol-aerospace.com
Part Number Search. Size
High POWER - アンフェノールジャパン株式会社
Minimum of 100 mating cycles. For higher durability RADSOK ® contacts are recommended. Military Finish RoHS Material/ Description RF Electroless Nickel R o H S A m phen o l E U /2 00 2 /9 5 / C Aluminum, 200°C*, 48 hour salt spray RK Passivated Stainless Steel R o H S A m phen o l E U /2 00 2 /9 5 / C 200°C*, 500 hour salt spray resistance ...
2082-602X-dB - Model
mil-std-100 & 1000 drawing practices per ansi-y-14.5 5 4 inches finish: see note c see note material: dimensions are in inches and third angle projection. note: ... dias concentric <.003 t.i.r. unless otherwise noted tolerances in: unless otherwise specified break / r of .003" to .0005" rs/sharp w/ sq. in d c b a eco # date approved
PRODUCT DATA DRAWING - SV Microwave
3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] 7) remove all burrs unless otherwise specified 5) surface roughness 63 mil-std-10. 6) dia.’s on common centers to be ...
MEMS Shock Accelerometers - PCB
60 350 950 12 MAX 200 typical @ 10V 700 100 200 350 950 12 MAX 200 typical @ 10V 1,200 150 ENDEVCO 7280A RANGES MINIMUM Rout MAXIMUM Rout SUPPLY VOLTS F.S. OUT (NOMINAL) RESONANT FREQUENCY USEABLE FREQUENCY (KG) ohms ohms V (mV) (KHZ) (KHZ) ... (R) and cable capacitance (C). The reciprocal of this product (RC = seconds) is the filter’s -3 dB ...
Amphenol
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-35s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: 7. receptacle is supplied with dust cap. ahdp04-24-35pr-sra a1 release new drawing 12may20 ian of: sh: rev: dwg no: title: rev description date revisions eco by ...
Data Sheet R-Series V RP5 POWERLINK - Temposonics
R-Series V RP5 POWERLINK Minimum position resolution 0.5 µm Position and velocity measurements for up to 30 magnets ... 100 µm (selectable) Cycle time1 Stroke length ≤ 50 mm ≤ 715 mm ≤ 2000 mm ≤ 4675 mm ≤ 6350 mm Cycle time 250 µs 1 500 µs 1000 µs 2000 µs 2800 µs
Series III Core Range - Amphenol
R1 R2 V THREAD LL ML 1.240 MAX 31.50 MAX.861 MAX 21.87 MAX (TV) .909 MAX 23.09 MAX (CTV) 1.037 MAX 26.34 MAX (TV) 1.084 MAX 27.53 MAX (CTV) VIEW D FOR SIZE 8 TWINAX ONLY, RELATIVE TO ... No. of Contacts 55 32 66 79 100 Contact Size 22D 20 22D 22D 22D Proprietary MIL-DTL-38999 Deviation Code: L/C = Less Contacts W02 = Drill Tapped Flange
Level Plus - Temposonics
Humidity: 0 to 100 % R.H. Operating Temperature: -34 to 71°C (-30 to 160°F) Vessel Pressure: 6.894 MPa (1000 psi) maximum Materials (wetted parts): 316 Stainless steel standard, other material available optionally Minimum Life Expectancy: 10 years FIELD INSTALLATION Gauge Length: Up to 25 ft. (7.6 meters)
CEMM THOME, spol. s.r.o.
Exterior Lighting Advanced interconnect systems for lighting equipment - LED Systems - Bulb Sockets and connectors - Electrical wiring harness …following the highest quality standards, to be able to satisfy at 100% the customer demand
B A1 - Amphenol Sine
R A A D P 0 2 - 2 4 m p h e n o l Y Y M M D D A H R. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 ... AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit Machined Size 12/16/20 12-26AWG - - AHD, ARB, ATP, ATHD, DuraMate™ and PanelMate™ Series
Protective Caps - RF Accessories - Amphenol RF
Amphenol RF offers a full range of Protective Caps designed for radio frequency applications. Protective Caps feature all industry standard connector interfaces in between-series and in-series designs.
R-Series RH CANbus 551779 - Temposonics
R-Series RH CANbus Magnetostrictive Linear Position Sensors Data Sheet ... Cable length < 25 m < 50 m < 100 m < 250 m < 500 m < 1000 m < 2500 m Measured value Position, velocity/option: Simultaneous multi-position and multi-velocity measurements up to 20 magnets Measurement parameters
CUSTOMER OUTLINE DRAWING - Amphenol RF
a. mating cycles: 100 min. b. engagement force: 45 n max c. disengagement force: 15 n min d. inner contact retention force: 7 n min e. temperature range: -65$ c to 165$ c recommended mounting hole section a-a scale 9.000 scale 3.000 customer outline drawing all other sheets are for internal use only
Declaration of Conformity to RoHS
Description: BNC MALE TO FEMALE R/A ADAPTOR RoHS Status: Compliant with Exemption 6C This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to ... Cadmium and its compounds 100 ppm (0.01 weight %) Mercury and its compounds 1000 ppm (0.1 weight %) Hexavalent chromium and its compounds 1000 ppm (0.1 weight
ROHS COMPLIANT PRODUCT DATA DRAWING DESCRIPTION - SV Microwave
2. break corners & edges r.005 max. 3. chamfer 1st and last thread. 4. surface roughness 63 per mil-std-10. 5. dia's on common centers to be concentric within .005 t.i.r. vita 67.2 backplane 11/18 a1 a4 b1 b4 material:
小型高密度丸型コネクタ - アンフェノールジャパン ...
m ① ltc 0 ② 6 r ③ f - 2 ④ 5-35 p ⑤ a ⑥ ①コネクタタイプ mltc mltcシリーズ ②シェル形状 00 ウォールマウントレセプタクル