Search Results for 100 r?
SIZE TYPE B C- - Amphenol Sine
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-23p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: 7. receptacle is supplied with dust cap. ahdp04-24-23sr-sra a1 release new drawing 12may20 vito of: sh: rev: dwg no: title: rev description date revisions eco by ...
3001-7600-FQ-80 - Sheet1
break / r of .003" to .0005" unless otherwise noted dias concentric <.003 t.i.r. 10/8/14 1 1 4 3 2 1 d c b a eco # rev do not scale print date date material: mil-std-100 & 1000 drawing practices per ansi-y-14.5 3001-7600-fq-db 10/8/14 minches apply before/after processing dimensions are in inches and 63 finish: note: interpret iaw ansi y14.5-1982
PRODUCT DATA DRAWING B DCN 41727 10/15 DAL DESCRIPTION - SV Microwave
3) break corners & edges .005 r. max. within .005 t.i.r. cage code sf1104-6007 rev third angle projection 1) all dimensions are in inches [millimeters] interpret dimensions and tolerances 2400 centrepark west drive, suite 100 mil-std-10. 95077 sv microwave, inc is prohibited. west palm beach, fl 33409 description 2) all dimensions are after ...
Facility Monitoring System | IOT Monitoring System - KAYE
Thermocouples J, K, T, R, S, E, B (inc. cold junction compensation and linearization) RTD Pt-100, Cu-10. Dry Contact Open/Closed. Input Capacity: From 8 to 64 inputs in 8-input increments: NEMA 4 enclosure Outputs Contact out, 2A at 26 VDC, 1A at 120 VAC Analogue out 0 to 10VDC, 0 to 5VDC, 4 to 20mA, 1 to 5mA: Environmental Temperature:
MIL-DTL-83723, Series III, Pyle B - Amphenol Aerospace
A 100% scoop-proof version of the high temperature connector is also available under specification ESC11/Pyle HTK Series . In addition, this connector series incorporates a unique ... * For Classes A, R and W (aluminum shell types) - Amphenol supplies these in their Matrix 83723 family . See the preceding section of this catalog, 83723 III Matrix .
lorentz 2000 manual | Amphenol Global Search | Amphenol
Temposonics® R-Series V Analog Operation Manual I 5 I 3.1 Order code of Temposonics® RP5 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421) L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2) N Magnet slider longer ball-jointed arm (part no. 252 183) O No position magnet S Magnet slider joint at top (part no. 252 182)
PCB Search Results (626)
Low freq., industrial, ceramic shear ICP ® accel, 100 mV/g, 0.2 to 10k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 accredited calibration
2082-604X-dB-DF - Model
derates linearly from 100% @ +25°c to 10% @ 125°c xma peak power 500 watts (5µsec pulse width, 0.1% duty cycle) impedance 50 ohms operating temp range -65°c to +125°c mechanical connector bodies passivated stainless steel ... break / r of .003" to .0005"
2089-7218-02 - Sheet1
break / r of .003" to .0005" unless otherwise noted dias concentric <.003 t.i.r. area 2089-7218-02 - mccormick mccormick 9/29/14 9/29/14 see notes 1 1 4 3 2 1 d c b a eco # ... mil-std-100 & 1000 draw ing practices per ansi-y-14.5 surface manufacture or sale of other sq. in date roughness items without the express tolerances in:
Mobile Devices | Markets - Amphenol
Amphenol ICC offers a comprehensive range of these headers including, V/T DIP, V/T SMT, R/A DIP to meet various customer requirements. Amphenol Communications Solutions Audio Jacks ... They support stack heights up to 10mm and 100 positions. These connectors feature surface mount terminations and are available in a comprehensive range to ...
MICROPHONE AND PREAMPLIFIER - PCB
R O N I C S , IN . SENSORS FOR RESEARCH DEVELOPMENT. ACOUSTICS . MTS SYSTEMS CORPORATION. www.PCB.com info@pc.com 800.828.880. SPECIFICATIONS. ... 100 1000: 10000 100000: Upper Curve: Free-field response of microphone at 0º sound incidence with grid cover. Lower Curve: Pressure response as tested with electrostatic actuator. ...
PRODUCT DATA DRAWING DESCRIPTION
within .005 t.i.r. see notes third angle projection 2400 centrepark west drive, suite 100 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005 sma jack to jack straight adapter product data drawing material: body: stainless steel per ams-5640, ...
Amphenol
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-29s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: 7. receptacle is supplied with dust cap. ahdp04-24-29pr-sra a1 reseale new drawing 12may20 ian of: sh: rev: dwg no: title: rev description date revisions eco by ...
B A3 - Amphenol Sine
MATERIAL: R - W T A A A H D P 0 4-24 m p h e 47.6 n o l Y Y M M D D SIZE 16 CONTACTS (5 PLACES) 6 Ø50.8 A2 C0870S Change the appearance of the retaining ring 27JUN18 KASOON TOMMY A3 A3--UPDATE DIMENSION 03NOV21 LYNCH TOMMY ... 100 CYCLES 3.6 RoHS COMPLIANT 4. MATING PART: AHDP06-24-47P* ( * = SEAL TYPE ) 5. ALL DIMENSIONS ARE FOR REFERENCE USE ...
BULKHEAD FEED-THROUGHS - Amphenol Aerospace
Recessed pins in this 100% scoop-proof connector minimize potential contact damage. • Versitile: Mates to standard D38999 plug connectors (D38999/26). ... R o H S A m p he n o l E U / 20 9 5 C RF Electroless nickel plated aluminum EMI shielding effectiveness - 65dB @ 10GHz specification min., 48 hour salt spray, 200°C R o H S A m p he n o l ...
Introduction to Piezoelectric Force Sensors | PCB Piezotronics
R = Bias resistor value (ohms) C = Total capacitance (pF) t = time after t0 e = base of natural log (2.71 8) ... Determining the sensitivity of sensors with operating ranges from 5 000 to 100 000 lbs (22,24 to 444,8 kN) is performed by placing the force sensor in a hydraulic press stand. In series with the sensor is a Morehouse proving ring ...
21-33384-51 | Amphenol Global Search | Amphenol
Amphenol Quadrax Connectors can be ordered by coded part number. The below connectors are kitted with the 100 Ohm Quadrax 21-033385-051 Socket and 21-033384-051 Pin contacts only. For contacts other then the above please consult factory for part numbers.
Created Excusively for - Amphenol Broadband Solutions
R D R ES I S T A N T R O D E N T E I S T A N T W A T R R S I A N T. Amphenol’s node Cable Assemblies link optical transport ... Mating Cycles 100 minimum Cable Retention 445 N (100 lbs) Strain Relief 100 lbf Accepted Cable Diameter 4.8mm - 7.0mm Submersible Up to 20 ft of water head
Operation Manual R-Series Powerlink 551657 RevA EN - Temposonics
Temposonics® R-Series Proflnet IO RT Operation Manual I 5 I 3.1 Order code of Temposonics® RP */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments 3/ Note: Specify magnet number for your sensing application and order separately a Sensor model R P Profile b Design G Magnet slider, joint on top, backslash free (part no. 253 421)
AirSTREAM Compact - Lutze
R Available on request Mounting Accessories Module mounting Side supports Properties • Component as base (DIN rail height). Technical data Part-No. Type Length mm PU piece 332936.0100 S* CST 18 18 100 332901.0100 S* CST 23 23 100 332930.0100 S* CST 30 30 100 332925.0100 S* CST 35 35 100 345601.0100 S* CST 40 40 100 332937.0100