Search Results for 100 r?
SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, FD
Elevate your RF performance with SV Microwave's SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, FD 3211-40094. Place your order today!
PERFORMANCE SPECIFICATION ENDEVCO® ACCELEROMETER Model ( 7290G ... - PCB
The following parameters are 100% tested. Units Range Dash Number -2 -5 -10 -30 -50 -100 -200 2.1 RANGE [1] g ±2 ±5 ±10 ±30 ±50 ±100 ±200 2.2 SENSITIVITY mV/g 1000 400 200 66 40 20 10 ...
Temposonics® R-Series RT4 Position Sensors
R-Series RT4; R-Series RT4. Redundant superior performance position sensor for hydraulic cylinders & machine manufacturing. ... 100 in.) 0.5 µm Active SSI Document Part No. Revision Language Download Data Sheet 551756 B EN Operation Manual ...
Temposonics
6 Temposonics® R-Serie SSI Betriebsanleitung Messwertinhalt (optional: Feld Nr. 20) Beachten Sie: In Feld 18 und 19 muss jeweils „9“ gewählt sein. 1 Positionsmessung 2 Differenzmessung 3 3 Geschwindigkeitsmessung 4 Positionsmessung + Temperaturmessung (nur mit Datenlänge = 24 Bit)
Europe - Casco Automotive Group
Casco Schoeller GmbH Casco Global Headquarters/Sales Office and R&D Center 1357 Züricher Strasse 3 D 60437 Frankfurt am Main Germany. Read more about this company
Temposonics
R P Profile. c Stroke length X X X X M 0025…5080 mm X X X X U 001.0…200.0 in. Standard stroke length (mm)* Stroke length Ordering steps 25 … 500 mm 25 mm 500…2500 mm 50 mm 2500…5080 mm 100 mm Standard stroke length (in.)* Stroke length Ordering steps 1 … 20 in. 1 in. 20…100 in. 2 in. 100…200 in. 4 in..
Power Relay Assembly Sensor (PRA) - amphenol-sensors.com
R@100 = 3.3kΩ ±5%; B(0/100) = 3970K±2%; Operating Temperature Range: -40°C - 200°C; Insulation Resistance: >100MΩ @500V DC; Withstand Voltage: 2500V AC for 1 sec; RoHS Compliance (Directive 2011/65/EU) Easy to install; Applications: EV/HEV/PHEV - Power Relay Assembly (PRA) Surface Temperature Measurement;
SMP Female Connector, R/A for .047 Cable - SV Microwave
Explore our high-quality SMP Female Connector R/A designed for 0.047" cable. Discover precision and reliability in RF connectivity solutions. Check Inventory. Register. ... R/A for .085 Cable Available Inventory: 100. 1222-4011 SMP Connectors 1222-4011 Add to compare list Datasheet. Newsletter. Subscribe. Facebook; X; Youtube; LinkedIn;
Telaire | CO2, Humidity & Dust Sensors
Telaire T8000-R Series of Wall Mount CO2 and Temperature Transmitters consists of low cost, high performance CO2 and temperature transmitters with relay for building controls and indoor growers markets. ... a NIST traceable, field-replaceable sensor tip, a rugged capacitive sensing element capable of full-scale 0 to 100% RH measurement and a ...
SMP Connectors - RF Connectors - Amphenol RF
100 Min: Coupling Mechanism: Push-On: Interface Specification: MIL-STD-348: Engagement Force: ≤ 15.0 lbs (40 N) Disengagement Force: ≤0.5 lbs (2N) Mechanical Misalignment : Axial: 0.25 mm: Radial: 0.51 mm: Min Board to Board Distance: 9.1 mm: Note: These characteristics are typical and may not apply to all connectors.
B4071B7L111290E100 | BTB 0.8 FLOATING | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of Board to Board 0.80mm Floating, part number B4071B7L111290E100
Product Data Sheet - Temposonics
<25 <50 <100 <250 <500 <1000 <2500: Sensors will be supplied with ordered Baud rate which can be changed by the customer. Stroke length: Range (Profile style): ... R-Series model RH and RP sensors are extremely robust and are ideal for continuous operation under harsh industrial conditions.
CEMM THOME, spol. s.r.o.
Exterior Lighting Advanced interconnect systems for lighting equipment - LED Systems - Bulb Sockets and connectors - Electrical wiring harness …following the highest quality standards, to be able to satisfy at 100% the customer demand
Home - Amphenol Antenna Solutions
Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with low sidelobes and sharp roll-off CleanBeam Antennas Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with
Right Angle Connectors and Cable Assemblies | SV Microwave
≥ -100 dB; Dielectric withstanding Voltage: 750 VRMS; Mating Cycles: 500; Mating Torque: 7 - 10 in - lbs; Inter-mate ability: SMA; Temperature Rating-65°C to +165°C; ... SMP Female R/A to SMA Male R/A 12" Cable Assembly for .085 Cable Available Inventory: 299. 7012-1328. SMP Cable Assemblies 7012-1328. Add to compare list Datasheet.
Product Data Sheet - Temposonics
R-Series Models RP and RH DeviceNet Output Data Sheet Document Part Number 550651 Revision F Time-based Magnetostrictive position sensing principle ... 100 g (single hit)/IEC standard 68-2-27 (survivability) Vibration rating: 15 g / 10 to 2000 Hz / IEC standard 68-2-6: WIRING: Connection type:
R-VPX - VITA connectors - Amphenol Socapex
The Amphenol Socapex R-VPX is a high-speed board-to-board interconnect system designed to meet and exceed VITA 46 standards. It is a modular commercial off-the-shelf (COTS) interconnect system that supports Ethernet, Fiber Channel, InfiniBand, and other protocols. It is a ruggedized system designed for harsh environments and is ideal for commercial and military aerospace, electronic systems ...
SMPM Male PCB Thru-Hole Connector, R/A, FD | SV Microwave
The SMPM Male PCB Thru-Hole Connector, R/A, FD. This high-performance PCB thru-hole connector is available in stock. Get the product now! Check Inventory. Register. Log in. Compare Products List. Check Inventory. ... 100 : Withdrawal Force - SB 1.5 lbs ...
R-Series V RP5 - Temposonics
Discover the new generation of R-Series V RP5 high-performance sensors in profile form for demanding applications. With operating temperatures up to +85°C and high shock and vibration resistance, they offer precise position measurements in harsh environments. Flexible mounting options, lengths from 25 to 6350 mm. Choice of guided or free magnets.