Search Results for 100 r?
F305-1A7H1-11040-E100 | Flex 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm, part number F305-1A7H1-11040-E100
Data Sheet R-Series V RH5 EtherNet/IP 551954 - temposonics.com
In addition the R-Series V EtherNet/IP™ scores with the following features: 20 positions simultaneously The R-Series V EtherNet/IP™ can detect and report the position and velocity of up to 20 magnets simultaneously. R-Series V EtherNet/IP™ The sensor supports DLR. The DLR capability pro-vides a fault-tolerant network so that the sensor can
North America - Casco Automotive Group
Casco Products Corporation Sales Office & R&D Center 41180 Bridge Street Novi, MI 48375 USA. Read more about this company
Data Sheet R-Series V RF5 EtherCAT - temposonics.com
4 Temposonics® R-Series V RF5 EtherCAT ® Data Sheet TECHNICAL DATA Output Interface EtherCAT® Ethernet Control Automation Technology Data protocol EtherCAT® 100 Base-Tx, Fast Ethernet Data transmission rate 100 MBit/s (maximum) Measured value Position, velocity and acceleration/option: Simultaneous multi-position, multi-velocity and multi-acceleration
Thermometrics Power Relay Assembly Sensor - Amphenol
• R@100℃= 3.3kΩ ±5% • B(0/100) = 3970K±2% • Operating Temperature Range: -40°C℃~ 200°C℃ • Insulation Resistance: >100MΩ @500V DC • Withstand Voltage: 2500V AC for 1 sec • RoHS Compliance (Directive 2011/65/EU) • Easy to install Applications • EV/HEV/PHEV - Power Relay Assembly (PRA) Surface Temperature Measurement
r-serie katalog - Temposonics
Temposonics® Absolute, berührungslose Positionssensoren R-Serie Katalog 0,5 μm Analog CANbus Profibus-DP SSI EtherCAT Profinet
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Profinet Industrial Profinet Interface Product Data Sheet, Part No.: 551451, Revision A 08/13 6 Sensor mounting Model RP profile-style sensor mounting flexible installation in any position! Temposonics Model RP profile-style sensors offer two basic mounting methods; side grooves for use with mounting feet or a bottom ...
DIE NEUE VGENERATION - Temposonics
Kabellänge < 3 m < 50 m < 100 m < 200 m < 400 m Baudrate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Messgröße Position Messwerte Auflösung: Position 0,1…100 µm (0,0001…0,1 mm) Auflösung: Geschwindigkeit 0,001 mm/s (über 10 Messwerte ermittelt) Messrate 2 Messlänge 25 mm 300 mm 750 mm 1000 mm 2000 mm 7620 mm
S a ea aelerati l ere sesrs - Wilcoxon Sensing Technologies
Notes: 1 Maximum loop resistance (R L) can be calculated by: R L = 2 Lower resistance is allowed, greater than 10 Ω recommended. 3 Minimum R L wattage determined by: (0.0004 x R L). V DC power – 10 V 20 mA DC supply voltage R L (max resistance)2 R L (minimum wattage capability)3 12 VDC 100 Ω 1/8 watt 20 VDC 500 Ω 1/4 watt 24 VDC 700 Ω 1/2 ...
Temposonics® R-Series RH Position Sensors
Start-Up R-Series DeviceNET EN CAN DeviceNet Analog Document Part No. Revision Language Download ; Data Sheet : 551303 : J : EN : Operation Manual: 551393: C: EN : Analog Configurator : USB Programmer : CE UL/CUL EAC Industrial Position Sensors Toggle Sub ...
SMP Female Connector, Swept R/A for .085 Cable - SV Microwave
SMP Female Connector, Swept R/A for .085 Cable 1222-4005. Check out its various technical performance, electrical, mechanical and environmental. Check Inventory. Register. Log in ... 100 : Insertion Force - FD 7.0 lbs : Withdrawal Force - FD 9.0 lbs ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
C14610R0258542 High profile hood for coupling application. W
C14610R0258542 High profile hood for coupling application. C14610R0258542 High profile hood for coupling application. $0.00
Data Sheet R-Series V RP5 EtherNet/IP 551963 - Temposonics
100 µs. For time-critical applications R-Series V with extrapolation allows synchronized controller communication for any stroke length of the sensor. In addition to position and velocity, the acceleration for up to 30 magnets can also be reported. Temposonics® R-Series V sensors are available with internal linearization which offers improved
180° Clocked RF Cable Assemblies - SV Microwave
100; Insertion Force - SB: 3.0 lbs; Insertion Force - LD: 5.0 lbs; Insertion Force - FD: 7.0 lbs; Withdrawal Force - SB: 0.5 lbs; Withdrawal Force - LD: 7.0 lbs; Withdrawal Force - FD: ... SMA Male R/A to SMA Male R/A 12" 180° Clocked Cable Assembly for .047 Cable Available Inventory: 92. 7029-3823. SMA Cable Assemblies 7029-3823.
SMP Male PCB Surface Mount Connector, R/A, SB - SV Microwave
SMP Male PCB Surface Mount Connector, R/A, SB 1211-40001. This PCB surface mount connector can perform various temperatures. Check Inventory. Register. Log in. Compare Products List. Check Inventory. ... 100 : Insertion Force - FD 7.0 lbs : Withdrawal Force - LD 7.0 lbs ...
R SeriesAnalog Temposonics
1. Hand-Programmer R-Analog for1magnet sensor for easy teach-in setups of stroke length and direction by moving the magnet on desired Null/Span positions and pushing the 0/100%buttons. Hand-Programmer R-Analog, part no. 253 124 Programming kit, part no. 253 134-1 (PC-Programmer, power supply, USB-cable, sensor-cable, software) 3.
Betriebsanleitung R-Serie V POWERLINK 552010 - temposonics.com
Temposonics® R-Serie V POWERLINK Betriebsanleitung I 7 I 3.2 ®Bestellschlüssel Temposonics RH5 a Bauform R H 5 Stab b Design B Basissensor (nur für den Austausch) J Gewindefl ansch M22×1,5-6g (Stab-Ø 12,7 mm), Messlänge: 25…5900 mm M Gewindefl ansch M18×1,5-6g (Standard) S Gewindefl ansch ¾"-16 UNF-3A (Standard) T Gewindefl ansch ¾"-16 UNF-3A (mit Dichtleiste)
Model 6222S-100A | PCB Piezotronics
Model 6222S-100A:Accelerometer, PE, 100 pC/g, -65°F to +500°F, differential output, ARINC mount, 60 grams, no cable incl. Model 6222S-100A:Accelerometer, PE, 100 pC/g, -65°F to +500°F, differential output, ARINC mount, 60 grams, no cable incl. ... Replacement (-R) No : No * All specifications are at room temperature unless otherwise ...