Search Results for 1001ms-102 connector
Long flanged Receptacle monomodule With non conductive panel sealing ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
TRIAXIAL ICP® ACCELEROMETER - PCB
Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
Distributor Inventory Search - amphenolrf.com
Global designer, manufacturer, and marketer of radio frequency interconnection solutions worldwide. With consistent year over year growth, innovative technology, and a team that breeds success, Amphenol RF has been established as the RF industry leader.
Model 377B02 Precision Condenser Microphone Installation and ... - PCB
Phantom powered microphone systems use a 3 pin XLR connector. A phantom powered microphone sys-tem should use a 48V phantom power supply or signal conditioner for optimum performance; however these microphone systems may be powered with a 24V or a 12V phantom power supply, but this will limit the maximum output voltage.
Model 483C05 Eight-Channel, ICP® Sensor Signal Conditioner ... - PCB
Electrical Connector(ICP® Sensor Input) BNC Jack BNC Jack Electrical Connector(Output) BNC Jack BNC Jack Electrical Connector(AC Power Input) IEC 320 IEC 320 Size (Height x Width x Depth)(nominal) 1.75 in x 19 in x 13.7 in 44.5. mm x 482.6 mm x 348 mm Weight 6.25 lb 2.83 kg All specifications are at room temperature unless otherwise specified.
Positronic - Mission-critical Power And Signal Connectors
Positronic - Mission-critical Power And Signal Connectors
Model 3713F11100G Triaxial MEMS DC accelerometer, 13 mV/g, 100 g ... - PCB
Model 3713F11100G Triaxial MEMS DC accelerometer, 13 mV/g, 100 g, single-ended, 9-pin socket Installation and Operating Manual For assistance with the operation of this product,
Magnetostrictive Liquid Level Transmitters with Temposonics
Safety Integrity Level IEC 61508 Safety Integrity Level IEC 61508 Safety Integrity Level IEC 61508 Level Plus® Safety Manual LP Series Magnetostrictive Liquid Level ...
Receptacle Short Nut housing option 4 Modules Composite Shielded Bright ...
Receptacle Short Nut housing option 4 Modules Composite Shielded Bright nickel Polarization G Not mounted
Model 3713B1250G/-0005 Triaxial DC Response Accelerometer Installation ...
Hermetic, multi-pin connector provides a reliable connec-tion even under the harshest environmental conditions. 3.0 Principle of Operation The sensor element of the 3710 series features a proof mass, ring frame, and attachment system between the two. These features are bulk micro machined from the same single-crystal silicon wafer.
TRIM-B13 - Spare Main Blade for Automatic Trimming Tool TRIM-LCF12-D01-A
TRIM-B13 - Spare Main Blade for Automatic Trimming Tool TRIM-LCF12-D01-A
Impact Hammers | PCB Piezotronics
PCB offers Modally Tuned®, ICP® instrumented impact hammers for structure health testing, resonance determination, and modal analysis.
Model J356A24 Triaxial, low-profile, ceramic shear ICP® accel ... - PCB
Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
Model TLD352C04 General purpose, ceramic shear ICP® accel., 10 ... - PCB
Model TLD352C04 General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 10k Hz, 10-32 top conn., TEDS 1.0 Installation and Operating Manual
Model HT352C04 High Temperature ICP® Accelerometer Installation ... - PCB
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.
Model 352A25 Miniature, lightweight (0.6 gm) ceramic shear ICP ... - PCB
Electrical Connector 3-56 Coaxial Jack 3-56 Coaxial Jack Electrical Connection Position Side Side Mounting Adhesive Adhesive [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Model 3713E1125G Triaxial MEMS DC accelerometer, 80 mV/g, +/-25 g ... - PCB
maintenance. Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged.
UA-20BFMM-NL7A01: USB Connector - Amphenol LTW
UA-20BFMM-NL7A01, ALTW's USB type A connectors comply with protection class IP67 and provide options of USB 2.0 & USB 3.2 Gen 1 standard with rated current of 1.5A. Available mating style: 2 points lock / screw thread. Products . MPronto-12 (M12 Push Pull) M Series. Ceres. X-Lok. FLOS & FLOS+. Power. Single Pair Ethernet.
Model 66102ANZ2 ICP® Low-Profile TO-5 Accelerometer Installation ... - PCB
Electrical Connector Integral Cable Integral Cable Electrical Connection Position Bottom Bottom Cable Termination Blunt cut Blunt cut Electrical Connections(Red) Signal / Power Signal / Power Electrical Connections(Black) Neg (-) Ground Neg (-) Ground Cable Length 1 ft 0.3 m Cable Type PVC PVC [5]