Search Results for 1001ms-102 connector
Home - Amphenol Australia
Home - Amphenol Australia
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
High Performance Thermal-Magnetic Circuit Breaker 437-
102 222 244 31 9.5 slot for mounting screw M6 20 M10 tightening torque max. 20 Nm 21 ø11 ø7 AUX. CONTACTS BATTERY REMOTE CONTROL LOAD slotted screw plug 124 30 connector to DIN 72585 146 1 15 23 73 86 Moulded enclosure IP65 -C3.906 4.02 4.88.591 8.74 9.61.787 1.18 2.87 3.39.039.374 1.22 5.75.827.433
Reduced Flange 38999 Jam Nut Receptacles - Amphenol Socapex
Derived connector from MIL-DTL-38999 Series III Where Small Dimensions & Lower Weight are critical … Main Features Description Markets & Applications Smaller Dimensions • Derived from MIL-DTL-38999 series III version • For Jam Nut Receptacles (TV07/TVS07) • Higher density on panel 41% average footprint surface reduction
PT SERIES - Amphenol-Air LB
Connectors with solder contacts. Differences to PT and PT-SE series: Larger mounting flange, hard anodized, non-conductive surface. SP-SE Series Connectors with removable crimp contacts and retention clip. SP-CE Series Connectors with removable crimp contacts and contact retainer. SP Series (bayonet coupling) for harsh environmental conditions
Dark & Non-Reflective Tin Zinc Finish TV Series
PowerSafe connectors, derived from 38999 Series III are available with Dark Tin Zinc finish and are going through VG96944 J class qualification process Reduced Flange Receptacle F059 Plug with Integrated Backshell F472 Scan me to get 3D files from Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 ...
Amphenol Marinebronze Steckverbinder Marine bronze c
VG-Zulassung: VG95319-102 TacBeam is a hermaphroditic fiber optic lens connector, insensitive to dust and dirt. This connector is qualified as per MIL-DTL-83526/20 and 21 as well as VG95319-100/ -101 and is thus suitable for outdoor applications. Characteristics • Temperature range: from -46°C to +71°C
Amphenol Aerospace
%PDF-1.6 %âãÏÓ 2201 0 obj >stream hÞì›k Ü8²¦ýSòãÎ W1‚÷ƒƒ ¶«· Æ;ƒq/v± ãÀÓ®î®Åø · ˜óçw7B©”¨L努”œ/ ÛT¦’¢¨ ùÄ«—´2+»ò V~•SZÅ 9 VyE)¹ ÑÊÙ(ßÓ*ZgWQ¾6œò*Û Y2ò¯œB1 ³"v+fãå ›V B”Jä W–åN ±”VÖ² g¹Gï¥ ¤¹z“RÌV:É í fé ›‚ åT©!k1‘w+GÚmDVî™Y{Ð |* I RÔ¢œË9²> ír¹1^9/=k\Y:MΕëp ...
lp-597331-735 | Amphenol Global Search | Amphenol
Search Results for 97-28-15s Bayonet Coupling - Connector ADG, ADGC Series - Amphenol Amphenol R 68 Amphenol MIL-C-5015 Connectors ADG01A, ADGC01A Inline receptacle under 36 size shell only over 48 size shell only (mm) 10SL 23.00 18.2 14.28 2.8 40.5 5/8-24 NEF
Amphenol PCD Shenzhen
signal connector. terminal block. dsub emi shielded housing. power connector. reset search. charging cable assembly selector x. series search all hvco. ... ip68 (14) ip6k9k (102) product type signal connector (75) terminal block (2) dsub emi shielded housing (0) power connector (240) home > gb/t ac & dc. showing: 7 filter options ...
62IN Series Miniature Circular Bayonet-Coupled Connectors AC6201 0313
%PDF-1.5 %âãÏÓ 164 0 obj /Linearized 1 /L 560171 /H [ 1270 1487 ] /O 166 /E 56832 /N 24 /T 556766 >> endobj xref 164 14 0000000017 00000 n 0000000615 00000 n 0000002757 00000 n 0000003256 00000 n 0000014619 00000 n 0000014691 00000 n 0000014768 00000 n 0000049608 00000 n 0000049648 00000 n 0000052356 00000 n 0000055418 00000 n 0000055653 ...
Model 624B01 | PCB Piezotronics (nl)
102 to 420000 cpm: 1.7 to 7000 Hz: Frequency Range (±3 dB) 48 to 600000 cpm: 0.8 to 10000 Hz: Resonant Frequency: 1080 kcpm: 18 kHz [4] ... Electrical Connector: 3-Pin MIL-C-5015: Electrical Connections: Acceleration Output: Electrical Connections: Ground: Electrical Connections: Temperature Output:
安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
index | Amphenol Global Search | Amphenol
The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission. ... Browse Item # TJT-102, Threaded Telephone Jack in the Amphenol NEXUS Technologies catalog ...