Search Results for 1005
Marport
MS Marine. Port de pêche La Goulette 2060 – Tunis Tunisie. Contact : M. Khalil Jaouadi Tel: (+216) 71-736-824 / (+216) 71-737-014 ell: (+216) 20-543-001
PSMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
PSMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 915-1005. PSMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm PSMP-MSLD-PCS. PSMP Straight PCB Limited Detent Jack End Launch 50 Ohm PSMP-MSLD-PCE.
PSMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector PSMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 ...
Alias: N1112H2-AT30GA-LMR400-50: Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913
PROPRIETARY AND CONFIDENTIAL 4X 2.26 THRU ALL 4-40 UNC THRU ALL AA
item no. part number description default/qty. 1 aldbro2397bg1005 70mm air lid, 2-wire fan, te connector, 164 lbs 1 3 gpbro2397bg1005 guide plate 1
BNC Straight Crimp Plug RG-179DS RD-179 75 Ohm | 112644
BNC Straight Clamp Plug RG-59 RG-62 50 Ohm 031-212-1005. BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm 031-71013-RFX. BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm 031-71016. BNC Straight Crimp Plug RG-179 Belden 179DT 50 Ohm 031-242-RFX.
| 112119 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Alias: B1121AA-ND3G-59U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
PSMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm
PSMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 915-1005. PSMP Straight PCB Limited Detent Jack Through Hole 50 Ohm PSMP-MSLD-PCT35. PSMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm PSMP-MSLD-PCSEM.
BNC Straight Crimp Jack RG-58 Plenum RG-122 50 Ohm | 112152 - Amphenol RF
Alias: B6121C1-001-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58 Plenum, RG-122, Belden 82240, Belden 82907, Belden 88240, Belden 89907
BNC Straight Receptacle Plug Round Post Bulkhead Front Mount 50 Ohm
BNC Straight Crimp Plug RG-316DS RD-316 RG-188DS RD-188 50 Ohm 031-315-1005. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 031-5637. BNC Straight PCB Jack Through Hole 75 Ohm 112772. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Product Search - cablesondemand.com
Amphenol MP-5XRJ11PPXS-014 Flat Silver Satin Modular Crossed wiring Cable, RJ11 / RJ11 14ft; Code: MP-5XRJ11PPXS-014 Buy 14ft Amphenol MP-5XRJ11PPXS-014 Cables Direct from the Factory at Cables on Demand.
Filters - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
PRO-ISO-PHY-TETRA-S3
The PRO-ISO-PHY-TETRA-S3 combiner provides the possibillity of connecting up to three TETRA radios into one common antenna. The PRO-ISO-PHY-TETRA-S3 models are available in the frequency range 380 - 470 MHz (on request).
Compact Combiners PRO-ISO-PHY-TETRA-S3 - AMPHENOL PROCOM
The PRO-ISO-PHY-TETRA-S3 combiner provides the possibillity of connecting up to three TETRA radios into one common antenna. The PRO-ISO-PHY-TETRA-S3 models are available in the frequency range 380 - 470 MHz (on request).
Mobile Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Alias: 36800: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
Mobile Antennas - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Hybriflex Hybrid Optical Fiber Cable - RFS Technologies
HB012-05U1S1-100F HYBRIFLEX® Hybrid Feeder Cabling Solution, 1x1, 1/2”, 1 pair 10AWG, 1 pair Single-Mode Fiber with DLC-DLC Connectors, 100 ft . Length,m (ft): 30.4 (100) F/O Cable Type: G657-A2 Single Mode, Bend Tolerant; Number of F/O Pairs: 1; Fiber Termination End 1: DLC Connector; Fiber Termination End 2: DLC Connector; Size: 1/2; Number of DC Pairs: 1
Combiners - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.