Search Results for 1010-h-2 connector
U77E16D82001 | ExpressPort SFP | Amphenol
Amphenol is one of the leading manufacturers of ExpressPort SFP. Contact us today for more details of ExpressPort SFP, part number U77E16D82001
PCB Footprint Request Form - SV Microwave
Layer 2 Thickness Second Core Material Second Core Dk Second Core Height Coplanar Waveguide (CPW) Required Information Connector Max. frequency VSWR/Return loss Solder mask Optional Information Copper pullback from edge Min. via diameter Min. via pad size Min. via distance from edge CPW Trace Width Layer 1 Thickness
Plug Clicker nut 4 Modules Composite Rugged Olive drab cadmium
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Model 102A02 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.39 oz (11.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias.
BNC Right Angle Crimp Plug RG-59 RG-62 50 Ohm | 112168
RF Connector BNC Right Angle Crimp Plug RG-59 RG-62 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
ASRN7A11S - Amphenol Air LB
Plug ASR Metallized 10 socket contacts size 22 (A1) Polarizing 1
SIM3D45N - Amphenol Air LB
Receptacle SIM serie3 Short flanged 2 modules Metallic Shielded Black nickel Without polarization
Low Noise, High Gain PE/IEPE Signal Conditioner - PCB
Key features n AC, DC and servo outputs n PE, IEPE and RCC inputs n Switchable isolation n Gain up to 10,000 n Wide frequency response, 120 kHz bandwidth, (-3dB corner) n Accepts external calibration signal n Programmable integration n Drop in replacement for the Endevco Model 2775C Description The Endevco model 2775C is a single channel, low noise, high gain signal conditioner,
Operation Manual TempoGate Smart Assistant - Temposonics
2.The connection module is mounted onto the 35 mm standard rail via the DIN rail connector. a.For transport, the DIN rail connector is mounted on each connection module. Remove the DIN rail con-nector from the connection module. b.Plug the DIN rail connector of a connection module onto the 35 mm standard rail and snap it onto the rail (Fig. 4).
RECOMMENDED PCB LAYOUT - Amphenol RF
2.54 2.54 0.5 sq. x 4 5 ref typ (5) 0.8 2.54 typ a release to mfg. - 46108 kjc b see sheet 1 3/17/10 47980 cpm ... and "non-magnetic connectors" recommended pcb layout this surface marked "nm" to signify non magnetic connector micromate female interface scale 7.000 scale 10.000. author:
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
00631421003 - Amphenol Air LB
Polarizing nut Code CC Green
nrgSMART Intelligent Load Shedding (nrgILS) - Amphenol Broadband Solutions
Elevate your Network’s Efficiency and Reliability with nrgILS . The nrgSMART Intelligent Load Shedding platform is more than just a power management solution; it’s a comprehensive system that adapts to your network’s needs, improving both performance and resilience.
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
STEP 1. All parts of the connector are shown. A crimp tool is necessary to complete the connection. STEP 2. Strip the cable inner conductor, dielectric, braid, and jacket as per “RECOMMENDED CABLE STRIPPING DIM’S” in catalog. STEP 3. Insert inner conductor into the CONTACT PIN, crimp it with the crimp tool as shown. Then slide the FERRULE ...
HB078-13U3S6-70J - HYBRIFLEX® H - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
Backup of ATPI Solar Catalog 2022 - Amphenol Technical Products ...
ul listed connectors: h4, h4 plus, mc4, evo2, pv4-s1 -40°c to 50°c 1500v 20a fuse 1500v 25a-30a fuse 1500v fuse/20a/10awg/blunt cut end to end cable length 390mm (part number: )2480000 1500v fuse/4a/12awg/blunt cut end to end cable length 390mm (part number: ) 2421000
6.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.30 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE:
ePower-Lite Series - アンフェノールジャパン株式会社
The 2-pole, 3-pole and 4-pole connectors incorporate patented RADSOK® technology which provides higher amperage, lower T-rise and voltage drop, and less resistance. RADSOK’s twisted grid configuration allows for up to 50% more current to pass through the same size pin, while providing
V37-001-01-A0 - Amphenol Antenna Solutions
2T2R Lens Antenna, 3300-4000 MHz, 37° Azimuth, 37° Elevation, 138 mm Length