Search Results for 1010-h-2 connector
SIM2B24B011 - Amphenol Air LB
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Plug Clicker nut 4 Modules Metallic Standard Olive drab cadmium ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Handportable Antennas FLX 400/900-FME - AMPHENOL PROCOM
Provided with FME(f) connector. Specifications. Electrical; Model: FLX 400/900-FME: Frequency: 400 MHz band : 270 - 450 MHz 900 MHz band : 830 - 920 MHz: Antenna Type: End-fed ½ λ on 900 MHz and ¼ λ on 400 MHz antenna for portable equipment: Max. Input Power: 25 W: Polarisation: Vertical:
ASSEMBLY MMCX APPROVED - amphenolrf.com
2.54 TYP 2.53 REF 4.31 6.86 REF. 0.50 0.70 4.78 REF 6.50 REF A RELEASE TO MFG. 8/8/06 46108 KJC B SEE SHEET 1 3/9/11 48226 JTS 74868 B 908-NM24100 B REFERENCE EAR # 1952 AND CONFIGURATION LEVEL: NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon requiest; and (3) arre
Model 320C20 | PCB Piezotronics
Model 320C20:ESS (6.5 gm) quartz shear ICP® accel., 10 mV/g, 2 Hz to 10 kHz, 10-32 top conn., 10-32 mtg stud, to +325 F/+163 C . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer ... Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Top: Top: Mounting Thread: 10-32 ...
ICP® CIRCUIT SIMULATOR
Electrical Connector(Input) BNC Plug BNC Plug Electrical Connector(Output) BNC Jack BNC Jack Size (Length x Width x Height) 2.2 in x 1.1 x 0.9 55.9 mm x 27.9 x 22.9 Weight 2.50 oz 70.9 gm All specifications are at room temperature unless otherwise specified.
Amphenol Assembletech
Plating: connector Au 30u" min. Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 ... 2. Servers/Storage Devices. 3. High Performance Computing (HPC) 4. Switches/Routers. 5. Wireless Base Stations and Radios . Features and Benefits. 1. Pitch 0.6mm 95 ohm impedance connector design
VG95319-1011 Backshells
Backshells form the rear side of a connector and enable a shield connection and strain relief. The backshells are available in various styles and versions: • Band Termination • Braid mounting (SQ) • For heat shrink boots ... 017 23 / H / 008 42,4 M34 x 1 19,0 22,8 22,5 25,3 43,0 38,0 41 19 30
Wastewater Treatment Plant replaces THHN Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Probe Tips | PCB Piezotronics
2-Socket Connectors. 3-Socket Connectors. 4-Socket Connectors. M12 Connectors. BNC Connectors. Breakaway Connectors. Handheld Data Collector. CSI Data Collector. Rockwell Entek Data Collector. Field-Installable Connectors. Connector Specs. Data Collector Connectors. Cable Configurator. Accelerometers.
Duplex Filters DPF 2/55 - AMPHENOL PROCOM
The DPF 2/55… is a 10-cavity duplex filter for duplex radio transcivers. This duplexer is delivered in a low band version type DPF 2/55 L, tunable within 138 - 156 MHz and a high band version type DPF 2/55 H, tunable within 152 - 175 MHz.
00172210159 - Amphenol Air LB
Module polarizer type 1725 WM9
32420018000 - Amphenol Air LB
Pillar bolt cover 7 terminals
00112021604 - Amphenol Air LB
Crimp Terminal Without seal #20
Vulko-Wrap Insulating Tape - TPC Wire
Two (2) layers minimum of Vulko-Wrap™ Two (2) layers minimum of Vulko-Wrap™ Two (2) layers minimum of Vulko-Wrap™ 1.5" min. 1.5" min. n. NOTE: If you have a connection or splice with irregular surfaces, you them into the voids or cavities. You can stretch and push the Vulko-Wrap™ into the void or cavity using your finger or thumb to
7175872 Catalog - amphenol-antennas.com
Connector type N-Female + 1m of RG213 cable Lightning protection DC grounded Mechanical Characteristics Materials Boom: 25 mm diameter, aluminium ... 25-50 mm (1-2 in) Please order Mounting Bracket separately. 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30
12.0 ± 0 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Straight Female ( 3221-40006 ) SMPM Size 12 Socket ( SF3211-6004 ) ... See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Straight Female to SMPM Size 12 Socket 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FSSMPM-085-S12DSMPM-120
6878300-T - Amphenol Antenna Solutions
6878300-T - Amphenol Antenna Solutions ... 6878300-T
35408317000 - Amphenol Air LB
Body ABS2225 Size 17 Marking AALBF
Receptacle Flanged 4 Modules Metallic Shielded Olive drab cadmium ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p