Search Results for 1010-h-2 connector
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Datenblatt *% 6HULHPLW*HZLQGH DQVFK$QDORJ
Temposonics® GB-Serie mit Gewindeflansch Analog Datenblatt 6 GÄNGIGES ZUBEHÖR – Weiteres Zubehör siehe Broschüre 551444 Positionsmagnete Magnetabstandshalter Ø 32,8 Ø 23,8 Ø 13,5 Ø 4,3 60° 140° 3 7,9 Ø 32,8 Ø 23,8 Ø 13,5 Ø 4,3
AT04-12PB-PM02 12 Position Receptacle, Panel Mount, Reduced - Amphenol Sine
IP Rating: IP67 (mated connector to panel) / IP69K & IP68 (mated connector to connector) Wire Range: 14-20AWG; Operating Temperature:-55°C to +125°C; Dielectric Value: Dielectric withstanding voltage: less than 2 mlliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 megaohms min. @ 25°C; Mating Cycle Durability: >100
Quick-Connects Wiring System Accessories - TPC Wire
DIN Connectors Extension Cords M23 Connector Assembies Miitary Connectors Rectangular Connectors 16 AWG 90º Adapter Allows easy conversion from straight receptacle to a 90º connection. Oil resistant. All-molded construction. Available in 2, 3, 4 and 5 pole configurations. Male Shorting Plug Internally wired shorting plug allows for die
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Contact backshells@amphenolpcd.com TABLE A DASH # Shell Size Code A Ø Max. B Max. C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm
SIM3EK0412SCP - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #12 Tin-plated with Lead Polarization C Serie3 Fluorinated silicone
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...
BPS10-A-B1 - Amphenol Antenna Solutions
Penetrator™, Single Band, 1-Port, Omni, VPOL, 220°, 746-806 MHz, 14.4 dBi, 4260 mm (167.7 in)
UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
RF Connector UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...
Built-In Stand-Off’s eco ma
%PDF-1.4 %âãÏÓ 1212 0 obj > endobj xref 1212 177 0000000016 00000 n 0000004770 00000 n 0000004930 00000 n 0000006242 00000 n 0000006388 00000 n 0000006529 00000 n 0000007240 00000 n 0000007761 00000 n 0000007841 00000 n 0000007956 00000 n 0000008070 00000 n 0000008183 00000 n 0000008449 00000 n 0000009090 00000 n 0000009119 00000 n 0000009705 00000 n 0000011597 00000 n 0000012713 00000 n ...
L77SDE09SVF | D-Sub | Amphenol
D-Sub Standard Density Connector, Input Output Connectors, Stamped Signal 3A, Straight Solder Cup, 9 Position Receptacle, Flash Gold, Bright Tin Shell, 4-40 Fixed Front Screwlock
Module With straight PCB contacts Pin With peripheral sealing 5 ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
MMCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector MMCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm MMCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm | 262112 JavaScript seems to be disabled in your browser.
ICP® CIRCUIT SIMULATOR
Electrical Connector(Input) BNC Plug BNC Plug Electrical Connector(Output) BNC Jack BNC Jack Size (Length x Width x Height) 2.2 in x 1.1 x 0.9 55.9 mm x 27.9 x 22.9 Weight 2.50 oz 70.9 gm All specifications are at room temperature unless otherwise specified.
IEC SOCKET OUTLET OF SHUTTER 32A 3P CABLE ASSEMBLY
C210006837 H.S.T:Ø3.2 WHITE NOT MARKING 0.05 m AR C210030045 C210030046 C-HVCOSFS706LXXXX C-HVCOSFS706LXXXX HVCOSFS706L XXXX LENGTH 0~1000mm +25-10 1001~5000mm >5000mm +40-10 +50-20 ... IEC 62196-2 ; CE marking 3.Connector Reference:C-P02B000235 4.The cable should be fixed at 100mm max from the rear of connector 5.Cable Minimum Bending Radius ...
Industry - Amphenol Socapex
As a trusted leader in connector technology with over 70 years of experience in supplying interconnect solutions for harsh environments, Amphenol SOCAPEX offers high-performance connector solutions that are also easy to use and maintain in the field. We have a wide range of D38999, Ethernet, USB, PCB and optical connectors for military ...
D09P33E6GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 9 way Pin Right Angle, Solder US standard, 500 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
Long flanged Receptacle monomodule With nut plate Without polarization
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
SIM3B20E000CS - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Tested and qualified per EN4165 Series specifications; Lightweight and robust thermoplastic; meta