Search Results for 10129381-940001blf
wire to board connector | Amphenol Global Search | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal. Contact us today for more details of EconoStik™, part number 10129381-920001BLF. ... Wire/Cable/Flex to Board. Signal. Power. Flex to Board. Wire to Wire. Blind-mate. High Voltage. Hand Tool. Power. Power Supply. ... Board to Board connector, Unshrouded Vertical ...
10129380-902001alf | Amphenol Global Search | Amphenol
10129380: Double Row . Through Hole: Vertical Header. 10129381: Through Hole. Right Angle Header : 10129382. SMT: Vertical Header . 10129383: ENVIRONMENTAL § MFG Test per EIA 364-65 Class IIA, Duration 5 days (80 hours for un-mating and 40 hours for mating) § High Temperature Life: 105°C SPECIFICATIONS § Product Specification: GS-12-1223 ...
amd board of directors | Amphenol Global Search | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal. EconoStik™, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 40 Positions, 2.54 mm (0.100in) Pitch. Contact us today for more details of EconoStik™, part number 10129381 -908001BLF.
132136 | Amphenol Global Search | Amphenol
Search Results for fs1-r38-20a2-10 40.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 ...
fci connectors | Amphenol Global Search | Amphenol
71609-303LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 6 Positions, 2.54mm (0.100in) Pitch
entering x^2 in matlab | Amphenol Global Search | Amphenol
SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm IP67 132245-10. SMA Straight Jack Solder Cup Bulkhead 50 Ohm 901-9889-RFX.
120390, conector | Amphenol Global Search | Amphenol
EconoStik™, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 40 Positions, 2.54 mm (0.100in) Pitch. Contact us today for more details of EconoStik™, part number 10129381 -908001BLF.
c902-9353-1 | Amphenol Global Search | Amphenol
u95-z205-xx61-341 (rohs compliant per rohs directive 2011/65/eu) optional dust cover µm of nickel on press fit tail area. 0.381-1.52 µm of matte tin over 1.27-3.81 on mating area d = with dust cover 0 = without dust cover dust cover (if ordered) shipped loose light pipe: ge lexan, optical grade u95-z205-xx81-341 vent hole for part number ...
10129380-902001alf | Amphenol Global Search | Amphenol
Contact us today for more details of EconoStik™, part number 10129380-906002ALF. Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal.
10123973 | Amphenol Global Search | Amphenol
Contact us today for more details of EconoStik™, part number 10129381 -908001BLF. EconoStik™, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 20 Positions, 2.54 mm (0.100in) Pitch.
ctl-1 | Amphenol Global Search | Amphenol
10153118-112KALF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Right Angle - Through Hole, Type 12pin Header A Coding
black king wukong g 16 4080 | Amphenol Global Search | Amphenol
Connector 2 Ports, N-Type Female or 4.3-10 Female or 7/16-DIN Female Mechanical Characteristics Dimensions Ø218 x 40 mm Ø8.6 x 1.6 in Weight 0.5 kg 1.1 lbs Operating Temperature -55° to +60° C -67° to +140° F Operational Humidity 95% Radome ABS, White RAL9003 Mounting Options Mount Ceiling, via hole (standard)
ac3mah4-au-b | Amphenol Global Search | Amphenol
ac3mah4-au-b | Amphenol Global Search | Amphenol Search Results for c10-6426 Amphenol C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured ...
amphenol m12a-08bffa-sl8001 | Amphenol Global Search | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board Signal. Contact us today for more details of EconoStik™, part number 10129381 -908001BLF. EconoStik™, Board to Board connector, Unshrouded Vertical Header, Through Hole, Double Row, 20 Positions, 2.54 mm (0.100in) Pitch.
different connectors | Amphenol Global Search | Amphenol
Peripheral Component Interconnect Express (PCIe ®) is the most common standard for high speed interface that connects various server and storage components with the motherboard.Amphenol has an array of Card Edge connectors supporting PCI Express ® Gen 3, Gen 4, Gen 5 and Gen 6 standards along with PCIe ® M.2 Connectors which provide high performance and differential signaling in low profiles.
garage door opener chain driven | Amphenol Global Search | Amphenol
Charles Fiber Interconnect Terminals (CFIT) provide flexible, compact outdoor enclosure solutions for fiber aggregation or demarcation of up to 96 fiber connectors and/or 432 fiber splices with easily field upgradeable options.
c902-9353-1 | Amphenol Global Search | Amphenol
c902-9353-1 | Amphenol Global Search | Amphenol Through Hole: Vertical Header. 10129381: Through Hole. Right Angle Header : 10129382. SMT: Vertical Header . 10129383: ENVIRONMENTAL § MFG Test per EIA 364-65 Class IIA, Duration 5 days (80 hours for un-mating and 40 hours for mating) § High Temperature Life: 105°C SPECIFICATIONS § Product ...
48v connector power | Amphenol Global Search | Amphenol
Our DC-DC power converters feature wide range of output power from 50W up to 2000W. Output voltage range comes in standard ranges including 5V, 12V, 15V, 24V, 28V, 48V.
n 20 | Amphenol Global Search | Amphenol
20 350 950 12 MAX 200 typical @ 10V 350 50 60 350 950 12 MAX 200 typical @ 10V 700 100 200 350 950 12 MAX 200 typical @ 10V 1,200 150 ENDEVCO 7280A RANGES MINIMUM Rout MAXIMUM Rout SUPPLY VOLTS F.S. OUT (NOMINAL) RESONANT FREQUENCY USEABLE FREQUENCY (KG) ohms ohms V (mV) (KHZ) (KHZ) 20 4000 9000 12 MAX 300 typical @ 10V 100 10
keloid excision cpt code | Amphenol Global Search | Amphenol
"amphenol, 132422rp-10, and date code" .315" hex 5. assembly instructions: a. strip cable per recommended dimensions b. assemble ferrule over braid, and pull braid back over ferrule c. assemble sleeve, insulator and contact to cable center conductor and solder contact d. insert cable into connector until it bottms e. crimp body over ferrule ...