Search Results for 10153
10153 | Amphenol Global Search | Amphenol
Operating pressure 350 bar (5076 psi)/700 bar (10,153 psi) peak (at 10 × 1 min) for sensor rod/RH5-J: 800 bar (11,603 psi) Magnet movement velocity Any Design/Material Sensor electronics housing Aluminum (painted), zinc die cast Sensor flange Stainless steel 1.4305 (AISI 303)
10153126-4C2LF | WireLock® | Amphenol
The hand tool is designed for Amphenols WireLock® 1.80mm Crimp-to-Wire product. Click on the Product Drawing to see all information related to the product. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Receptacle Housing 18pin A Coding.
FAKRA Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of FAKRA Adapters designed for radio frequency applications. FAKRA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Products | Amphenol
Our extensive range of high-power products, including high-power connectors and cable assemblies, busbars, and high-power contacts, meet many industry-specifications for industrial, hybrid and electric vehicles, solar, military, commercial aerospace and IT datacom systems.
Data Sheet GB-S Analog
Magnetostrictive Linear Position Sensors. tMEASURING TECHNOLOGYThe absolute, linear position sensors provided by Temposonics rely on the company’s proprietary magnetostrictive technology, which can determine position with a high level of pr. cision and robustness. Each Temposonics position sensor consists of a ferromagnetic waveguide, a ...
R-Series RH CANbus 551779
Temposonics® RH is a robust, high-performance rod-style sensor for installation into a hydraulic cylinder. The sensor is suitable for long-term operation under harsh industrial environments such as steel industry. Temposonics position sensors fulfill - as slave devices - all requirements of the CAN-Bus (ISO 11898).
Data Sheet R-Series V RH EtherNet/IP - Temposonics
Magnetostrictive Linear Position Sensors. EtherNet/IPTM with CIP Sync and DLR Position + velocity measurements for up to 20 magnets Field adjustments and diagnostics using the new TempoLink® smart assistant. THE GENERATION. MEASURING TECHNOLOGY.
Temposonics
Data Sheet. TECHNOLOGYThe absolute, linear position sensors provided by MTS Sensors rely on the company’s proprietary Temposonics® magnetostrictive technology, which can determine position with a high level of precision and. obust-ness. Each Temposonics® position sensor consists of a ferromagnetic waveguide, a position magnet, a strain ...
射频连接器 (RF) | 安费诺亮泰 - Amphenol LTW
安费诺亮泰的 RF 连接器 (射频连接器) 是一种电力连接器, 设计用于在多兆赫的射频范围内工作。 RF 连接器通常与同轴电缆一起使用, 设计用于保持同轴设计提供的屏蔽。
Amphenol GT Series Reverse Bayonet Coupling Connectors
3 GT Series insert availability, cont. Insert Arrange ment Service Rating Total Con-tacts Contact Size 04 8 1216 Coax** 04812 22-16 A 9 3 6 22-17 D/A 9 1 8 22-18 D/A 8 8
Data Sheet R-Series V RH5 SSI - Temposonics
Fig. 1: Time-of-flight based magnetostrictive position sensing principle. In addition the R-Serie V SSI scores with the following features: Differential measurement between 2 positions. The R-Series V SSI can measure and output the distance bewteen 2 position magnets. R-Serie V SSI.
Data Sheet R-Series V RH5 POWERLINK
TempoLink® SMART ASSISTANT. hat supports setup and diagnostics. Depending on the sensor protocol it enables the adjustment of parameters like measurement directi.
Temposonics
TempoLink YOUR SMART ASSISTANT. iagnostics. For the R-Series V Analog model, it enables the adjustment of parameters like the output values for the zero and span setpoints and their locations on.
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
This series is the long term solution for harsh environments that have high levels of shock and vibration. The sensors are available with PROFINET RT (Real Time) and IRT (Isochronous Real Time). PROFINET IRT offers a synchronized communication with a minimum cycle time of 250 μs.
THE GENERATION
A short current pulse is applied to the waveguide. This creates a momentary radial magnetic field and torsional strain on the waveguide. The momentary interaction of the magnetic fields releases a torsional strain pulse that propagates the length of the waveguide.
Data Sheet R-Series V RDV Analog - Temposonics
Fig. 1: Time-of-flight based magnetostrictive position sensing principle. In addition the R-Series V Analog scores with the following features: 2 positions simultaneously. The R-Series V Analog can detect and report the position of up to 2 magnets simultaneously. R-Series V Analog.
Data Sheet GB-M / GB-T Analog - Temposonics
Magnetostrictive Linear Position Sensors. Sensor element and electronics can be changed. Flat & Electrical. MEASURING TECHNOLOGY. of precision and robustness. Each Temposonics position sensor consists of a ferromagnetic waveguide, a position magnet, a strain pulse convert.
Data Sheet R-Series V RH5 EtherCAT
TempoLink YOUR SMART ASSISTANT. at supports setup and diagnostics. Depending on the sensor protocol it enables the adjustment of parameters like measurement direc-tio.
Data Sheet R-Series V RM5 SSI (Doc Part No. 552119) - Temposonics
R-SERIES V RM5 SSI. The Temposonics® R-Series V brings very powerful sensor perfor-mance to meet the many demands of your application. The RM5 sensor is the version of the RH5 rod sensor in a protective housing (super shield housing). The main advantages of the RM5 are:
Temposonics
Fig. 1: Time-of-flight based magnetostrictive position sensing principle. TempoLink YOUR SMART ASSISTANT. iagnostics. Depending on the sensor protocol it enables the adjustment of parameters like measurement direc-tion, resolution and fi lt.