Search Results for 103-190 connector
10061913-100PLF | PCI Express | Amphenol
PCI Express® GEN 3 Card Edge, Storage and Server Connector, Vertical, Surface Mount, x1, 36 Positions, 1.00mm (0.039in) Pitch
NMEA 0183 / NMEA 2000® Combination Cable Kit, 30m - Gemeco
Contains: NMEA 0183 and NMEA 2000® cable, 3M connectors, Junction Box, and 6 m (20’) devicenet cable with molded NMEA 2000® male connector. 30m/100' Specifications Brand : Airmar Technology
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
380-400 MHz - amphenol-antennas.com
Antenna with N-Type Connector 5047000 Antenna with 4.1/9.5 Mini-DIN Connector 5047000-mDIN Antenna with 7/16-DIN Connector 5047000-DIN Electrical Characteristics Frequency Band 380-400 MHz Polarization Vertical Horizontal Beamwidth 106° Vertical Beamwidth 112° Gain 2.4 dBd (4.5 dBi) Impedance 50Ω VSWR < 1.5:1 Front-to-Back Ratio > 10 dB
RT071823PNHK Jam Nut Receptacle, Male, IP67 Sealed Metal Bayonet ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT071823PNH-K Receptacle Kit, Jam Nut, 23 Position, Male, Shell Size 18, with Machined Contacts, Size 16, 16-18AWG.
Rugged Junction Boxes - Amphenol Aerospace | Rugged Copper to Fiber ...
Support for a wide range of Amphenol’s 38999 connectors; Technical Information Documents Request Quote. Dimensional Information. Rugged Junction Box Data Sheet Rugged Ethernet junction boxes for a range of harsh environment applications utilizing Amphenol D38999 connectors. View Download. First Name. Last Name. Job Title. Email address ...
BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 112459 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
CF38999 Multi-Channel Fiber Optic Connector - Amphenol Aerospace
Additional, composite connectors features include: Lightweight - 17%-70% weight savings; Increased Corrosion Resistance-olive drab cadmium (175°C) and electroless nickel plating (200°C) both withstand 2000 hours of salt spray exposure; Durability-1500 couplings minimum (in reference to connector couplings, not termini)
MMCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MMCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C70 (Size: 14 kb) 908-41300 PDF Customer Drawing (Size: 114 kb) 908-41300 IGS 3D Model (Size: 319 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
MCX Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
RF Connector MCX Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm. Downloads. 252167 PDF Customer Drawing (Size: 198 kb) 252167 STP 3D Model (Size: 1414 kb ) MCX Ultraminiature Product Series (Size: 226 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
D38999 Series III - TV Breakaway Fail-Safe Connectors - Amphenol Aerospace
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability. Amphenol is also qualified to provide MIL-STD-1760 Type II rail launch connectors.
Triax Straight Clamp Plug 75 Ohm | 031-4774-3 - Amphenol RF
RF Connector Triax Straight Clamp Plug 75 Ohm. Downloads. Assembly Instructions C12 (Size: 73 kb) 031-4774-X PDF Customer Drawing (Size: 323 kb) 031-4774-3 IGS 3D Model (Size: 1445 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material:
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67. Downloads. 031-6925 STP 3D Model (Size: 279 kb ) 031-6925 PDF Customer Drawing (Size: 127 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness. The charts illustrate ...
N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 172319 PDF Customer Drawing (Size: 43 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
APXVBB20B 43-C-I20 - Amphenol Antenna Solutions
Connector Type -- (4x) 4.3-10 Female, (2x) AISG Connectors (1 Male, 1 Female) at Bottom Radome Color --- Light Grey RAL7035 Radome Material --- Fiberglass Lightning Protection --- Direct Ground Shipping Packing Size (Length x Width x Depth) mm (in) 2235 x 595 x 295 (88.0 x 23.4 x 11.6) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS ...
38999 Plus | Products | Amphenol Aerospace
Filtered connectors provide critical EMI and RFI protection, and can be used on all standard and Mil-spec circular connectors. PowerSafe 38999 The PowerSafe MIL-DTL-38999 Series III style connector uses first mate/last break and last mate/first break technology and is designed for power applications up to 500V, all while keeping user safety in ...
Motor, VFD, Servo and Feedback Cables - Lutze Inc.
For any standard motor supply application where shielding is not required, we recommend the use of LUTZE SILFLEX ® Tray-ER TPE, unshielded cables with PVC/Nylon insulation. These cables are available in sizes up to 4/0 and offer superior flexibility paired with ruggedness due to the premium TPE jacket.