Search Results for 1031
APC 3.5 Precision Plug Shorting Cap | 131-7024
1031-7024 PDF Customer Drawing (Size: 184 kb) 131-7024 IGS 3D Model (Size: 730 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Chain Option: Without Chain: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number ...
2015-10-11 Reading Club—The first session "Reading Time"
On October 11 th, 2015, UAST Reading Club held the first session activity “Reading Time”.In the bookstore, everybody picked their favorite book and then shared what they learned with each other. Best-sellers were presented to the one with good sharing.
Perfect Connections for Mission Critical Applications
www.martec.solutions Lighter Aluminium Range MLTV Hermetic Pin & Socket Hermetic interconnect solutions Perfect Connections for Mission Critical Applications
ADD-18AFMM-SL7A10: Ceres Connector | Amphenol LTW
ADD-18AFMM-SL7A10, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
アンフェノールジャパン株式会社
アンフェノール社は世界でトップクラスのインターコネクト製品メーカーとして、電気、同軸、光コネクタをはじめ、センサ、アンテナ、ケーブル等の設計、製造、販売を行っています。
Amphenol PCD Shenzhen
straight plug, 40a max, 2(power)+2(signal) pin, alternate position a/b/c/d/e, 2.5 to 6 mm2 individual shielded wire
GTシリーズ圧着タイプ結線作業要領書
%PDF-1.4 %âãÏÓ 47 0 obj > endobj xref 47 25 0000000016 00000 n 0000001066 00000 n 0000001147 00000 n 0000001333 00000 n 0000001492 00000 n 0000001625 00000 n 0000001673 00000 n 0000001775 00000 n 0000003619 00000 n 0000004247 00000 n 0000004870 00000 n 0000005457 00000 n 0000006029 00000 n 0000006297 00000 n 0000006760 00000 n 0000007332 00000 n 0000007778 00000 n 0000008393 00000 n ...
Amphenol Pcd
%PDF-1.6 %âãÏÓ 787 0 obj > endobj 983 0 obj >/Filter/FlateDecode/ID[8CF6CF20EBB42C5893142FCC5F4D9A1C>5F0CC54D0642094CAEFC976330BC0016>]/Index[787 245]/Info 786 0 ...
M12シリーズ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
m12 イーサネット用(xコード)のご紹介. m12シリーズ xコードコネクタは、cat6aおよびiec61076-2-109に適合した10gbpsの高速イーサネット通信を可能にします。
基板用同軸コネクタ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
基板用同軸コネクタ. カタログ; アンフェノールは、コンパクトな基板用同軸コネクタを豊富に取り揃えており、シングルおよびマルチポート2.92mm、2.4mm、1.85mm、SMA、SMP、SMPM、SMPSのエッジマウント、コンプレッションマウント、ボードマウント、およびスルーホールコネクタなどがあります。
EXCEL|MATE CC
%PDF-1.7 %âãÏÓ 1019 0 obj > endobj xref 1019 59 0000000016 00000 n 0000003467 00000 n 0000003601 00000 n 0000004971 00000 n 0000005086 00000 n 0000005125 00000 n 0000006831 00000 n 0000007387 00000 n 0000007869 00000 n 0000008329 00000 n 0000008831 00000 n 0000009113 00000 n 0000011772 00000 n 0000015548 00000 n 0000020358 00000 n 0000020471 00000 n 0000020596 00000 n 0000020628 00000 n ...
LEUCHTEN-SYSTEME * LIGHTING SYSTEMS - El-Cab
19.2016.200 Deko-Ring SAN 0,02 kg 50 Decoration Rim gelb - yellow E/ 30 Zusatz-Information: Additional Information: 53.5004.011 Adapter Kabel / links 0,02 kg 50 ADK L 710-W Adapter Cable / LH 53.5004.021 Adpter Kabel / rechts 0,02 kg 50 ADK L 710-W Adapter Cable / RH 53.5004.031 Adapter Kabel / links 0,03 kg 50 ADK L 710-W Adapter Cable / LH 53.5004.041 Adpter Kabel / rechts 0,03 kg 50
Amphenol PCD Shenzhen
Amphenol PCD Shenzhen