Search Results for 104 asml
IDS-104 Amphenol
Ideal for rolling stock manufacturers, factory automation solution providers and control device manufacturers, these contacts feature high EMI shielding performance, reverse bayonet locking for ease of use, high shock and vibration resistance for up to 500 mating cycles and quick positive coupling.
Fiber Optic Support for Shipboard Systems - Amphenol Fiber Systems ...
Since 1993, Amphenol Fiber Systems International (AFSI) has designed, developed and manufactured rugged fiber optic connectors and cable assemblies for myriad shipboard systems including: missile, UAV, acoustic, launch, and communications systems.
Amphenol Fiber Optic Interconnects - Amphenol Aerospace
precision 1.25 mm ceramic ferrule. Preci sion inserts with guide pins and keyed termini enhance mult. -mode and single mode performance. ARINC 801 termini facilitate an angl.
Amphenol
Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products.
ExtremePort™ OSFP 224G Connectors | High Speed I/O | Amphenol
Amphenol's ExtremePort™ OSFP 224G interconnect system is comprised of a 60 position, 0.6mm pitch connector built for use in high-speed serial applications. Each port supports up to 1.6Tb/s in aggregate over an 8x224Gb/s electrical interface. The OSFP footprint is optimized for signal integrity performance.
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Have any questions? Talk with us directly using LiveChat.
PC/104 & PC/104 Plus Connector - Amphenol CS
PC/104 and PC/104 Plus are modular, ruggedized versions of the PC 2.54mm pitch and PC 2.00mm pitch respectively. Instead of using a backplane, PC/104 modules mate together via stackable ISA, PCI, and PCIe® bus connectors. PC/104 modules can be connected or stacked like building blocks. A PC/104 stack might.
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. Amphenol Industrial operates Quality Systems that are Certified to ISO-9001 and AS-9100 by third party Registrars.
upt-mil-spec-amphenol-industrial
IAN-104 www.amphenol-industrial.com UPT Connector BACKGROUND Producing a metal based, Mil-Spec, connector can be complex and cost prohibitive for many modern industrial applications. The 26482 Series I (PT Series) product line has been around for over fifty years and is used in, not only, military markets but has
44.104. | Amphenol Global Search | Amphenol
Search Results for 44.104. Contact/Locations - Airmar Connect with Airmar's global presence through our contact and locations page. Discover our network of offices and distributors worldwide, enabling easy access to our marine sensing solutions.
52601-S10-4LF | Quickie® | Amphenol
Quickie Header, Wire to Board Connector, Double Row, 10 Positions, 2.54 mm (0.1 in.), Vertical Header 0.38 μm (15 μin.) Gold Mating Plating. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
Board-Level Connectors | Products - Amphenol
Amphenol as a BGA connector innovator assures expertise and reliability in the GIG-Array® BGA design with a combination of multiple stack heights (15mm to 40mm) and sizes (104 signals to 296 signals) utilizing a 100Ω differential matched impedance design.
BDS104H - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
Board-to-Board Signal Connectors - Amphenol CS
Board-to-board connectors play a crucial role in interconnecting printed circuit boards (PCBs) in a stackable manner, providing designers with the flexibility and reliability they need in various applications.
C:UsersROrmanDesktop$ drawingsC-0441041000302 REV A1 - Amphenol Sine
MATERIAL: THERMOPLASTIC ELASTOMER COLOR:BLACK. SPECIFICATIONS: 2.1 CURRENT RATING: 8 AMPS. 2.2 RATED VOLTAGE: 250V AC/DC. 2.3 OPERATING TEMPERATURE: -40°C TO +105°C. 2.4 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 2.5 INSULATION RESISTANCE: 5000 MEGOHMS MIN @ 25°C.
Metral Power & Coax | FCI Basics | High Power and Coax Connectors ...
FCI Basics Metral® power, high power and coax connectors are standalone modules, end-to-end stackable with Metral® signal modules. The connectors are compliant to IEC 61076-4-104 and Telcordia GR-1217-CORE.
ABS104TP - Topless Splitter - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
C:UsersROrmanDesktop$ drawingsC-0441041000502 REV A1
THERMOPLASTIC ELASTOMER COLOR:BLACK. SPECIFICATIONS: 2.1 CURRENT RATING: 8 AMPS. 2.2 RATED VOLTAGE: 250V AC/DC. 2.3 OPERATING TEMPERATURE: -40°C TO +105°C. 2.4 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 2.5 INSULATION RESISTANCE: 5000 MEGOHMS MIN @ 25°C.
Miracle Switch
proven design used in a variety of military programs. The Octonet is a Size 8 contact that houses four differential pairs, capable. of a data rate of 4Gbps maximum and 100Ohm impedance. This contact system has been tested and passed al.
D-Sub Connectors & Cables | Amphenol
Amphenol offers a wide range of D-subminiature connectors and cables in standard and high-density form factors. In addition, rugged and IP67 sealed versions for harsh environments, and electrically filtered D-subs for overall EMI shielding are available.