Search Results for 104 aspec
PC104 / PC104plus - CONEC
The PC104plus connector provides 120 contacts with a 2,0 mm footprint to the PCI BUS according PC/104. The nonstack-through version is available with solder and pressfit termination, the stack-through version with pressfit termination and contact length of 12,2 mm.
PC/104 & PC/104 Plus Connector - Amphenol CS
PC/104 is an embedded computer standard defined by its . compact footprint. The specification is based on the 104 . signal contacts on the two bus connectors (64 pins on P1, plus 40 pins on P2). PC/104 and PC/104 Plus are modular, ruggedized versions of the PC 2.54mm pitch and PC 2.00mm pitch respectively. Instead of using a backplane,
C:UsersROrmanDesktop$ drawingsC-0441041000302 REV A1 - Amphenol Sine
044-104-10003-02 OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 1 1 A1 0441041000302 44 SERIES RECEPTACLE CONNECTOR,1 CONTACTS, STANDARD TYPE. Title: C:UsersROrmanDesktop$ drawingsC-0441041000302_REV_A1.dwg Author: rorman Created Date:
BergStik ® - 77317-104-06LF - Amphenol CS
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire Connectors. Contact us today for more details of BergStik ® , part number 77317-104-06LF.
IDS-104 Amphenol
IDS-104 Amphenol® www.amphenol-industrial.com Amphenol Industrial Operations now offers the high speed contact that can be implemented in Amphenol’s GT series connectors and used in hazardous environments. Ideal for rolling stock manufacturers, factory automation solution providers and control device manufacturers,
upt-mil-spec-amphenol-industrial
IAN-104 www.amphenol-industrial.com UPT Connector BACKGROUND Producing a metal based, Mil-Spec, connector can be complex and cost prohibitive for many modern industrial applications. The 26482 Series I (PT Series) product line has been around for over fifty years and is used in, not only, military markets but has
C:UsersROrmanDesktop$ drawingsC-04410310005 REV A1 - Amphenol Sine
3. mating part is 044-104-10005-02. 4. all dimensions are for reference use only. ø15.9 ø20.8 31.8±0.4 10.5 a1 - release new pr0duct 24/may/23 hailey tommy materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ...
C:UsersROrmanDesktop$ drawingsC-0441041000502 REV A1
044-104-10005-02 OF: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 1 1 A1 044104100502 44 SERIES RECEPTACLE CONNECTOR,1 CONTACTS, STANDARD TYPE. Title: C:UsersROrmanDesktop$ drawingsC-0441041000502_REV_A1.dwg Author: rorman Created Date:
Metral® Board Connectors | FCI Basics - Amphenol CS
FCI Basics Metral® product family offers the broadest range of backplane connector solutions which includes right angle and vertical for both header and receptacle series.
HVC2P28FS104 | Amphenol Global Search | Amphenol
HVC2P28FS104 is a 2.8mm diameter, 180° angle, metal shielded, high voltage connector for hybrid and electric vehicles. It has IP67, IP6K9K and IPXXB ratings, and can withstand 900V DC and 20-40A rated current.
44.104. | Amphenol Global Search | Amphenol
104 n/a 2.41 [68.44] *1 Contact Technical Sales for weights on T2, E6, E7 and V3 hardware options. *2 Designates backshell size in part number. All hardware in a backshell assembly including cable clamps, screws, etc. This product has been designed for use in applications as a lightweight, EMI backshell for
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
A complete range of Mil-Spec connectors -- MIL-DTL-38999, 26482, 5015, and 83723 -- and custom micro-miniature, filter, sealed, and prototype connectors
Cross Reference Products | Part Number Search | Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3 Part number with “*” will be considered invalid
C:UsersROrmanDesktop$ drawingsC-04410310001 REV A1 - Amphenol Sine
MATING PART IS 044-104-10001-02. 4. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. A1 - RELEASE NEW PR0DUCT MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15
C:UsersROrmanDesktop$ drawingsC-04410310003 REV A1 - Amphenol Sine
3. mating part is 044-104-10003-02. 4. all dimensions are for reference use only. ø13.4 ø18.0 31.8±0.4 8.8 a1 - release new pr0duct 24/may/23 hailey tommy materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ...
Miracle Switch
%PDF-1.4 %âãÏÓ 372 0 obj > endobj xref 372 39 0000000016 00000 n 0000001761 00000 n 0000001921 00000 n 0000004501 00000 n 0000005061 00000 n 0000005552 00000 n 0000005666 00000 n 0000005778 00000 n 0000005862 00000 n 0000006409 00000 n 0000007034 00000 n 0000007434 00000 n 0000007883 00000 n 0000009930 00000 n 0000010412 00000 n 0000010788 00000 n 0000011184 00000 n 0000011685 00000 n ...
Active Optical Cable | AOC | Active Optic Cables | Optics - Amphenol CS
Amphenol ICC offers a wide range of high-performance active optic solutions like Leap On-Board Transceiver, SFP+ cable assembly Mini-SAS HD and CXP Active Optical Cables.
C:UsersROrmanDesktop$ drawingsC-04410310004 REV A1 - Amphenol Sine
3. MATING PART IS 044-104-10004-02. 4. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. Cut hole ø15.9 ø20.8 31.8±0.4 10.5 A1 - RELEASE NEW PR0DUCT 24/MAY/23 HAILEY TOMMY MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows ...
C:UsersROrmanDesktop$ drawingsC-04410310002 REV A1 - Amphenol Sine
3. mating part is 044-104-10002-02-2. 4. all dimensions are for reference use only. ø11.1 ø15.4 31.8±0.4 7.1 a1 - release new pr0duct 24/may/23 hailey tommy materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl ...