Search Results for 1060-0135-01
TRIAXIAL DC RESPONSE ACCELEROMETER - PCB
Base Strain Sensitivity .001 g/µε .01 (m/s²)/µε [2] Magnetic Sensitivity 40 µg/gauss 3.9 (m/s²)/Tesla [2] Electrical Excitation Voltage 5 to 28 VDC 5 to 28 VDC Current Consumption ≤ 15 mA ≤ 15 mA Output Impedance ≤ 120 Ohm ≤ 120 Ohm Offset Voltage(0 g) ± 20 mVDC ± 20 mVDC [6]
B A4 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Mini-SAS HD Cable Assemblies 12G/24G - Amphenol
Amphenol 12G / 24G Mini-SAS HD product is the next generation SAS storage interface addressing multichannel bandwidth requirements of 12Gb/s or 24Gb/s while meeting or exceeding SAS 3.0/4.0 specifications. The Mini-SAS HD product provides greater port den
HEAT PUMP SYSTEM BOREALIS - el-cab.com.pl
01 02 01. In cooperation with customers, the Borealis heat pump system is validated in the AURORA climate hall, where conditions are varied from +45°C down to -15°C. (Nefaz E-bus, in operation by Mosgortrans, Moscow) 02. Temperatures and other operating parameters of the Borealis heat pump system are gathered, analyzed and transferred into
Table of Contents - Amphenol CS
GS-01-001 1.0 OBJECTIVE This specification provides information and requirements regarding customer application of the ExaMAX® connector system with press-fit termination. This specification is intended to provide general guidance for application process development. It is recognized that no single application process will work under all
Temposonics
7 F Node ID (hex): 01…7F (default: 7F) SAE J1939 F D Node ID (hex): 01…FD (default: FD) d Pin assignment M12 connector (VDC - GND - CAN_HI - CAN_LO) F M12 connector (F: 2-3-4-5 ) Temposonics® Flexible MH Installation Manual I 7 I 3.3 Nameplate Fig. 1: Example of nameplate 4. Product description and commissioning
Industrial Ultrasonic Transducers - Reliable Solutions for Non ... - Airmar
Discover a wide range of commercial and industrial transducers at Airmar. Browse our comprehensive line of precision level, flow and distance transducers. Featuring ultrasonic technologies and highest-quality components for unmatched accuracy and reliability. Find the perfect solution to meet your needs and stay ahead in the competitive market.
STRAIN RELIEF END CAP B A2 - amphenol-sine.com
4.01 mm (.158 in) standard seal: reduced diameter seal: strain relief end cap - black - all connectors 6 requires contact retention wedge awp-6s 48.5±0.6 23.9 28.1 connector standard color is grey. other colors for option. a2 - update drawing 10may21 sullen tommy part number chart part number atp06-6s-sr01 atp06-6s-sr01bk seal standard standard
B A6 - Amphenol Sine
6(&7,21 $ $ 6&$/( 6(&7,21 % % 6&$/( 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 $ 5(/($6( 1(: ':* )250$7 2&7 '53 6(( 3$57 180%(5 &+$57
EXCEL|MATE - Amphenol PCD
2 When high-performance and increased safety are required in HEV, Amphenol PCD's EXCEL | MATE connectors fulfill the challenge. HVSL Series is designed for various HEV applications, including power and signal interconnect
REVISIONS A3 RELEASE NEW DWG FORMAT 02JAN14 JARRY UPDATE DIMENSIONS ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Product Data Sheet - amphenol-airlb.de
©2001 Amphenol Corporation Printed in-plant 3/01 Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate and reliable but
MACH-D - amphenol.co.jp
Precision machined shell provides EMI shielding protection Grounding strip provides excellent electromagnetic compatibility (EMC) Mechanically rugged machined shell protects against shock, vibration, and impact IP67 configurations protect against fluid and dust ingress High-performance M24308 intermateable High-Performance D-Sub Connectors ...
PT SERIES - Amphenol-Air LB
VG 95328 MIL-C-26482, Series 1 LN 29500 BS 9522 N 0001 NFC 93-422 NFL 54-125 Patt. 9522 N 0001 (603) Patt. 9522 F 0017 (105) PTSeries Amphenol PT SERIES
GPS 2000 QM - amphenolprocom.com
Last edited: 2022/12/01. MOUNTING DETAILS 1. BEFORE INSTALLATION Environmental and car temperature must be above 15 ºC at installation, and installation surface must be dry and clean. 2. INSTALLATION Do not use sealer on rubber gasket or other places. 3. ADHESION ADVICE
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table
Piezoelectric velocity transducer - Wilcoxon Sensing Technologies
01 e.B1 022 buy.wilcoxon.com www.wilcoxon.com Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 [email protected] SPECIFICATIONS 786V Piezoelectric velocity transducer Accessories supplied: SF6 mounting stud; calibration data (level 2) Key features • Internally integrated to velocity • High frequency range • Manufactured in ISO 9001 facility
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female
PCB 11/L Muks
1. The values comply with SIL2 according to ISA S84.01 2. According to Siemens 5N29500 and Proven In Use data With or without the M (metric) option The PCB sensor hardware is suitable for inclusion in Safety Instrumented Systems (SIS) that are designed using IEC 61511 (for the