Search Results for 1062-16-1222
NUeVoS ProDUCToS - offers.tpcwire.com
1-3/8"–16 UNF INFORMACIÓN SOBRE DIMENSIONES Y CABLEADO Juegos de cables de 12 AWG Thermo-Trex® 500-Plus TPC Wire & Cable CorP. NUeVoS ProDUCToS CARACTERÍSTICAS Y BENEFICIOS DISEño coN cablE ToTalMENTE aDHErIDo— El cable de silicona está totalmente adherido a la cabeza de silicona mediante un proceso exclusivo que brinda un
ATMH06-2SD 2 Position Plug, Socket, High Temperature Ratin - Amphenol Sine
AT62-005-2031 Size 20 Solid Machined Socket Contact, Gold Plating, 7.5A, Wire Range 16-18AWG REQUEST A QUOTE AT62-20-0122 Size 20 Stamped & Formed Socket Contact, Nickel Plating, 7.5A, Wire Range 16-22AWG. 4000 pcs.
Level Sensors
FT-N1 - 1-3_16 Thread Mount Sensor Level pdf. P-1403-1_10 - 5 Hole Gasket pdf. FT-X - SAE 5 Hole Flanged Focus Tube Adapter pdf. FT-E1 - SAE 5 Hole Mount Sensor W/Focus Tube pdf. FT-F1 - SAE 5 Hole Mount Sensor pdf
Specification - amphenol-fuyang.com
Temperature Range-40℃~+85℃ Weather Standard IEC60068 40/ 085/ 21 . Thermal Shock: IEC60068-2-14-Na . Vibration IEC60068-2-6-Fc : Shock . IEC60068-2-27
2.1 Design and Drawing(2.1 ͼֽ - Amphenol Sine
Title (Y:\ ̲ \Connector team\M23-M40-RT\2_RT\191.RT#16 ĸ 3 ۽ṹ -Scott-2018-1-18\2.1 Design and Drawing(2.1 ͼֽ
MASTER KEYWAY - Amphenol Sine
16.8 +0.2 0 PANEL CUT OUT REFERENCE. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating
Operation Manual TempoGate Smart Assistant - Temposonics
Temoate ® smart assistant Operation Manual I 3 I 1. Introduction 1.1 Purpose and use of this manual 1/ The term “qualified technical personnel” characterizes persons who • are familiar with the safety concepts of automation
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
GB SSI - Temposonics
fixed via 6 machine screws M6 x 16 x A2-70 (ISO 4762) through the bores in the sensor head. The hydraulic sealing requires the use of a supplied O-Ring 15 x 2. Using ferromagnetic supports, note that the magnet must be mounted with non-ferrous spacer and screws. Position magnet For accurate position measurements mount the magnet with non-ferrous
Model HT622B01 Platinum Precision Industrial ICP® Accelerometer ... - PCB
Model HT622B01 Platinum Precision Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product,
Blog
Amphenol Network Solutions blog regarding company news, product launch news, and informational posts about our industry and products.
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance March 1, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Model 208A14 ICP® Force Sensor Installation and Operating Manual
ICP FORCE SENSOR OPERATION MANUAL 1 1.0 INTRODUCTION . ICP force sensors incorporate a built-in MOSFET microelectronic amplifier. This serves to convert the high impedance charge output into a low impedance voltage signal
Jumper Cable - Amphenol Antenna Solutions
7/16-DIN Male to 7/16-DIN Male, 1/2” Fire Resistant, Standard Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
Model M607A01 Swiveler® Industrial ICP® Accelerometer ... - PCB
Model M607A01 Swiveler® Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance June 6, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
14 - Amphenol Sine
M C091 11DXXX 002 4 U Material: Carle 02.07.13 Oberfläche: 2:1 14 (14-a) C091 11D014 002 4 U 12 (12-a) C091 11D012 002 4 U 8 (08-a) C091 11D008 002 4 U 7 (07-b) C091 11D107 002 4 U 7 (07-a) C091 11D007 002 4 U 6 (06-a) C091 11D006 002 4 U 5 (05-b) C091 11D105 002 4 U 5 (05-a) C091 11D005 002 4 U 4 (04-a) C091 11D004 002 4 U 3 (03-a) C091 11D003 002 4 U Contact arrangement View on mating side ...
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance August 9, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
AS85049/42 - アンフェノールジャパン株式会社
-32d 2.500-16 un 1.437 36.50 1.875 47.63 1.900 48.26 2.750 69.85 3.000 76.20 v thread table-1 : shell size and dimensions. a ±0.020 (0.20) Øb max c ±0.020 (0.51) cable range dash no. inch mm inch mm min inch mm max. created date: 2/15/2023 9:55:17 pm ...
SIZE TYPE B C- - Amphenol Sine
16.70 20.25 10.15 44.6±0.5 6x Ø2.38 6x 3.7 28.6 no potting potting or not in reservoir potting atp04-6p-bm01 part number atp04-6p-bm02 gold contact plating gold atp04-6p-bm0x variants no potting atp04-6p-bm03 atp04-6p-bm04 tin tin a2 - add product number 12/oct/21 ian tommy. created date: