Search Results for 10737 connector
Duplex Filters DPF 3/6-HX-150 - AMPHENOL PROCOM
All coaxial cables are of the semi-rigid type, and teflon has been used in all connectors and cables. The filter is black vinyl coated to prevent corrosion. Please specify the frequencies for Tx and Rx when ordering, as all filters are made individually. Specifications. Electrical; Model: DPF 3/6-HX-150: Frequency:
96-978-22 Crimper and associated dies for size10mm² - 185mm
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ 96-978-22 Crimper and associated dies for size10mm² - 185mm² wires-Crimper and associated dies for size10mm² - 185mm² wires
ca U) AnExE X - pcb.com
assembly and a connector. Specific parameters of the mode(s) of protection concerned: Ui :5 30V, Ii :5 100mA, Pi :5 1W The marking shall be: PCB Address: Type: 357... (1) Serial number: Year of construction II 3G Ex nL IIC T4 (-54'C:5 Ta :5 +135°C) Ex nL 11C Ti (-54°C 5 Ta :5 +450°C) LCIE 08 ATEX 6107 X (1)completed with the model
PRO-DIPX 130/150-...
N-connectors on all ports (standard). Also available with SMA-, TNC- or BNC- connector types. Specifications. Electrical; Model: PRO-DIPX 130/150-... Frequency: COM - LOW port : 0 - 130 MHz COM - HIGH port : 150 - 960 MHz: Max. Input Power: 100W CW simultaneously on both HIGH and LOW port:
PRO-DIPX 520/790-2.7G-N XS
Diplexer for combining or splitting the two ranges 0 - 520 MHz and 790 - 2700 MHz. Excellent wide-band coverage. Can be used to combine e.g. TETRA and GSM/UMTS on a common multiband antenna.
Duplex Filters MIX 70/44-PR-TETRA - AMPHENOL PROCOM
These filters can be delivered with other connector types on request: - MCX angle - MCX straight. The HYTERA cable kit is used for mounting the duplexer inside the HYTERA RD 965 repeater. It consist of 3 cables. A manual for mounting the duplexer is provided with the kit.
MP20W12E06F PCB Contact - Short Version - Amphenol Sine
MP20W12E06G30 PCB Contact - Size 20, Short Version, Gold 30µ", Male. REQUEST A QUOTE. MP20W12E06G5 PCB Contact - Size 20, Short Version, Gold 5µ", Male
TNC Jack 1.32 mm Micro-cable Bulkhead Rear Mount 50 Ohm
RF Connector TNC Jack 1.32 mm Micro-cable Bulkhead Rear Mount 50 Ohm. Downloads. 122529 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) 1.32 mm Micro-cable: Contact Finish:
BZ Male to SMA Male Adapter, Spring Loaded - SV Microwave
The BZ Male to SMA Male Adapter, Spring Loaded SF1122-6102 from the global leader of the RF/Microwave industry. Check out the product info here!
Duplex Filters DPF 2/6-HX-150 - AMPHENOL PROCOM
All coaxial cables are of the semi-rigid type, and teflon has been used in all connectors and cables. The filter is black vinyl coated to prevent corrosion. Please specify the frequencies for Tx and Rx when ordering, as all filters are made individually. Specifications. Electrical; Model: DPF 2/6-HX-150: Frequency:
Duplex Filters MIX 150/6 - AMPHENOL PROCOM
The housing is made of aluminium and the connectors are provided with teflon insulation. The model can be tuned within the band 136 - 174 MHz, min. Tx/Rx spacing 4 MHz. Specifications. Electrical; Model: MIX 150/6: Frequency: 136 - 174 MHz: Max. Input Power: 15 W: Insertion Loss Tx-Ant and Ant-Rx: 2.0 dB (typ. 1.5 dB)
AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK 031 50 Ohm Z Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately. Downloads. FM4-NXSJ-C30W0 PDF Customer Drawing (Size: 226 kb)
HN0101600041 Stamped contacts on right-feeding reel for crim
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ HN0101600041 Stamped contacts on right-feeding reel for crimping machines Pin style, standard version, silver plated-Stamped contacts on right-feeding
TRACER - RAPID PROTOTYPING
• Determine connector spacing • Locate mounting holes The Tracer Pattern Design Tool will allow users to access 3D models designed to provide visualization of geometries for inserts and contacts, as well as electrical spacing for contacts in our 38999 Series III connectors. USERS WILL BE ABLE TO: 1. Download Tracer Pattern Design Tool 2.
TA0000163 Crimping die for TA series hand crimping tool. He
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ TA0000163 Crimping die for TA series hand crimping tool. Heavy|mate® Series M-Crimping die for TA series hand crimping tool.
TRIO NodeLine - Amphenol Antenna Solutions
TRIO NodeLine A large range of cylindrical antennas for 360° coverage Keep all NodeLine features with Trio benefits : Up to 3 x 20 connectors 1400 MHz ready Add a passive 5G or active 5G independent structure (compatible with Nokia, Ericsson, ...) Possibility to upgrade antennas with Integra
Duplex Filters MIX 150/6 - AMPHENOL PROCOM
The housing is made of aluminium and the connectors are provided with teflon insulation. The model can be tuned within the band 136 - 174 MHz, min. Tx/Rx spacing 4 MHz. Specifications. Electrical; Model: MIX 150/6: Frequency: 136 - 174 MHz: Max. Input Power: 15 W: Insertion Loss Tx-Ant and Ant-Rx: 2.0 dB (typ. 1.5 dB)