Search Results for 10847013 connectors
Accessories, Page 4 - Amphenol Sine
ATBS-043-1205 Backshell for 12 Position Plug AT Connectors. Comparable to PN# 1028-043-1205. REQUEST A QUOTE. ATBS-243-0805 Backshell for 8 Position Plug AT Connectors. Comparable to PN# 1011-243-0805. REQUEST A QUOTE. AT12P-DC 12 Position, Protective Cap, Receptacle, AT Series™, Grey. Comparable to PN# DT12P-DC
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
1 rt061823pnh03ss connector 23 mp16m23f contact, pin, size 16 2 illustration: complete kit 1 rt0l-18cg-ns1 cord grip assembled view 01 - release new dwg format - - materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 ...
Tecvox - Amphenol Tecvox
Amphenol Tecvox is a global leader in the design, development, and delivery of quality automotive connectivity solutions. Amphenol Tecvox has experience with world-class project-management techniques that can take any product from the drawing board to reality in a professional and cost-effective manner.
Industrial Process Control - amphenol-sensors.com
Industrial Process Control - amphenol-sensors.com
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics — Sensors to measure vibration, acoustics, force, pressure, load, strain, shock, and torque.
Yagi Antennas 7039420 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
H23 next generation hydrophones - Wilcoxon Sensing Technologies
Ultra low noise internal amplifier eliminates triboelectric cable noise, connector contamination, and an expensive inline amplifier; Lab and ocean applications for the H23 series hydrophones include calibration, military surveillance, underwater biological studies, ship noise studies, pump cavitation and machinery studies, and monitoring of ...
Amphenol
molded color of the connectors shown above. other colors shown are available via special order. p/n at06-12sa-rd01 key-a configuration standard color: grey p/n at06-12sb-rd01 key-b configuration standard color: black p/n at06-12sc-rd01 key-c configuration standard color: green p/n at06-12sd-rd01 key-d configuration standard color: brown keyed ...
B RT00144P*H B1 - Amphenol Sine
(Size 20 PC Tail dimensions for ecomate® RM and ecomate® RSSM connectors only.) Shell Size Pin Contact MP20W12E06xx MP20W12E09xx MP16M12E04xx MP16M12E06xx MP10B12E05xx MP10B12E08xx 10 4.0mm 9.5mm 4.0mm 8.0mm - - 12 4.0mm 9.5mm 4.0mm 8.0mm 5.0mm - 14 4.0mm 9.5mm 4.0mm 8.0mm 5.2mm -
Home Page - Amphenol PCDAmphenol PCD
Home Page - Amphenol PCDAmphenol PCD
Model 221B01 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 1/4-28 Female: 1/4-28 Female * All specifications are at room temperature unless otherwise specified. Accessories. Optional: 081A06: Mounting stud, 1/4-28 to 1/4-28 thds x 0.365", no shoulder: 1:
Antennen PCPO xH/TETRA/ - amphenolprocom.com
The connector is placed at one side to enable mounting close to a wall. Including wall mounting bracket. PATCH-MAMO and PATCH/WAMO to be ordered separately. Spezifikationen. Elektrisch DE; Modell: PCPO xH/TETRA/... Frequenz: 380 - 470 MHz covered by two models: Antennentyp: Left or right hand circularly polarized patch antenna:
C2U3MD120X12F wxys0 - Amphenol Antenna Solutions
Connector 2 PORTS 4 PORTS 4 PORTS 2 PORTS Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 202° 187° 169° 206° Electrical Downtilt 0°, 5° 2°, 6° 0° 0° Configuration HEART-SHAPE CONFIGURATION Connector Type (12x) 4.3-10 FEMALE CONNECTORS Dimensions 1219 x Ø371 mm (48.0 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK
RET System Field Guide - Amphenol Antenna Solutions
Resources Resources RET System Field Guide Use the RET System Field Guide for fast answers to common questions. Select one of the RET System Conditions below to expand troubleshooting information. Select a RET System Condition AISG 2.0/3GPP ALARM CODE: N/A WHAT CAN
38999 | Fiber Optic Cable Assemblies
The D38999 circular connector series is designed for harsh environments, particularly those with wide temperature ranges and high mechanical vibrations
Model 201B03 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A82: Assembly lubricant (for Series 201-207 force rings) 1: 081A11:
G:SharedAmphenol Customer DatasheetsEcoMate RMRM SS versionRT SS Kit ...
ecomate® RM/RSSM - Contact Size 16, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP16M12E06F MS16M12E06F 16AWG Short Version Gold Flash
Handportable Antennas ELF 2500/...-TNC - AMPHENOL PROCOM
Amphenol Procom offers BFME-connectors which are applicable for the entire product line of the black portable antennas or other equipment with FME-connectors. Explore all Portable Antenna Connectors . to product finder. PRODUCT_CONTACT. If you need help. Denmark: dksales@amphenolprocom.com UK:
Yagi Antennas 7018395 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
MCX Right Angle Plug to MCX Right Angle Plug 4855R 2 M
Connector 1 Part Number: 919-416P-71A12G: Connector 2 Part Number: 919-416P-71A12G: Export Control Classification Number: EAR99: Frequency (Max GHz) 12: Impedance (Ohms) 75: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.