Search Results for 10847013 connectors
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
rtol-20cpg | Amphenol Global Search | Amphenol
Circular, Plastic, Waterproof Connectors for Indoor/Outdoor Applications Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67/69K waterproof rating (in mated condition) for industrial applications ...
BPS8B96FLD2C0Z1LF | DIN 41612 | Amphenol
86093967113755ELF. DIN Headers & Receptacles, Backplane Connector, Header, Right Angle, Through Hole, Style C, 96 ways, Class II
320590 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
86093968114755V1LF | DIN 41612 | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of DIN, part number 86093968114755V1LF.
MCX Right Angle Plug to MCX Right Angle Plug RG-316DS 50 Ohm 4 M ...
Connector 2 Part Number: 252119: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. MCX Right Angle Plug to MCX Straight Plug RG-174 12 inches 095-900-546-012.
M9547 Series - amphenol-aerospace.com
J1 Connector type: HE30800T2544PN7M OR EQ J2 Connector type: D38999/20WJ19SN Or EQ. Jared Sibrava | +1 (607) 643-1845 | jsibrava@amphenol-aao.com amphenol-aerospace.com 5 J3 Connector type: TVP00RW25-8SF478 OR EQ J4 Connector type: TVP00RW25-8SF478 OR EQ
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
86094647113745ELF | DIN 41612 | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of DIN, part number 86094647113745ELF.
FAKRA Cable Assemblies - Amphenol RF
connectors which are mechanically keyed and color coded to avoid mismating during the installation process. The high performance connectors support frequency rates through 3 GHz. The assemblies are manufactured with state of the art termination equipment, first to cut and strip the cable, then to securely terminate connectors to each
B A2 - Amphenol Sine
- BLACK - ALL CONNECTORS ATP04-6P-PM1x ATP04-6P-PM1xBK PART NUMBER PART NUMBER CHART GREY BLACK HOUSING AND INSERT COLOR BLACK BLACK STRAIN RELIEF AND END CAP COLOR. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined
B A4 - Amphenol Sine
molded color of the connectors shown above. other colors shown are available via special order. p/n at04-12pa-rd01 key-a configuration standard color: grey p/n at04-12pb-rd01 key-b configuration standard color: black p/n at04-12pc-rd01 key-c configuration standard color: green p/n at04-12pd-rd01 key-d configuration standard color: brown of: sh ...
B RT0W61210P*H* B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w61210p*h* eco-mate,plug,size 12,10pos,pin. b1 - released drawing jun-26-2014 ben see part number chart materials list
Amphenol REQUIRES CONTACT RETENTION W
CONNECTOR COLORS 1 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES ...
8 element Yagi 215 - 225 MHz 7043220 - amphenolprocom.com
(Connector shows a DC-short) HCM Code(s) HCM027EB10, 023EB10 Mechanical Connection(s) N(f) on 3m RG213/U cable Materials Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, Fully moulded enclosure Length Approx. 2480 mm / 97.64 in. Wind Load 182 N (160 km/h)
6 element Yagi 140 - 156 MHz 7042140 - amphenolprocom.com
(Connector shows a DC-short) Mechanical Connection(s) N(f) on 3m RG213/U cable Materials Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, Fully moulded enclosure Length Approx. 2700 mm / 106.30 in. Wind Load 205 N (160 km/h) Weight Approx. 4.5 kg / 9.92 lb. Mounting Bracket
86093487313785ELF | DIN 41612 | Amphenol
86093488314785V1LF. DIN Headers & Receptacles, Backplane Connector, Standard Receptacle, Vertical, Through Hole, Style C/2, 48 ways, Mil - Class